NEVB-MTR1-KIT1 – 1kW, 12-48 V BLDC motor driver kit
Nexperia's NEVB-MTR1-KIT1 motor driver evaluation kit provides a full motor drive solution for 12 V - 48 V, 1000 W, 3-phase BLDC motors, PMSMs and brushed motors. It contains PCBs designed for the Nexperia LFPAK56 MOSFET family and the modular design allows for different motor controllers, gate drivers, MOSFETs and motors to be used. In addition, each board provides convenient test points for power, motor drive, and sensing signals to aid with development and testing with Nexperia’s LFPAK56 MOSFET family. The motor controller board is designed for the Leonardo R3 and Nucleo development board form factors.
Key features & benefits
Rugged MOSFETs with high IDMax rating
ASFETs for motor control
Key applications
Products on the board (14)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
|
|
PXP6R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
|
|
NXV65UP | 20 V, P-channel Trench MOSFET | Production | |
|
|
PMEG100V080ELPE | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
|
|
PTVS20VS1UR | 400 W Transient Voltage Suppressor | Production | |
|
|
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
|
|
PESD5V0L2UU | Low capacitance unidirectional ESD protection diode | Production | |
|
|
BAT760 | Medium power Schottky barrier single diode | Production | |
|
|
PMEG3010CEJ | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
|
|
BZX84-C56 | Voltage regulator diodes | Production | |
|
|
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
CBT3251PW | 1-of-8 FET multiplexer/demultiplexer | Production | |
|
|
PMEG6020AELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
|
|
PMEG4005EH | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production |
Latest videos
Products on the board (14)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
PSMN3R9-100YSF | NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package | Production | |
|
|
PXP6R1-30QL | 30 V, P-channel Trench MOSFET | Production | |
|
|
NXV65UP | 20 V, P-channel Trench MOSFET | Production | |
|
|
PMEG100V080ELPE | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
|
|
PTVS20VS1UR | 400 W Transient Voltage Suppressor | Production | |
|
|
PTVS60VP1UTP | High-temperature 600 W Transient Voltage Suppressor | Production | |
|
|
PESD5V0L2UU | Low capacitance unidirectional ESD protection diode | Production | |
|
|
BAT760 | Medium power Schottky barrier single diode | Production | |
|
|
PMEG3010CEJ | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
|
|
BZX84-C56 | Voltage regulator diodes | Production | |
|
|
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
CBT3251PW | 1-of-8 FET multiplexer/demultiplexer | Production | |
|
|
PMEG6020AELR | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
|
|
PMEG4005EH | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production |
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| 3_Phase_Inverter_BLDC_Trapezoidal_PET_v3 | 3-Phase Inverter BLDC Trapezoidal PET (v3) (Simulation Circuit) | Design support | 2025-05-13 |
| 3_Phase_Inverter_BLDC_Trapezoidal_v3 | 3-Phase Inverter BLDC Trapezoidal (v3) (Simulation Circuit) | Design support | 2025-05-13 |
| JK42BLS01-05-X007B-datasheet | NEVB-MTR1-KIT1 motor datasheet | Design support | 2025-05-06 |
| NEVB-MTR1-C-1-schematic | NEVB-MTR1-C-1 Motor controller board schematic | Design support | 2025-05-06 |
| NEVB-MTR1-I56-1-schematic | NEVB-MTR1-I56-1 3-phase inverter board schematic | Design support | 2025-05-06 |
| NEVB-MTR1-KIT1-bill-of-materials | NEVB-MTR1-KIT1 Motor driver evaluation kit bill of materials | Design support | 2025-05-06 |
| stepperonline_42BLS40-24-01_overview | stepperonline_42BLS40-24-01_overview | Design support | 2024-05-02 |
| UM90029 | NEVB-MTR1-KIT1 motor driver evaluation kit | User manual | 2025-05-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.