Cordless power tools

When heavy duty lithium battery packs and brushless DC motors were first combined, no one would have guessed the impact they would have on cordless power tools. Yet today cordless power tools continue to replace a whole range of mains-powered consumer and professional tools. While 12-24 V systems are still common, more and more manufacturers are switching to more powerful 36 V or 48 V systems. Of course with more power comes the need for greater safety and Nexperia’s portfolio helps provide that safety without sacrificing efficiency.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Support

Block diagram

Externalbatterycharger BatteryManagementSystem (BMS) Powerinterface Powermanagement Sensorinterface Signalprocessing Gatedriver Motordrive Sensors MCU grid aaa-044020 Highlighted components are Nexperia focus products.

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Trend is towards more powerful brushless DC motor control 
  • Best thermal performance thanks to clip-bonding package, Rth 3x better than competition resulting in half the temperature
  • Lower switch losses further improve thermal behaviour
  • Reliable clip-bonding package technology for high anti stall robustness
  • LFPAK and CFP (both clip-bond package) allow high-efficiency motor drive and DCDC converter solutions while reducing costs (less heating to dissipate, smaller inductance and capacitor)
  • For specific applications MOSFETs may need to meet different spacing requirements like UL2595