NEVB-NPS3005A - 0.5-5.5 V, 6 A, 14 mΩ single channel load switch with soft start evaluation board
The NEVB-NPS3005A is a two-layer PCB containing the NPS3005A load switch device. It allows the user to explore the device's behavior under various application conditions.
Key features
- Input voltage range of 0.5V to 5.5V
- Bias voltage range of 1.5V to 5.5V
- 6A maximum continuous current (Imax)
- 14mΩ (typical) on-resistance
- 1.2V control logic compatible
- Adjustable soft start
- Thermal shutdown
- ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 exceeds 3000V
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1500V - SOT8067-1 (HWSON8) with thermal pad (plastic thermal enhanced very thin small outline packages, no leads; 8 terminals; 0.5mm pitch; 2.0mm x 2.0mm x 0.75mm body)
- Specified from -40°C to +125°C
Key Benefits
- Wide input voltage range for improved design flexibility
- External bias pin for stable on-resistance
- Low Rdson for improved power efficiency and increase current rating
- Adjustable soft start to help reduce inrush current
- Over temperature protection prevents over heating
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NPS3005AGP | 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NPS3005---0-5-5-V--6-A--15-m--single-channel-load-switch-with-soft-start-evaluation-board | NEVB-NPS3005 - 0.5-5.5 V, 6 A, 15 mΩ single channel load switch with soft start and quick output discharge (QoD) evaluation board | Evaluation board | Order | |
|
nevb-nps3005b-single-channel-load-switch-with-soft-start | NEVB-NPS3005B - 0.5-5.5 V, 6 A, 14 mΩ single channel load switch with soft start and quick output discharge (QoD) evaluation board | Evaluation board | Order |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NPS3005AGP | 0.5 V to 5.5 V, 6 A. 14 mΩ load switch with soft start, and optional quick-output discharge | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NPS3005---0-5-5-V--6-A--15-m--single-channel-load-switch-with-soft-start-evaluation-board | NEVB-NPS3005 - 0.5-5.5 V, 6 A, 15 mΩ single channel load switch with soft start and quick output discharge (QoD) evaluation board | Evaluation board | Order | |
|
nevb-nps3005b-single-channel-load-switch-with-soft-start | NEVB-NPS3005B - 0.5-5.5 V, 6 A, 14 mΩ single channel load switch with soft start and quick output discharge (QoD) evaluation board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90092 | NPS3005A/NPS3005B 0.5 V to 5.5 V, 6 A, 14 mΩ single channel load switch with soft start | User manual | 2026-06-04 |
Support
<p>Please visit our <a href="https://nexperia.service-now.com/community">engineer exchange forum</a> or <a href="https://www.nexperia.com/support/">contact us</a> for further support.</p>