Power delivery / distribution board (PDB)

The backbone of stable power delivery, power distribution systems safely route and manage electrical energy from centralized sources to critical loads. As power demands in AI and hyperscale datacenter architectures continue to rise, next‑generation Power Distribution Units (PDUs), built around high‑density 800 V Power Distribution Boards (PDBs), are becoming essential extensions of the power supply. These advanced PDBs enable efficient voltage conversion and distribution to system loads, delivering greater power density, reduced copper losses and improved overall efficiency, while supporting fast dynamic load changes and robust protection to ensure reliable operation in high‑power environments.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Support

Block diagram

Input power protection Power management Gate driver HMIRGB LEDs / Color screen Battery backup unit (BBU) Power supply unit (PSU) Motherboard / AI accelerator board Networking and NICs Fans / Cooling Storage aaa-045618 Power delivery Highlighted components are Nexperia focus products.

HMI

Battery Backup Unit (BBU)

Power supply unit

Motherboard / AI accelerator board

Networking and NICs

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • e‑mode GaN FETs are strong candidates for the 48V-to-intermediate bus conversion stage due to their incredibly low gate charge and output charge which reduces switching losses. However, their very fast switching transitions can generate high frequency noise (high di/dt and dv/dt). Additionally, they exhibit tight gate‑threshold voltage windows and a high sensitivity to parasitic turn‑on events. ​
  • For 400 V to 48 / 12 V convertors designers can choose between 650 V e-mode and cascode GaN FETs. While e-mode generally delivers superior efficiency at higher power levels, cascode benefits from inherently fast switching behaviour.
  • For converters operating from 800 V buses, 1200 V SiC MOSFETs are the preferred solution. Nexperia devices have excellent RDS(on) temperature stability, tight threshold voltage specification for easy paralleling, superior gate charge ratio for stable switching performance and a robust and low forward voltage drop body diode with low reverse recovery charge​.
  • Designs may require multiple hot‑swap controllers to handle high power levels and ensure reliable inrush current control and fault protection. Nexperia’s Hot-swpa ASFETs are specially designed for these applications with industry widest SOA.​
  • Silicon trench MOSFETs remain the technology of choice for multiphase POL converters. Copper‑clip LFPAK packages offer low parasitic resistance, excellent board‑level reliability, and very low RDS(on). Larger package options support efficient thermal management, enabling the delivery of multi‑hundred‑ampere load currents with high power density and reliability.

Check out Nexperia’s first application techbook on AI datacenters power system

Explore the latest advances in AI data center power delivery with our new techbook:

  • Understand the design power-conversion challenges in PSU and BBU systems
  • Learn how to select the right low and high voltage switching devices
  • Discover Nexperia solutions for demanding power designs
  • Learn how TVS diodes and hot-swap MOSFETs can help protect power lines