Features and benefits
-
ESD protection of up to five lines
-
Low diode capacitance
-
Max. peak pulse power: PPPM = 25 W
-
Low clamping voltage: VCL = 12 V
-
Ultra low leakage current: IRM = 75 nA
-
ESD protection up to 20 kV
-
IEC 61000-4-2; level 4 (ESD)
-
IEC 61000-4-5 (surge); IPPM = 2.5 A
Applications
-
Computers and peripherals
-
Audio and video equipment
-
Cellular handsets and accessories
-
Communication systems
-
Portable electronics
-
SIM card protection
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) |
---|---|---|---|---|---|---|---|---|---|
PESD3V3L5UF | SOT886 | XSON6 | 1.45 x 1 x 0.5 | Unidirectional | 5 | 3.3 | 22 | 2.5 | 20 |
PESD3V3L5UY | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | Unidirectional | 5 | 3.3 | 22 | 2.5 | 20 |
PESD5V0L5UF | SOT886 | XSON6 | 1.45 x 1 x 0.5 | Unidirectional | 5 | 5 | 16 | 2.5 | 20 |
PESD5V0L5UY | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | Unidirectional | 5 | 5 | 16 | 2.5 | 20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD3V3L5UF | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | A1 | PESD3V3L5UF,115 ( 9340 611 95115 ) |
PESD3V3L5UY | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | K3% | PESD3V3L5UY,115 ( 9340 578 02115 ) |
PESD5V0L5UF | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_115 | Active | A2 | PESD5V0L5UF,115 ( 9340 611 99115 ) |
PESD5V0L5UY | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | K4% | PESD5V0L5UY,115 ( 9340 578 03115 ) |
SOT363_135 | Active | K4% | PESD5V0L5UYF ( 9340 578 03135 ) | ||||
SOT363_125 | Active | K4% | PESD5V0L5UY,125 ( 9340 578 03125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PESD5V0L5UY/DG | 934061857115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD3V3L5UF | PESD3V3L5UF,115 | PESD3V3L5UF | Always Pb-free | ||
PESD3V3L5UY | PESD3V3L5UY,115 | PESD3V3L5UY | Always Pb-free | ||
PESD5V0L5UF | PESD5V0L5UF,115 | PESD5V0L5UF | Always Pb-free | ||
PESD5V0L5UY | PESD5V0L5UY,115 | PESD5V0L5UY | Always Pb-free | ||
PESD5V0L5UY | PESD5V0L5UYF | PESD5V0L5UY | week 25, 2019 | ||
PESD5V0L5UY | PESD5V0L5UY,125 | PESD5V0L5UY | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PESDXL5UF_V_Y | Low capacitance unidirectional fivefold ESD protection diode arrays | Data sheet | 2020-05-01 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.