74AHC00-Q100; 74AHCT00-Q100
Quad 2-input NAND gate
The 74AHC00-Q100; 74AHCT00-Q100 are quad 2-input NAND gates. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 V to 5.5 V
Input levels:
For 74AHC00-Q100: CMOS level
For 74AHCT00-Q100: TTL level
Balanced propagation delays
All inputs have Schmitt-trigger actions
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC00BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
| 74AHC00D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
| 74AHC00PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 138 | 6.9 | 64 | TSSOP14 |
| 74AHCT00BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
| 74AHCT00D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
| 74AHCT00PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 6.9 | 64 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC00BQ-Q100 | 74AHC00BQ‑Q100X (935300609115) |
Active | AHC00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHC00D-Q100 | 74AHC00D‑Q100J (935300606118) |
Active | 74AHC00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHC00PW-Q100 | 74AHC00PW‑Q100J (935300608118) |
Active | AHC00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74AHCT00BQ-Q100 | 74AHCT00BQ‑Q100X (935300613115) |
Active | AHT00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHCT00D-Q100 | 74AHCT00D‑Q100J (935300611118) |
Active | 74AHCT00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHCT00PW-Q100 | 74AHCT00PW‑Q100J (935300612118) |
Active | AHCT00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC00BQ-Q100 | 74AHC00BQ‑Q100X | 74AHC00BQ-Q100 |
|
|
| 74AHC00D-Q100 | 74AHC00D‑Q100J | 74AHC00D-Q100 |
|
|
| 74AHC00PW-Q100 | 74AHC00PW‑Q100J | 74AHC00PW-Q100 |
|
|
| 74AHCT00BQ-Q100 | 74AHCT00BQ‑Q100X | 74AHCT00BQ-Q100 |
|
|
| 74AHCT00D-Q100 | 74AHCT00D‑Q100J | 74AHCT00D-Q100 |
|
|
| 74AHCT00PW-Q100 | 74AHCT00PW‑Q100J | 74AHCT00PW-Q100 |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT00_Q100 | Quad 2-input NAND gate | Data sheet | 2024-01-15 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna212 | Block diagram: 74LVC132ABQ, 74LVC132AD, 74LVC132APW, 74AHC00BQ, 74AHC00D, 74AHC00PW, 74AHCT00BQ, 74AHCT00D, 74AHCT00PW, 74LV00BQ, 74LV00D, 74LV00DB, 74LV00N, 74LV00PW, 74LVC00ABQ, 74LVC00AD, 74LVC00ADB, 74LVC00APW | Block diagram | 2009-11-04 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc00 | ahc00 IBIS model | IBIS model | 2013-04-08 |
| ahct00 | ahct00 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc00 | ahc00 IBIS model | IBIS model | 2013-04-08 |
| ahct00 | ahct00 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.