74AHC1G125; 74AHCT1G125
Bus buffer/line driver; 3-state
The 74AHC1G125/74AHCT1G125 is a single buffer/line driver with 3-state output. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Overvoltage tolerant inputs to 5.5 V
High noise immunity
Symmetrical output impedance
CMOS low power dissipation
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
Balanced propagation delays
Multiple package options
Input levels:
For 74AHC1G125: CMOS level
For 74AHCT1G125: TTL level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G125GM | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 318 | 7.4 | 161 | XSON6 |
| 74AHC1G125GV | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 276 | 58.2 | 173 | TSOP5 |
| 74AHC1G125GW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 317 | 86.0 | 186 | TSSOP5 |
| 74AHC1G125GZ | 2.0 - 5.5 | CMOS | low | -40~125 | 310 | 31.7 | 194.2 | XSON5 | |||
| 74AHCT1G125GM | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 318 | 7.4 | 161 | XSON6 |
| 74AHCT1G125GV | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 276 | 58.2 | 173 | TSOP5 |
| 74AHCT1G125GW | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 317 | 86.0 | 186 | TSSOP5 |
| 74AHCT1G125GZ | 4.5 - 5.5 | TTL | low | -40~125 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC1G125GM | 74AHC1G125GM,115 (935285523115) |
Active | AM |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AHC1G125GM,132 (935285523132) |
Active | AM | SOT886_132 | ||||
| 74AHC1G125GV | 74AHC1G125GV,125 (935271661125) |
Active | A25 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74AHC1G125GW | 74AHC1G125GW,125 (935263002125) |
Active | AM |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AHC1G125GZ | 74AHC1G125GZYL (935691642315) |
Active | AM |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 | |
| 74AHCT1G125GM | 74AHCT1G125GM,115 (935285525115) |
Active | CM |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AHCT1G125GM,132 (935285525132) |
Active | CM | SOT886_132 | ||||
| 74AHCT1G125GV | 74AHCT1G125GV,125 (935271660125) |
Active | C25 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74AHCT1G125GW | 74AHCT1G125GW,125 (935263001125) |
Active | CM |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AHCT1G125GZ | 74AHCT1G125GZYL (935691656315) |
Active | CM |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC1G125GF | 74AHC1G125GF,132 (935285524132) |
Obsolete | AM |
XSON6 (SOT891) |
SOT891 | SOT891_132 | |
| 74AHCT1G125GF | 74AHCT1G125GF,132 (935285526132) |
Obsolete | CM |
XSON6 (SOT891) |
SOT891 | SOT891_132 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC1G125GM | 74AHC1G125GM,115 | 74AHC1G125GM |
|
|
| 74AHC1G125GM | 74AHC1G125GM,132 | 74AHC1G125GM |
|
|
| 74AHC1G125GV | 74AHC1G125GV,125 | 74AHC1G125GV |
|
|
| 74AHC1G125GW | 74AHC1G125GW,125 | 74AHC1G125GW |
|
|
| 74AHC1G125GZ | 74AHC1G125GZYL | 74AHC1G125GZ |
|
|
| 74AHCT1G125GM | 74AHCT1G125GM,115 | 74AHCT1G125GM |
|
|
| 74AHCT1G125GM | 74AHCT1G125GM,132 | 74AHCT1G125GM |
|
|
| 74AHCT1G125GV | 74AHCT1G125GV,125 | 74AHCT1G125GV |
|
|
| 74AHCT1G125GW | 74AHCT1G125GW,125 | 74AHCT1G125GW |
|
|
| 74AHCT1G125GZ | 74AHCT1G125GZYL | 74AHCT1G125GZ |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC1G125GF | 74AHC1G125GF,132 | 74AHC1G125GF |
|
|
| 74AHCT1G125GF | 74AHCT1G125GF,132 | 74AHCT1G125GF |
|
|
Documentation (29)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT1G125 | Bus buffer/line driver; 3-state | Data sheet | 2024-08-28 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna118 | Block diagram: 74AHC1G125GV, 74AHC1G125GW, 74AHCT1G125GV, 74AHCT1G125GW, 74HC1G125GV, 74HC1G125GW, 74HCT1G125GV, 74HCT1G125GW, 74LVC1G125GF, 74LVC1G125GM, 74LVC1G125GV, 74LVC1G125GW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| ahc1g125 | ahc1g125 IBIS model | IBIS model | 2013-04-08 |
| ahct1g125 | ahct1g125 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| ahc1g125 | ahc1g125 IBIS model | IBIS model | 2013-04-08 |
| ahct1g125 | ahct1g125 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.