74HC174; 74HCT174
Hex D-type flip-flop with reset; positive-edge trigger
The 74HC174; 74HCT174 are hex positive edge-triggered D-type flip-flops with individual data inputs (Dn) and outputs (Qn). The common clock (CP) and master reset (MR) inputs load and reset all flip-flops simultaneously. The D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition is stored in the flip-flop and appears at the Q output. A LOW on MR causes the flip-flops and outputs to be reset LOW. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 to 6.0 V
CMOS low power dissipation
High noise immunity
Input levels:
For 74HC174: CMOS level
For 74HCT174: TTL level
Six edge-triggered D-type flip-flops
Asynchronous master reset
Complies with JEDEC standards
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC174D | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | 4.2 | 39 | SO16 |
| 74HC174PW | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 99 | low | -40~125 | 2.1 | 42.4 | TSSOP16 |
| 74HCT174D | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | 4.2 | 39 | SO16 |
| 74HCT174PW | 4.5 - 5.5 | TTL | ± 4 | 18 | 69 | low | -40~125 | 2.1 | 42.4 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC174D | 74HC174D,653 (933714570653) |
Active | 74HC174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HC174PW | 74HC174PW,118 (935188360118) |
Active | HC174 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| 74HCT174D | 74HCT174D,653 (933715050653) |
Active | 74HCT174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HCT174PW | 74HCT174PW,118 (935187380118) |
Active | HCT174 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC174DB | 74HC174DB,112 (935188580112) |
Obsolete | no package information | ||||
| 74HC174DB,118 (935188580118) |
Obsolete | ||||||
| 74HCT174D | 74HCT174D,652 (933715050652) |
Withdrawn / End-of-life | 74HCT174D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
| 74HCT174DB | 74HCT174DB,112 (935186900112) |
Obsolete | no package information | ||||
| 74HCT174DB,118 (935186900118) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC174D | 74HC174D,653 | 74HC174D |
|
|
| 74HC174PW | 74HC174PW,118 | 74HC174PW |
|
|
| 74HCT174D | 74HCT174D,653 | 74HCT174D |
|
|
| 74HCT174PW | 74HCT174PW,118 | 74HCT174PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC174DB | 74HC174DB,112 | 74HC174DB |
|
|
| 74HC174DB | 74HC174DB,118 | 74HC174DB |
|
|
| 74HCT174D | 74HCT174D,652 | 74HCT174D |
|
|
| 74HCT174DB | 74HCT174DB,112 | 74HCT174DB |
|
|
| 74HCT174DB | 74HCT174DB,118 | 74HCT174DB |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT174 | Hex D-type flip-flop with reset; positive-edge trigger | Data sheet | 2024-03-14 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.