74LVT16374A; 74LVTH16374A
3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
The 74LVT16374A; 74LVTH16374A is a 16-bit edge-triggered D-type flip-flop with 3-state outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. The device features two clocks (1CP and 2CP) and two output enables (1OE and 2OE), each controlling 8-bits. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (nCP) transition. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Operation of the nOE input does not affect the state of the flip-flops.
Features and benefits
16-bit edge-triggered flip-flop
3-state buffers
Output capability: +64 mA and -32 mA
Wide supply voltage range from 2.7 to 3.6 V
Overvoltage tolerant inputs to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
Input and output interface capability to systems at 5 V supply
Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs. (74LVTH16374A only)
Live insertion and extraction permitted
Power-up reset
Power-up 3-state
No bus current loading when output is tied to 5 V bus
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
Complies with JEDEC standard JESD8C (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to 85 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT16374ADGG | 2.7 - 3.6 | TTL | -32/+64 | 3.0 | 150 | medium | -40~85 | 82 | 1.8 | 35 | TSSOP48 |
| 74LVTH16374ADGG | 2.7 - 3.6 | TTL | -32/+64 | 3.0 | 150 | medium | -40~85 | 82 | 1.8 | 35 | TSSOP48 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16374ADGG | 74LVT16374ADGG,118 (935203010118) |
Active | LVT16374A LVT16374A Standard Procedure Standard Procedure |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
| 74LVTH16374ADGG | 74LVTH16374ADGG,18 (935289265118) |
Active | LVTH16374A |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVT16374ADL | 74LVT16374ADL,112 (935184410112) |
Obsolete | LVT16374A LVT16374A Standard Procedure Standard Procedure |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVT16374ADL,118 (935184410118) |
Obsolete | LVT16374A LVT16374A Standard Procedure Standard Procedure | SOT370-1_118 | ||||
| 74LVT16374AEV | 74LVT16374AEV/G,55 (935281134551) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | no package information | |||
| 74LVT16374AEV/G:55 (935281134557) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEV/G,51 (935281134518) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEV,118 (935271933118) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEV,151 (935271933151) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEV,157 (935271933157) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEVY (935271933518) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEVE (935271933551) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
| 74LVT16374AEVK (935271933557) |
Obsolete | LVT16374A Standard Procedure Standard Procedure | |||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16374ADGG | 74LVT16374ADGG,118 | 74LVT16374ADGG |
|
|
| 74LVTH16374ADGG | 74LVTH16374ADGG,18 | 74LVTH16374ADGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVT16374ADL | 74LVT16374ADL,112 | 74LVT16374ADL |
|
|
| 74LVT16374ADL | 74LVT16374ADL,118 | 74LVT16374ADL |
|
|
| 74LVT16374AEV | 74LVT16374AEV/G,55 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEV/G:55 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEV/G,51 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEV,118 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEV,151 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEV,157 | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEVY | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEVE | 74LVT16374AEV |
|
|
| 74LVT16374AEV | 74LVT16374AEVK | 74LVT16374AEV |
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVT_LVTH16374A | 3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Data sheet | 2024-07-08 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| sw00019 | Block diagram: 74LVT162374DGG, 74LVT162374DL, 74LVT16374ADGG, 74LVT16374ADL, 74LVT16374AEV | Block diagram | 2009-11-04 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| lvt16374a | lvt16374a IBIS model | IBIS model | 2013-04-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.