Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZB84-B10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 0.02 | 9.8 | 10.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 0.02 | 10.8 | 11.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 0.02 | 11.8 | 12.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 0.02 | 12.7 | 13.3 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 0.02 | 14.7 | 15.3 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 0.02 | 15.7 | 16.3 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 0.02 | 17.6 | 18.4 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 0.02 | 19.6 | 20.4 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 0.02 | 21.6 | 22.4 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 0.02 | 23.5 | 24.5 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 0.02 | 26.5 | 27.5 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 0.02 | 2.35 | 2.45 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 0.02 | 2.65 | 2.75 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 0.02 | 29.4 | 30.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 0.02 | 32.3 | 33.7 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 0.02 | 35.3 | 36.7 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 0.02 | 38.2 | 39.8 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 0.02 | 2.94 | 3.06 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 0.02 | 3.23 | 3.37 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 0.02 | 3.53 | 3.67 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 0.02 | 3.82 | 3.98 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 0.02 | 42.1 | 43.9 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 0.02 | 46.1 | 47.9 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 0.02 | 4.21 | 4.39 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 0.02 | 4.61 | 4.79 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 0.02 | 50 | 52 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B56 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 0.02 | 54.9 | 57.1 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 0.02 | 5 | 5.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 0.02 | 5.49 | 5.71 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B62 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 0.02 | 60.8 | 63.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B68 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 0.02 | 66.6 | 69.4 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 0.02 | 6.08 | 6.32 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 0.02 | 6.66 | 6.94 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B75 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 0.02 | 73.5 | 76.5 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 0.02 | 7.35 | 7.65 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 0.02 | 8.04 | 8.36 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-B9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 0.02 | 8.92 | 9.28 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C11 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C12 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C13 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C15 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C18 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C20 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C22 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C24 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C27 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C30 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | appr. 5% | 28 | 32 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C33 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | appr. 5% | 31 | 35 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C36 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | appr. 5% | 34 | 38 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C39 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | appr. 5% | 37 | 41 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C43 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | appr. 5% | 40 | 46 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C47 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | appr. 5% | 44 | 50 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C51 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | appr. 5% | 48 | 54 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C56 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | appr. 5% | 52 | 60 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C62 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | appr. 5% | 58 | 66 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C68 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | appr. 5% | 64 | 72 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C75 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | appr. 5% | 70 | 79 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 200 | 300 | 40 | 150 | dual c.a. |
| BZB84-C9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 200 | 300 | 40 | 150 | dual c.a. |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZB84-B10 | BZB84‑B10,215 (934061717215) |
Active | VS% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B11 | BZB84‑B11,215 (934061718215) |
Active | VT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B12 | BZB84‑B12,215 (934061719215) |
Active | VU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B13 | BZB84‑B13,215 (934061721215) |
Active | VV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B15 | BZB84‑B15,215 (934061722215) |
Active | VW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B16 | BZB84‑B16,215 (934063346215) |
Active | PT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84‑B16VL (934063346235) |
Active | PT% | SOT23_235 | ||||
| BZB84-B18 | BZB84‑B18,215 (934063347215) |
Active | PU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B20 | BZB84‑B20,215 (934063453215) |
Active | RP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B22 | BZB84‑B22,215 (934063348215) |
Active | PV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B24 | BZB84‑B24,215 (934063349215) |
Active | PW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B27 | BZB84‑B27,215 (934063351215) |
Active | PX% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B2V4 | BZB84‑B2V4,215 (934061701215) |
Active | V9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B2V7 | BZB84‑B2V7,215 (934061702215) |
Active | VA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B30 | BZB84‑B30,215 (934063352215) |
Active | PY% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B33 | BZB84‑B33,215 (934063353215) |
Active | PZ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B36 | BZB84‑B36,215 (934063354215) |
Active | RA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B39 | BZB84‑B39,215 (934063355215) |
Active | RB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V0 | BZB84‑B3V0,215 (934061703215) |
Active | VB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V3 | BZB84‑B3V3,215 (934061704215) |
Active | VC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V6 | BZB84‑B3V6,215 (934061705215) |
Active | VD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B3V9 | BZB84‑B3V9,215 (934061706215) |
Active | VE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B43 | BZB84‑B43,215 (934063356215) |
Active | RC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B47 | BZB84‑B47,215 (934063357215) |
Active | RD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B4V3 | BZB84‑B4V3,215 (934061707215) |
Active | VF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B4V7 | BZB84‑B4V7,215 (934061708215) |
Active | VG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B51 | BZB84‑B51,215 (934063358215) |
Active | RE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B56 | BZB84‑B56,215 (934063359215) |
Active | RF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B5V1 | BZB84‑B5V1,215 (934061709215) |
Active | VH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B5V6 | BZB84‑B5V6,215 (934061711215) |
Active | VK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B62 | BZB84‑B62,215 (934063361215) |
Active | RG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B68 | BZB84‑B68,215 (934063362215) |
Active | RH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B6V2 | BZB84‑B6V2,215 (934061712215) |
Active | VL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B6V8 | BZB84‑B6V8,215 (934061713215) |
Active | VM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B75 | BZB84‑B75,215 (934063363215) |
Active | RJ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B7V5 | BZB84‑B7V5,215 (934061714215) |
Active | VN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B8V2 | BZB84‑B8V2,215 (934061715215) |
Active | VP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-B9V1 | BZB84‑B9V1,215 (934061716215) |
Active | VR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C10 | BZB84‑C10,215 (934061695215) |
Active | US% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C11 | BZB84‑C11,215 (934061696215) |
Active | UT% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C12 | BZB84‑C12,215 (934061697215) |
Active | UU% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C13 | BZB84‑C13,215 (934061698215) |
Active | UV% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C15 | BZB84‑C15,215 (934061699215) |
Active | UW% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C16 | BZB84‑C16,215 (934063326215) |
Active | PB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C18 | BZB84‑C18,215 (934063328215) |
Active | PC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C20 | BZB84‑C20,215 (934063454215) |
Active | RQ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C22 | BZB84‑C22,215 (934063329215) |
Active | PD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C24 | BZB84‑C24,215 (934063331215) |
Active | PE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C27 | BZB84‑C27,215 (934063333215) |
Active | PF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C2V4 | BZB84‑C2V4,215 (934061680215) |
Active | U9% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C2V7 | BZB84‑C2V7,215 (934061681215) |
Active | UA% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C30 | BZB84‑C30,215 (934063334215) |
Active | PG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C33 | BZB84‑C33,215 (934063335215) |
Active | PH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C36 | BZB84‑C36,215 (934063336215) |
Active | PJ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C39 | BZB84‑C39,215 (934063337215) |
Active | PK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V0 | BZB84‑C3V0,215 (934061682215) |
Active | UB% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V3 | BZB84‑C3V3,215 (934061723215) |
Active | UC% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V6 | BZB84‑C3V6,215 (934061683215) |
Active | UD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C3V9 | BZB84‑C3V9,215 (934061684215) |
Active | UE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C43 | BZB84‑C43,215 (934063338215) |
Active | PL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C47 | BZB84‑C47,215 (934063339215) |
Active | PM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C4V3 | BZB84‑C4V3,215 (934061685215) |
Active | UF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C4V7 | BZB84‑C4V7,215 (934061686215) |
Active | UG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C51 | BZB84‑C51,215 (934063341215) |
Active | PN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C56 | BZB84‑C56,215 (934063342215) |
Active | PP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C5V1 | BZB84‑C5V1,215 (934061687215) |
Active | UH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C5V6 | BZB84‑C5V6,215 (934061688215) |
Active | UK% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C62 | BZB84‑C62,215 (934063343215) |
Active | PQ% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C68 | BZB84‑C68,215 (934063344215) |
Active | PR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C6V2 | BZB84‑C6V2,215 (934061689215) |
Active | UL% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84‑C6V2VL (934061689235) |
Active | UL% | SOT23_235 | ||||
| BZB84-C6V8 | BZB84‑C6V8,215 (934061691215) |
Active | UM% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C75 | BZB84‑C75,215 (934063345215) |
Active | PS% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C7V5 | BZB84‑C7V5,215 (934061692215) |
Active | UN% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C8V2 | BZB84‑C8V2,215 (934061693215) |
Active | UP% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BZB84-C9V1 | BZB84‑C9V1,215 (934061694215) |
Active | UR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
Environmental information
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BZB84_SER | Dual Zener diodes | Data sheet | 2020-12-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 006aaa154 | Block diagram: BZB84-B10, BZB84-B11, BZB84-B12, BZB84-B13, BZB84-B15, BZB84-B16, BZB84-B18, BZB84-B20, BZB84-B22, BZB84-B24, BZB84-B27, BZB84-B2V4, BZB84-B2V7, BZB84-B30, BZB84-B33, BZB84-B36, BZB84-B39, BZB84-B3V0, BZB84-B3V3, BZB84-B3V6, BZB84-B3V9, BZB84-B43, BZB84-B47, BZB84-B4V3, BZB84-B4V7, BZB84-B51, BZB84-B56, BZB84-B5V1, BZB84-B5V6, BZB84-B62, BZB84-B68, BZB84-B6V2, BZB84-B6V8, BZB84-B75, BZB84-B7V5, BZB84-B8V2, BZB84-B9V1, BZB84-C10, BZB84-C11, BZB84-C12, BZB84-C13, BZB84-C15, BZB84-C16, BZB84-C18, BZB84-C20, BZB84-C22, BZB84-C24, BZB84-C27, BZB84-C2V4, BZB84-C2V7, BZB84-C30, BZB84-C33, BZB84-C36, BZB84-C39, BZB84-C3V0, BZB84-C3V3, BZB84-C3V6, BZB84-C3V9, BZB84-C43, BZB84-C47, BZB84-C4V3, BZB84-C4V7, BZB84-C51, BZB84-C56, BZB84-C5V1, BZB84-C5V6, BZB84-C62, BZB84-C68, BZB84-C6V2, BZB84-C6V8, BZB84-C75, BZB84-C7V5, BZB84-C8V2, BZB84-C9V1, MMBZ12VAL, MMBZ15VAL, MMBZ18VAL, MMBZ20VAL, MMBZ27VAL, MMBZ33VAL, PESD36VS2UT, PESD5V0L2UU, PESD5V0X1BQ, PESD5V0X1BT, PESD6V0L2UU | Block diagram | 2009-11-03 |
| sot023_sv | Simplified outline: SOT23 (TO-236AB) | Block diagram | 2010-02-10 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZB84-B10
- BZB84-B11
- BZB84-B12
- BZB84-B13
- BZB84-B15
- BZB84-B16
- BZB84-B18
- BZB84-B20
- BZB84-B22
- BZB84-B24
- BZB84-B27
- BZB84-B2V4
- BZB84-B2V7
- BZB84-B30
- BZB84-B33
- BZB84-B36
- BZB84-B39
- BZB84-B3V0
- BZB84-B3V3
- BZB84-B3V6
- BZB84-B3V9
- BZB84-B43
- BZB84-B47
- BZB84-B4V3
- BZB84-B4V7
- BZB84-B51
- BZB84-B56
- BZB84-B5V1
- BZB84-B5V6
- BZB84-B62
- BZB84-B68
- BZB84-B6V2
- BZB84-B6V8
- BZB84-B75
- BZB84-B7V5
- BZB84-B8V2
- BZB84-B9V1
- BZB84-C10
- BZB84-C11
- BZB84-C12
- BZB84-C13
- BZB84-C15
- BZB84-C16
- BZB84-C18
- BZB84-C20
- BZB84-C22
- BZB84-C24
- BZB84-C27
- BZB84-C2V4
- BZB84-C2V7
- BZB84-C30
- BZB84-C33
- BZB84-C36
- BZB84-C39
- BZB84-C3V0
- BZB84-C3V3
- BZB84-C3V6
- BZB84-C3V9
- BZB84-C43
- BZB84-C47
- BZB84-C4V3
- BZB84-C4V7
- BZB84-C51
- BZB84-C56
- BZB84-C5V1
- BZB84-C5V6
- BZB84-C62
- BZB84-C68
- BZB84-C6V2
- BZB84-C6V8
- BZB84-C75
- BZB84-C7V5
- BZB84-C8V2
- BZB84-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.