BZX84W-Q Series
Voltage regulator diodes
General-purpose Zener diodes in a SOT323 (SC-70) leadless very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Two tolerance series: ± 2 % and ± 5 %
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
High-frequency applications
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX84W-B10-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-B11-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | 2% | 11.2 | 200 | 10.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-B12-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | 2% | 12.2 | 200 | 11.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-B13-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | 2% | 13.3 | 200 | 12.7 | 275 | 40 | 150 | single | Y | 
| BZX84W-B15-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 275 | 40 | 150 | single | Y | 
| BZX84W-B16-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | 2% | 16.3 | 200 | 15.7 | 275 | 40 | 150 | single | Y | 
| BZX84W-B18-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | 2% | 18.4 | 200 | 17.6 | 275 | 40 | 150 | single | Y | 
| BZX84W-B20-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 275 | 40 | 150 | single | Y | 
| BZX84W-B22-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | 2% | 22.4 | 200 | 21.6 | 275 | 40 | 150 | single | Y | 
| BZX84W-B24-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | 2% | 24.5 | 200 | 23.5 | 275 | 40 | 150 | single | Y | 
| BZX84W-B27-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | 2% | 27.5 | 200 | 26.5 | 275 | 40 | 150 | single | Y | 
| BZX84W-B2V4-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 275 | 40 | 150 | single | Y | 
| BZX84W-B2V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 275 | 40 | 150 | single | Y | 
| BZX84W-B30-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-B33-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | 2% | 33.7 | 200 | 32.3 | 275 | 40 | 150 | single | Y | 
| BZX84W-B36-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | 2% | 36.7 | 200 | 35.3 | 275 | 40 | 150 | single | Y | 
| BZX84W-B39-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | 2% | 39.8 | 200 | 38.2 | 275 | 40 | 150 | single | Y | 
| BZX84W-B3V0-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 275 | 40 | 150 | single | Y | 
| BZX84W-B3V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 275 | 40 | 150 | single | Y | 
| BZX84W-B3V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 275 | 40 | 150 | single | Y | 
| BZX84W-B3V9-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 275 | 40 | 150 | single | Y | 
| BZX84W-B43-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | 2% | 43.9 | 200 | 42.1 | 275 | 40 | 150 | single | Y | 
| BZX84W-B47-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | 2% | 47.9 | 200 | 46.1 | 275 | 40 | 150 | single | Y | 
| BZX84W-B4V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 275 | 40 | 150 | single | Y | 
| BZX84W-B4V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 275 | 40 | 150 | single | Y | 
| BZX84W-B51-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | 2% | 52 | 200 | 50 | 275 | 40 | 150 | single | Y | 
| BZX84W-B56-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | 2% | 57.1 | 200 | 54.9 | 275 | 40 | 150 | single | Y | 
| BZX84W-B5V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 275 | 40 | 150 | single | Y | 
| BZX84W-B5V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 275 | 40 | 150 | single | Y | 
| BZX84W-B62-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | 2% | 63.2 | 200 | 60.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-B68-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | 2% | 69.4 | 200 | 66.6 | 275 | 40 | 150 | single | Y | 
| BZX84W-B6V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 275 | 40 | 150 | single | Y | 
| BZX84W-B6V8-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 275 | 40 | 150 | single | Y | 
| BZX84W-B75-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | 2% | 76.5 | 200 | 73.5 | 275 | 40 | 150 | single | Y | 
| BZX84W-B7V5-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 275 | 40 | 150 | single | Y | 
| BZX84W-B8V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 275 | 40 | 150 | single | Y | 
| BZX84W-B9V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 275 | 40 | 150 | single | Y | 
| BZX84W-C10-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | appr. 5% | 10.6 | 200 | 9.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C11-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | appr. 5% | 11.6 | 200 | 10.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C12-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | appr. 5% | 12.7 | 200 | 11.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C13-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | appr. 5% | 14.1 | 200 | 12.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C15-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | appr. 5% | 15.6 | 200 | 13.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C16-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | appr. 5% | 17.1 | 200 | 15.3 | 275 | 40 | 150 | single | Y | 
| BZX84W-C18-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | appr. 5% | 19.1 | 200 | 16.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C20-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | appr. 5% | 21.2 | 200 | 18.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C22-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | appr. 5% | 23.3 | 200 | 20.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C24-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | appr. 5% | 25.6 | 200 | 22.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C27-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 28.9 | 200 | 25.1 | 275 | 40 | 150 | single | Y | 
| BZX84W-C2V4-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | appr. 5% | 2.6 | 200 | 2.2 | 275 | 40 | 150 | single | Y | 
| BZX84W-C2V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | appr. 5% | 2.9 | 200 | 2.5 | 275 | 40 | 150 | single | Y | 
| BZX84W-C30-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 32 | 200 | 28 | 275 | 40 | 150 | single | Y | 
| BZX84W-C33-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 35 | 200 | 31 | 275 | 40 | 150 | single | Y | 
| BZX84W-C36-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 38 | 200 | 34 | 275 | 40 | 150 | single | Y | 
| BZX84W-C39-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 275 | 40 | 150 | single | Y | 
| BZX84W-C3V0-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | appr. 5% | 3.2 | 200 | 2.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C3V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | appr. 5% | 3.5 | 200 | 3.1 | 275 | 40 | 150 | single | Y | 
| BZX84W-C3V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | appr. 5% | 3.8 | 200 | 3.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C3V9-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | appr. 5% | 4.1 | 200 | 3.7 | 275 | 40 | 150 | single | Y | 
| BZX84W-C43-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 275 | 40 | 150 | single | Y | 
| BZX84W-C47-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 275 | 40 | 150 | single | Y | 
| BZX84W-C4V3-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | appr. 5% | 4.6 | 200 | 4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C4V7-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | appr. 5% | 5 | 200 | 4.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C51-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 275 | 40 | 150 | single | Y | 
| BZX84W-C56-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 60 | 200 | 52 | 275 | 40 | 150 | single | Y | 
| BZX84W-C5V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | appr. 5% | 5.4 | 200 | 4.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C5V6-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | appr. 5% | 6 | 200 | 5.2 | 275 | 40 | 150 | single | Y | 
| BZX84W-C62-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 66 | 200 | 58 | 275 | 40 | 150 | single | Y | 
| BZX84W-C68-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 72 | 200 | 64 | 275 | 40 | 150 | single | Y | 
| BZX84W-C6V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | appr. 5% | 6.6 | 200 | 5.8 | 275 | 40 | 150 | single | Y | 
| BZX84W-C6V8-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | appr. 5% | 7.2 | 200 | 6.4 | 275 | 40 | 150 | single | Y | 
| BZX84W-C75-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 79 | 200 | 70 | 275 | 40 | 150 | single | Y | 
| BZX84W-C7V5-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | appr. 5% | 7.9 | 200 | 7 | 275 | 40 | 150 | single | Y | 
| BZX84W-C8V2-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | appr. 5% | 8.7 | 200 | 7.7 | 275 | 40 | 150 | single | Y | 
| BZX84W-C9V1-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | appr. 5% | 9.6 | 200 | 8.5 | 275 | 40 | 150 | single | Y | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| BZX84W-B10-Q | BZX84W-B10-QX (934664664115)  | 
Active | F9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B10-QF (934664664135)  | 
Active | F9% | SOT323_135 | ||||
| BZX84W-B11-Q | BZX84W-B11-QX (934664609115)  | 
Active | J2% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B11-QF (934664609135)  | 
Active | J2% | SOT323_135 | ||||
| BZX84W-B12-Q | BZX84W-B12-QX (934664606115)  | 
Active | J3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B12-QF (934664606135)  | 
Active | J3% | SOT323_135 | ||||
| BZX84W-B13-Q | BZX84W-B13-QX (934664608115)  | 
Active | J4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B13-QF (934664608135)  | 
Active | J4% | SOT323_135 | ||||
| BZX84W-B15-Q | BZX84W-B15-QX (934664661115)  | 
Active | J5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B15-QF (934664661135)  | 
Active | J5% | SOT323_135 | ||||
| BZX84W-B16-Q | BZX84W-B16-QX (934664663115)  | 
Active | J6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B16-QF (934664663135)  | 
Active | J6% | SOT323_135 | ||||
| BZX84W-B18-Q | BZX84W-B18-QX (934664660115)  | 
Active | J7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B18-QF (934664660135)  | 
Active | J7% | SOT323_135 | ||||
| BZX84W-B20-Q | BZX84W-B20-QX (934664672115)  | 
Active | J8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B20-QF (934664672135)  | 
Active | J8% | SOT323_135 | ||||
| BZX84W-B22-Q | BZX84W-B22-QX (934664605115)  | 
Active | J9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B22-QF (934664605135)  | 
Active | J9% | SOT323_135 | ||||
| BZX84W-B24-Q | BZX84W-B24-QX (934664604115)  | 
Active | K5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B24-QF (934664604135)  | 
Active | K5% | SOT323_135 | ||||
| BZX84W-B27-Q | BZX84W-B27-QX (934664614115)  | 
Active | K6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B27-QF (934664614135)  | 
Active | K6% | SOT323_135 | ||||
| BZX84W-B2V4-Q | BZX84W-B2V4-QX (934664603115)  | 
Active | D3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B2V4-QF (934664603135)  | 
Active | D3% | SOT323_135 | ||||
| BZX84W-B2V7-Q | BZX84W-B2V7-QX (934664601115)  | 
Active | D4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B2V7-QF (934664601135)  | 
Active | D4% | SOT323_135 | ||||
| BZX84W-B30-Q | BZX84W-B30-QX (934664613115)  | 
Active | K7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B30-QF (934664613135)  | 
Active | K7% | SOT323_135 | ||||
| BZX84W-B33-Q | BZX84W-B33-QX (934664612115)  | 
Active | K8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B33-QF (934664612135)  | 
Active | K8% | SOT323_135 | ||||
| BZX84W-B36-Q | BZX84W-B36-QX (934664615115)  | 
Active | K9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B36-QF (934664615135)  | 
Active | K9% | SOT323_135 | ||||
| BZX84W-B39-Q | BZX84W-B39-QX (934664616115)  | 
Active | L2% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B39-QF (934664616135)  | 
Active | L2% | SOT323_135 | ||||
| BZX84W-B3V0-Q | BZX84W-B3V0-QX (934664600115)  | 
Active | D5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B3V0-QF (934664600135)  | 
Active | D5% | SOT323_135 | ||||
| BZX84W-B3V3-Q | BZX84W-B3V3-QX (934664599115)  | 
Active | D6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B3V3-QF (934664599135)  | 
Active | D6% | SOT323_135 | ||||
| BZX84W-B3V6-Q | BZX84W-B3V6-QX (934664650115)  | 
Active | D7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B3V6-QF (934664650135)  | 
Active | D7% | SOT323_135 | ||||
| BZX84W-B3V9-Q | BZX84W-B3V9-QX (934664639115)  | 
Active | D8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B3V9-QF (934664639135)  | 
Active | D8% | SOT323_135 | ||||
| BZX84W-B43-Q | BZX84W-B43-QX (934664617115)  | 
Active | L3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B43-QF (934664617135)  | 
Active | L3% | SOT323_135 | ||||
| BZX84W-B47-Q | BZX84W-B47-QX (934664592115)  | 
Active | L5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B47-QF (934664592135)  | 
Active | L5% | SOT323_135 | ||||
| BZX84W-B4V3-Q | BZX84W-B4V3-QX (934664629115)  | 
Active | D9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B4V3-QF (934664629135)  | 
Active | D9% | SOT323_135 | ||||
| BZX84W-B4V7-Q | BZX84W-B4V7-QX (934664636115)  | 
Active | E4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B4V7-QF (934664636135)  | 
Active | E4% | SOT323_135 | ||||
| BZX84W-B51-Q | BZX84W-B51-QX (934664641115)  | 
Active | L6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B51-QF (934664641135)  | 
Active | L6% | SOT323_135 | ||||
| BZX84W-B56-Q | BZX84W-B56-QX (934664593115)  | 
Active | L7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B56-QF (934664593135)  | 
Active | L7% | SOT323_135 | ||||
| BZX84W-B5V1-Q | BZX84W-B5V1-QX (934664670115)  | 
Active | E5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B5V1-QF (934664670135)  | 
Active | E5% | SOT323_135 | ||||
| BZX84W-B5V6-Q | BZX84W-B5V6-QX (934664667115)  | 
Active | E6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B5V6-QF (934664667135)  | 
Active | E6% | SOT323_135 | ||||
| BZX84W-B62-Q | BZX84W-B62-QX (934664591115)  | 
Active | L8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B62-QF (934664591135)  | 
Active | L8% | SOT323_135 | ||||
| BZX84W-B68-Q | BZX84W-B68-QX (934664594115)  | 
Active | L9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B68-QF (934664594135)  | 
Active | L9% | SOT323_135 | ||||
| BZX84W-B6V2-Q | BZX84W-B6V2-QX (934664621115)  | 
Active | E7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B6V2-QF (934664621135)  | 
Active | E7% | SOT323_135 | ||||
| BZX84W-B6V8-Q | BZX84W-B6V8-QX (934664620115)  | 
Active | E8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B6V8-QF (934664620135)  | 
Active | E8% | SOT323_135 | ||||
| BZX84W-B75-Q | BZX84W-B75-QX (934664598115)  | 
Active | M2% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B75-QF (934664598135)  | 
Active | M2% | SOT323_135 | ||||
| BZX84W-B7V5-Q | BZX84W-B7V5-QX (934664623115)  | 
Active | E9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B7V5-QF (934664623135)  | 
Active | E9% | SOT323_135 | ||||
| BZX84W-B8V2-Q | BZX84W-B8V2-QX (934664610115)  | 
Active | F5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B8V2-QF (934664610135)  | 
Active | F5% | SOT323_135 | ||||
| BZX84W-B9V1-Q | BZX84W-B9V1-QX (934664611115)  | 
Active | F7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-B9V1-QF (934664611135)  | 
Active | F7% | SOT323_135 | ||||
| BZX84W-C10-Q | BZX84W-C10-QX (934664402115)  | 
Active | R4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C10-QF (934664402135)  | 
Active | R4% | SOT323_135 | ||||
| BZX84W-C11-Q | BZX84W-C11-QX (934664625115)  | 
Active | R5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C11-QF (934664625135)  | 
Active | R5% | SOT323_135 | ||||
| BZX84W-C12-Q | BZX84W-C12-QX (934664404115)  | 
Active | R6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C12-QF (934664404135)  | 
Active | R6% | SOT323_135 | ||||
| BZX84W-C13-Q | BZX84W-C13-QX (934664634115)  | 
Active | R7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C13-QF (934664634135)  | 
Active | R7% | SOT323_135 | ||||
| BZX84W-C15-Q | BZX84W-C15-QX (934664409115)  | 
Active | R8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C15-QF (934664409135)  | 
Active | R8% | SOT323_135 | ||||
| BZX84W-C16-Q | BZX84W-C16-QX (934664633115)  | 
Active | R9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C16-QF (934664633135)  | 
Active | R9% | SOT323_135 | ||||
| BZX84W-C18-Q | BZX84W-C18-QX (934664628115)  | 
Active | S2% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C18-QF (934664628135)  | 
Active | S2% | SOT323_135 | ||||
| BZX84W-C20-Q | BZX84W-C20-QX (934664671115)  | 
Active | S3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C20-QF (934664671135)  | 
Active | S3% | SOT323_135 | ||||
| BZX84W-C22-Q | BZX84W-C22-QX (934664627115)  | 
Active | S4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C22-QF (934664627135)  | 
Active | S4% | SOT323_135 | ||||
| BZX84W-C24-Q | BZX84W-C24-QX (934664624115)  | 
Active | S5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C24-QF (934664624135)  | 
Active | S5% | SOT323_135 | ||||
| BZX84W-C27-Q | BZX84W-C27-QX (934664640115)  | 
Active | S6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C27-QF (934664640135)  | 
Active | S6% | SOT323_135 | ||||
| BZX84W-C2V4-Q | BZX84W-C2V4-QX (934664678115)  | 
Active | M3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C2V4-QF (934664678135)  | 
Active | M3% | SOT323_135 | ||||
| BZX84W-C2V7-Q | BZX84W-C2V7-QX (934664677115)  | 
Active | M4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C2V7-QF (934664677135)  | 
Active | M4% | SOT323_135 | ||||
| BZX84W-C30-Q | BZX84W-C30-QX (934664638115)  | 
Active | S7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C30-QF (934664638135)  | 
Active | S7% | SOT323_135 | ||||
| BZX84W-C33-Q | BZX84W-C33-QX (934664637115)  | 
Active | S8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C33-QF (934664637135)  | 
Active | S8% | SOT323_135 | ||||
| BZX84W-C36-Q | BZX84W-C36-QX (934664643115)  | 
Active | S9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C36-QF (934664643135)  | 
Active | S9% | SOT323_135 | ||||
| BZX84W-C39-Q | BZX84W-C39-QX (934664644115)  | 
Active | U2% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C39-QF (934664644135)  | 
Active | U2% | SOT323_135 | ||||
| BZX84W-C3V0-Q | BZX84W-C3V0-QX (934664676115)  | 
Active | M5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C3V0-QF (934664676135)  | 
Active | M5% | SOT323_135 | ||||
| BZX84W-C3V3-Q | BZX84W-C3V3-QX (934664675115)  | 
Active | M6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C3V3-QF (934664675135)  | 
Active | M6% | SOT323_135 | ||||
| BZX84W-C3V6-Q | BZX84W-C3V6-QX (934664674115)  | 
Active | M7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C3V6-QF (934664674135)  | 
Active | M7% | SOT323_135 | ||||
| BZX84W-C3V9-Q | BZX84W-C3V9-QX (934664632115)  | 
Active | M9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C3V9-QF (934664632135)  | 
Active | M9% | SOT323_135 | ||||
| BZX84W-C43-Q | BZX84W-C43-QX (934664665115)  | 
Active | U3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C43-QF (934664665135)  | 
Active | U3% | SOT323_135 | ||||
| BZX84W-C47-Q | BZX84W-C47-QX (934664642115)  | 
Active | U4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C47-QF (934664642135)  | 
Active | U4% | SOT323_135 | ||||
| BZX84W-C4V3-Q | BZX84W-C4V3-QX (934664626115)  | 
Active | N3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C4V3-QF (934664626135)  | 
Active | N3% | SOT323_135 | ||||
| BZX84W-C4V7-Q | BZX84W-C4V7-QX (934664396115)  | 
Active | P3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C4V7-QF (934664396135)  | 
Active | P3% | SOT323_135 | ||||
| BZX84W-C51-Q | BZX84W-C51-QX (934664673115)  | 
Active | U5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C51-QF (934664673135)  | 
Active | U5% | SOT323_135 | ||||
| BZX84W-C56-Q | BZX84W-C56-QX (934664645115)  | 
Active | U6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C56-QF (934664645135)  | 
Active | U6% | SOT323_135 | ||||
| BZX84W-C5V1-Q | BZX84W-C5V1-QX (934664398115)  | 
Active | P4% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C5V1-QF (934664398135)  | 
Active | P4% | SOT323_135 | ||||
| BZX84W-C5V6-Q | BZX84W-C5V6-QX (934664631115)  | 
Active | P5% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C5V6-QF (934664631135)  | 
Active | P5% | SOT323_135 | ||||
| BZX84W-C62-Q | BZX84W-C62-QX (934664646115)  | 
Active | U7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C62-QF (934664646135)  | 
Active | U7% | SOT323_135 | ||||
| BZX84W-C68-Q | BZX84W-C68-QX (934664656115)  | 
Active | U8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C68-QF (934664656135)  | 
Active | U8% | SOT323_135 | ||||
| BZX84W-C6V2-Q | BZX84W-C6V2-QX (934664630115)  | 
Active | P6% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C6V2-QF (934664630135)  | 
Active | P6% | SOT323_135 | ||||
| BZX84W-C6V8-Q | BZX84W-C6V8-QX (934664666115)  | 
Active | P7% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C6V8-QF (934664666135)  | 
Active | P7% | SOT323_135 | ||||
| BZX84W-C75-Q | BZX84W-C75-QX (934664658115)  | 
Active | U9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C75-QF (934664658135)  | 
Active | U9% | SOT323_135 | ||||
| BZX84W-C7V5-Q | BZX84W-C7V5-QX (934664669115)  | 
Active | P8% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C7V5-QF (934664669135)  | 
Active | P8% | SOT323_135 | ||||
| BZX84W-C8V2-Q | BZX84W-C8V2-QX (934664400115)  | 
Active | P9% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C8V2-QF (934664400135)  | 
Active | P9% | SOT323_135 | ||||
| BZX84W-C9V1-Q | BZX84W-C9V1-QX (934664635115)  | 
Active | R3% | 
 
SC-70 (SOT323)  | 
SOT323 | 
REFLOW_BG-BD-1
 WAVE_BG-BD-1  | 
SOT323_115 | 
| BZX84W-C9V1-QF (934664635135)  | 
Active | R3% | SOT323_135 | 
Environmental information
Documentation (8)
| File name | Title | Type | Date | 
|---|---|---|---|
| BZX84W-Q_SER | Voltage regulator diodes | Data sheet | 2021-11-19 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 | 
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 | 
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 | 
Ordering, pricing & availability
- BZX84W-B10-Q
 - BZX84W-B11-Q
 - BZX84W-B12-Q
 - BZX84W-B13-Q
 - BZX84W-B15-Q
 - BZX84W-B16-Q
 - BZX84W-B18-Q
 - BZX84W-B20-Q
 - BZX84W-B22-Q
 - BZX84W-B24-Q
 - BZX84W-B27-Q
 - BZX84W-B2V4-Q
 - BZX84W-B2V7-Q
 - BZX84W-B30-Q
 - BZX84W-B33-Q
 - BZX84W-B36-Q
 - BZX84W-B39-Q
 - BZX84W-B3V0-Q
 - BZX84W-B3V3-Q
 - BZX84W-B3V6-Q
 - BZX84W-B3V9-Q
 - BZX84W-B43-Q
 - BZX84W-B47-Q
 - BZX84W-B4V3-Q
 - BZX84W-B4V7-Q
 - BZX84W-B51-Q
 - BZX84W-B56-Q
 - BZX84W-B5V1-Q
 - BZX84W-B5V6-Q
 - BZX84W-B62-Q
 - BZX84W-B68-Q
 - BZX84W-B6V2-Q
 - BZX84W-B6V8-Q
 - BZX84W-B75-Q
 - BZX84W-B7V5-Q
 - BZX84W-B8V2-Q
 - BZX84W-B9V1-Q
 - BZX84W-C10-Q
 - BZX84W-C11-Q
 - BZX84W-C12-Q
 - BZX84W-C13-Q
 - BZX84W-C15-Q
 - BZX84W-C16-Q
 - BZX84W-C18-Q
 - BZX84W-C20-Q
 - BZX84W-C22-Q
 - BZX84W-C24-Q
 - BZX84W-C27-Q
 - BZX84W-C2V4-Q
 - BZX84W-C2V7-Q
 - BZX84W-C30-Q
 - BZX84W-C33-Q
 - BZX84W-C36-Q
 - BZX84W-C39-Q
 - BZX84W-C3V0-Q
 - BZX84W-C3V3-Q
 - BZX84W-C3V6-Q
 - BZX84W-C3V9-Q
 - BZX84W-C43-Q
 - BZX84W-C47-Q
 - BZX84W-C4V3-Q
 - BZX84W-C4V7-Q
 - BZX84W-C51-Q
 - BZX84W-C56-Q
 - BZX84W-C5V1-Q
 - BZX84W-C5V6-Q
 - BZX84W-C62-Q
 - BZX84W-C68-Q
 - BZX84W-C6V2-Q
 - BZX84W-C6V8-Q
 - BZX84W-C75-Q
 - BZX84W-C7V5-Q
 - BZX84W-C8V2-Q
 - BZX84W-C9V1-Q
 
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.