BZX884 series
Voltage regulator diodes
General-purpose Zener diodes in an SOD882 (DFN1006-2) leadless ultra small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: Ptot ≤ 250 mW
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Two tolerance series: ± 2 % and ± 5 %
Leadless ultra small plastic package suitable for surface-mounted design
AEC-Q101 qualified
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX884-B10 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 10.0 | 5.0 | 0.02 | 9.8 | 10.2 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B11 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 11.0 | 5.0 | 0.02 | 10.78 | 11.22 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B12 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 12.0 | 5.0 | 0.02 | 11.76 | 12.24 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B13 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 13.0 | 5.0 | 0.02 | 12.74 | 13.26 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B15 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 15.0 | 5.0 | 0.02 | 14.7 | 15.3 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B16 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 16.0 | 5.0 | 0.02 | 15.68 | 16.32 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B18 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 18.0 | 5.0 | 0.02 | 17.64 | 18.36 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B20 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 20.0 | 5.0 | 0.02 | 19.6 | 20.4 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B22 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 22.0 | 5.0 | 0.02 | 21.56 | 22.44 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B24 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 24.0 | 5.0 | 0.02 | 23.52 | 24.48 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B27 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 27.0 | 2.0 | 0.02 | 26.46 | 27.54 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B2V4 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.4 | 5.0 | 0.02 | 2.35 | 2.45 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B2V7 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.7 | 5.0 | 0.02 | 2.65 | 2.75 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B30 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 30.0 | 2.0 | 0.02 | 29.4 | 30.6 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B33 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 33.0 | 2.0 | 0.02 | 32.34 | 33.66 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B36 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 36.0 | 2.0 | 0.02 | 35.28 | 36.72 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B39 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 39.0 | 2.0 | 0.02 | 38.22 | 39.78 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B3V0 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.0 | 5.0 | 0.02 | 2.94 | 3.06 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B3V3 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.3 | 5.0 | 0.02 | 3.23 | 3.37 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B3V6 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.6 | 5.0 | 0.02 | 3.53 | 3.67 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B3V9 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.9 | 5.0 | 0.02 | 3.82 | 3.98 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B43 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 43.0 | 2.0 | 0.02 | 42.14 | 43.86 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B47 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 47.0 | 2.0 | 0.02 | 46.06 | 47.94 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B4V3 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.3 | 5.0 | 0.02 | 4.21 | 4.39 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B4V7 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.7 | 5.0 | 0.02 | 4.61 | 4.79 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B51 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 51.0 | 2.0 | 0.02 | 49.98 | 52.02 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B56 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 56.0 | 2.0 | 0.02 | 54.88 | 57.12 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B5V1 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.1 | 5.0 | 0.02 | 5.0 | 5.2 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B5V6 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.6 | 5.0 | 0.02 | 5.49 | 5.71 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B62 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 62.0 | 2.0 | 0.02 | 60.76 | 63.24 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B68 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 68.0 | 2.0 | 0.02 | 66.64 | 69.36 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B6V2 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.2 | 5.0 | 0.02 | 6.08 | 6.32 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B6V8 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.8 | 5.0 | 0.02 | 6.66 | 6.94 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B75 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 75.0 | 2.0 | 0.02 | 73.5 | 76.5 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B7V5 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 7.5 | 5.0 | 0.02 | 7.35 | 7.65 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B8V2 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 8.2 | 5.0 | 0.02 | 8.04 | 8.36 | 200 | 250 | 40 | 150 | single | N |
| BZX884-B9V1 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 9.1 | 5.0 | 0.02 | 8.92 | 9.28 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C10 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 10.0 | 5.0 | appr. 5% | 9.5 | 10.5 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C11 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 11.0 | 5.0 | appr. 5% | 10.45 | 11.55 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C12 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 12.0 | 5.0 | appr. 5% | 11.4 | 12.6 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C13 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 13.0 | 5.0 | appr. 5% | 12.35 | 13.65 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C15 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 15.0 | 5.0 | appr. 5% | 14.25 | 15.75 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C16 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 16.0 | 5.0 | appr. 5% | 15.2 | 16.8 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C18 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 18.0 | 5.0 | appr. 5% | 17.1 | 18.9 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C20 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 20.0 | 5.0 | appr. 5% | 19.0 | 21.0 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C22 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 22.0 | 5.0 | appr. 5% | 20.9 | 23.1 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C24 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 24.0 | 5.0 | appr. 5% | 22.8 | 25.2 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C27 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 27.0 | 2.0 | appr. 5% | 25.65 | 28.35 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C2V4 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.4 | 5.0 | appr. 5% | 2.28 | 2.52 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C2V7 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 2.7 | 5.0 | appr. 5% | 2.57 | 2.84 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C30 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 30.0 | 2.0 | appr. 5% | 28.5 | 31.5 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C33 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 33.0 | 2.0 | appr. 5% | 31.35 | 34.65 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C36 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 36.0 | 2.0 | appr. 5% | 34.2 | 37.8 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C39 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 39.0 | 2.0 | appr. 5% | 37.05 | 40.95 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C3V0 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.0 | 5.0 | appr. 5% | 2.85 | 3.15 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C3V3 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.3 | 5.0 | appr. 5% | 3.14 | 3.47 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C3V6 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.6 | 5.0 | appr. 5% | 3.42 | 3.78 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C3V9 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 3.9 | 5.0 | appr. 5% | 3.71 | 4.1 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C43 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 43.0 | 2.0 | appr. 5% | 40.85 | 45.15 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C47 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 47.0 | 2.0 | appr. 5% | 44.65 | 49.35 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C4V3 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.3 | 5.0 | appr. 5% | 4.09 | 4.52 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C4V7 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 4.7 | 5.0 | appr. 5% | 4.47 | 4.94 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C51 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 51.0 | 2.0 | appr. 5% | 48.45 | 53.55 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C56 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 56.0 | 2.0 | appr. 5% | 53.2 | 58.8 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C5V1 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.1 | 5.0 | appr. 5% | 4.85 | 5.36 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C5V6 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 5.6 | 5.0 | appr. 5% | 5.32 | 5.88 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C62 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 62.0 | 2.0 | appr. 5% | 58.9 | 65.1 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C68 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 68.0 | 2.0 | appr. 5% | 64.6 | 71.4 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C6V2 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.2 | 5.0 | appr. 5% | 5.89 | 6.51 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C6V8 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 6.8 | 5.0 | appr. 5% | 6.46 | 7.14 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C75 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 75.0 | 2.0 | appr. 5% | 71.25 | 78.75 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C7V5 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 7.5 | 5.0 | appr. 5% | 7.13 | 7.88 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C8V2 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 8.2 | 5.0 | appr. 5% | 7.79 | 8.61 | 200 | 250 | 40 | 150 | single | N |
| BZX884-C9V1 | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 9.1 | 5.0 | appr. 5% | 8.65 | 9.56 | 200 | 250 | 40 | 150 | single | N |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX884-B10 | BZX884‑B10,315 (934057204315) |
Active | AG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B11 | BZX884‑B11,315 (934057205315) |
Active | AH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B12 | BZX884‑B12,315 (934057206315) |
Active | AJ |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B13 | BZX884‑B13,315 (934057207315) |
Active | AK |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B15 | BZX884‑B15,315 (934057227315) |
Active | AL |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B16 | BZX884‑B16,315 (934057438315) |
Active | C1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B18 | BZX884‑B18,315 (934057439315) |
Active | C2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B20 | BZX884‑B20,315 (934057440315) |
Active | C3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B22 | BZX884‑B22,315 (934057441315) |
Active | C4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B24 | BZX884‑B24,315 (934057442315) |
Active | C5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B27 | BZX884‑B27,315 (934057443315) |
Active | C6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B2V4 | BZX884‑B2V4,315 (934057184315) |
Active | A1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B2V7 | BZX884‑B2V7,315 (934057185315) |
Active | A2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B30 | BZX884‑B30,315 (934057444315) |
Active | C7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B33 | BZX884‑B33,315 (934057445315) |
Active | C8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B36 | BZX884‑B36,315 (934057446315) |
Active | C9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B39 | BZX884‑B39,315 (934057447315) |
Active | CA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B3V0 | BZX884‑B3V0,315 (934057186315) |
Active | A3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B3V3 | BZX884‑B3V3,315 (934057187315) |
Active | A4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B3V6 | BZX884‑B3V6,315 (934057188315) |
Active | A5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B3V9 | BZX884‑B3V9,315 (934057189315) |
Active | A6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B43 | BZX884‑B43,315 (934057448315) |
Active | CB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B47 | BZX884‑B47,315 (934057449315) |
Active | CC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B4V3 | BZX884‑B4V3,315 (934057190315) |
Active | A7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B4V7 | BZX884‑B4V7,315 (934057191315) |
Active | A8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B51 | BZX884‑B51,315 (934057450315) |
Active | CD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B56 | BZX884‑B56,315 (934057451315) |
Active | CE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B5V1 | BZX884‑B5V1,315 (934057192315) |
Active | A9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B5V6 | BZX884‑B5V6,315 (934057193315) |
Active | AA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B62 | BZX884‑B62,315 (934057452315) |
Active | CF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B68 | BZX884‑B68,315 (934057453315) |
Active | CG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B6V2 | BZX884‑B6V2,315 (934057194315) |
Active | AB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B6V8 | BZX884‑B6V8,315 (934057195315) |
Active | AC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B75 | BZX884‑B75,315 (934057454315) |
Active | CH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B7V5 | BZX884‑B7V5,315 (934057201315) |
Active | AD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B8V2 | BZX884‑B8V2,315 (934057202315) |
Active | AE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-B9V1 | BZX884‑B9V1,315 (934057203315) |
Active | AF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C10 | BZX884‑C10,315 (934057223315) |
Active | BG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C11 | BZX884‑C11,315 (934057224315) |
Active | BH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C12 | BZX884‑C12,315 (934057225315) |
Active | BJ |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C13 | BZX884‑C13,315 (934057226315) |
Active | BK |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C15 | BZX884‑C15,315 (934057228315) |
Active | BL |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C16 | BZX884‑C16,315 (934057455315) |
Active | D1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C18 | BZX884‑C18,315 (934057456315) |
Active | D2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C20 | BZX884‑C20,315 (934057457315) |
Active | D3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C22 | BZX884‑C22,315 (934057458315) |
Active | D4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C24 | BZX884‑C24,315 (934057459315) |
Active | D5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C27 | BZX884‑C27,315 (934057460315) |
Active | D6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C2V4 | BZX884‑C2V4,315 (934057208315) |
Active | B1 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C2V7 | BZX884‑C2V7,315 (934057209315) |
Active | B2 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C30 | BZX884‑C30,315 (934057461315) |
Active | D7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C33 | BZX884‑C33,315 (934057462315) |
Active | D8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C36 | BZX884‑C36,315 (934057463315) |
Active | D9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C39 | BZX884‑C39,315 (934057464315) |
Active | DA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C3V0 | BZX884‑C3V0,315 (934057210315) |
Active | B3 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C3V3 | BZX884‑C3V3,315 (934057211315) |
Active | B4 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C3V6 | BZX884‑C3V6,315 (934057212315) |
Active | B5 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C3V9 | BZX884‑C3V9,315 (934057213315) |
Active | B6 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C43 | BZX884‑C43,315 (934057465315) |
Active | DB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C47 | BZX884‑C47,315 (934057466315) |
Active | DC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C4V3 | BZX884‑C4V3,315 (934057214315) |
Active | B7 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C4V7 | BZX884‑C4V7,315 (934057215315) |
Active | B8 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C51 | BZX884‑C51,315 (934057467315) |
Active | DD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C56 | BZX884‑C56,315 (934057468315) |
Active | DE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C5V1 | BZX884‑C5V1,315 (934057216315) |
Active | B9 |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C5V6 | BZX884‑C5V6,315 (934057217315) |
Active | BA |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C62 | BZX884‑C62,315 (934057469315) |
Active | DF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C68 | BZX884‑C68,315 (934057470315) |
Active | DG |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C6V2 | BZX884‑C6V2,315 (934057218315) |
Active | BB |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884‑C6V2Z (934057218303) |
Active | BB | SOD882_303 | ||||
| BZX884-C6V8 | BZX884‑C6V8,315 (934057219315) |
Active | BC |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C75 | BZX884‑C75,315 (934057471315) |
Active | DH |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C7V5 | BZX884‑C7V5,315 (934057220315) |
Active | BD |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C8V2 | BZX884‑C8V2,315 (934057221315) |
Active | BE |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 | |
| BZX884-C9V1 | BZX884‑C9V1,315 (934057222315) |
Active | BF |
DFN1006‑2 (SOD882) |
SOD882 | SOD882_315 |
Environmental information
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| BZX884_BC_SER | Voltage regulator diodes | Data sheet | 2020-12-14 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mam472 | Block diagram: BZX884-B10, BZX884-B11, BZX884-B12, BZX884-B13, BZX884-B15, BZX884-B16, BZX884-B18, BZX884-B20, BZX884-B22, BZX884-B24, BZX884-B27, BZX884-B2V4, BZX884-B2V7, BZX884-B30, BZX884-B33, BZX884-B36, BZX884-B39, BZX884-B3V0, BZX884-B3V3, BZX884-B3V6, BZX884-B3V9, BZX884-B43, BZX884-B47, BZX884-B4V3, BZX884-B4V7, BZX884-B51, BZX884-B56, BZX884-B5V1, BZX884-B5V6, BZX884-B62, BZX884-B68, BZX884-B6V2, BZX884-B6V8, BZX884-B75, BZX884-B7V5, BZX884-B8V2, BZX884-B9V1, BZX884-C10, BZX884-C11, BZX884-C12, BZX884-C13, BZX884-C15, BZX884-C16, BZX884-C18, BZX884-C20, BZX884-C22, BZX884-C24, BZX884-C27, BZX884-C2V4, BZX884-C2V7, BZX884-C30, BZX884-C33, BZX884-C36, BZX884-C39, BZX884-C3V0, BZX884-C3V3, BZX884-C3V6, BZX884-C3V9, BZX884-C43, BZX884-C47, BZX884-C4V3, BZX884-C4V7, BZX884-C51, BZX884-C56, BZX884-C5V1, BZX884-C5V6, BZX884-C62, BZX884-C68, BZX884-C6V2, BZX884-C6V8, BZX884-C75, BZX884-C7V5, BZX884-C8V2, BZX884-C9V1 | Block diagram | 2009-11-03 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| BZX884-B30 | BZX884-B30 SPICE model | SPICE model | 2012-07-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
| BZX884-B30 | BZX884-B30 SPICE model | SPICE model | 2012-07-21 |
Ordering, pricing & availability
- BZX884-B10
- BZX884-B11
- BZX884-B12
- BZX884-B13
- BZX884-B15
- BZX884-B16
- BZX884-B18
- BZX884-B20
- BZX884-B22
- BZX884-B24
- BZX884-B27
- BZX884-B2V4
- BZX884-B2V7
- BZX884-B30
- BZX884-B33
- BZX884-B36
- BZX884-B39
- BZX884-B3V0
- BZX884-B3V3
- BZX884-B3V6
- BZX884-B3V9
- BZX884-B43
- BZX884-B47
- BZX884-B4V3
- BZX884-B4V7
- BZX884-B51
- BZX884-B56
- BZX884-B5V1
- BZX884-B5V6
- BZX884-B62
- BZX884-B68
- BZX884-B6V2
- BZX884-B6V8
- BZX884-B75
- BZX884-B7V5
- BZX884-B8V2
- BZX884-B9V1
- BZX884-C10
- BZX884-C11
- BZX884-C12
- BZX884-C13
- BZX884-C15
- BZX884-C16
- BZX884-C18
- BZX884-C20
- BZX884-C22
- BZX884-C24
- BZX884-C27
- BZX884-C2V4
- BZX884-C2V7
- BZX884-C30
- BZX884-C33
- BZX884-C36
- BZX884-C39
- BZX884-C3V0
- BZX884-C3V3
- BZX884-C3V6
- BZX884-C3V9
- BZX884-C43
- BZX884-C47
- BZX884-C4V3
- BZX884-C4V7
- BZX884-C51
- BZX884-C56
- BZX884-C5V1
- BZX884-C5V6
- BZX884-C62
- BZX884-C68
- BZX884-C6V2
- BZX884-C6V8
- BZX884-C75
- BZX884-C7V5
- BZX884-C8V2
- BZX884-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.