PTVSxU1UPA series
Applications
300 W unidirectional Transient Voltage Suppressor (TVS) in a DFN2020-3 (SOT1061) leadless medium power Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.
Features and benefits
- Rated peak pulse power: PPPM = 300 W
- Reverse standoff voltage range: VRWM = 7.5 V to 26 V
- AEC-Q101 qualified
- Reverse current: IRM = 1 nA
- Very low package height: 0.65 mm
Applications
- Power supply protection
- Industrial application
- Power management
Parametrics
| Type number | Package name | Configuration | Nr of lines | VBR [typ] (V) | IPPM @8/20 µs [max] (A) | VESD IEC61000-4-2 (kV) | IRM [max] (µA) | Tj [max] (°C) |
|---|---|---|---|---|---|---|---|---|
| PTVS10VU1UPA | DFN2020-3 | Unidirectional | 1 | 11.7 | 148 | 30 | 0.05 | 150 |
| PTVS12VU1UPA | DFN2020-3 | Unidirectional | 1 | 14 | 131 | 30 | 0.05 | 150 |
| PTVS15VU1UPA | DFN2020-3 | Unidirectional | 1 | 17.6 | 111 | 30 | 0.05 | 150 |
| PTVS18VU1UPA | DFN2020-3 | Unidirectional | 1 | 21 | 97 | 30 | 0.05 | 150 |
| PTVS20VU1UPA | DFN2020-3 | Unidirectional | 1 | 23.4 | 98.5 | 30 | 0.05 | 150 |
| PTVS22VU1UPA | DFN2020-3 | Unidirectional | 1 | 25.6 | 88.5 | 30 | 0.05 | 150 |
| PTVS24VU1UPA | DFN2020-3 | Unidirectional | 1 | 28.1 | 79 | 30 | 0.05 | 150 |
| PTVS26VU1UPA | DFN2020-3 | Unidirectional | 1 | 30.4 | 69 | 30 | 0.05 | 150 |
| PTVS7V5U1UPA | DFN2020-3 | Unidirectional | 1 | 8.77 | 178 | 30 | 1 | 150 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PTVS10VU1UPA | PTVS10VU1UPAZ (934068079147) |
Active | CY |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS12VU1UPA | PTVS12VU1UPAZ (934068081147) |
Active | CZ |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS15VU1UPA | PTVS15VU1UPAZ (934068082147) |
Active | D1 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS18VU1UPA | PTVS18VU1UPAZ (934068083147) |
Active | D2 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS20VU1UPA | PTVS20VU1UPAZ (934071205147) |
Active | D4 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS22VU1UPA | PTVS22VU1UPAZ (934071206147) |
Active | D5 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS24VU1UPA | PTVS24VU1UPAZ (934071207147) |
Active | D6 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS26VU1UPA | PTVS26VU1UPAZ (934068084147) |
Active | D3 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 | |
| PTVS7V5U1UPA | PTVS7V5U1UPAZ (934068078147) |
Active | CX |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PTVS10VU1UPA | PTVS10VU1UPAZ | PTVS10VU1UPA |
|
|
| PTVS12VU1UPA | PTVS12VU1UPAZ | PTVS12VU1UPA |
|
|
| PTVS15VU1UPA | PTVS15VU1UPAZ | PTVS15VU1UPA |
|
|
| PTVS18VU1UPA | PTVS18VU1UPAZ | PTVS18VU1UPA |
|
|
| PTVS20VU1UPA | PTVS20VU1UPAZ | PTVS20VU1UPA |
|
|
| PTVS22VU1UPA | PTVS22VU1UPAZ | PTVS22VU1UPA |
|
|
| PTVS24VU1UPA | PTVS24VU1UPAZ | PTVS24VU1UPA |
|
|
| PTVS26VU1UPA | PTVS26VU1UPAZ | PTVS26VU1UPA |
|
|
| PTVS7V5U1UPA | PTVS7V5U1UPAZ | PTVS7V5U1UPA |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| PTVSXU1UPA_SER | 300 W Transient Voltage Suppressor | Data sheet | 2020-06-04 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
| Nexperia_document_leaflet_MobileTVS_201804 | TVS for Mobile applications | Leaflet | 2018-05-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.