
The next generation of small packaging - featuring currents up to 3 A on a 1.1 mm² footprint
The DFN1010 can be used for new designs in space constrained application and replace larger packages in the same RDSon range.

Package | Package name | Dimension (mm) | Applications |
---|---|---|---|
![]() | 1.1 x 1.0 x 0.37 |
| |
![]() | 1.1 x 1.0 x 0.37 |
Key features and benefits
Features and benefits
- N-channel and P-channel
- Low RDSon down to 34 mΩ
- ID up to 3.2 A
- Low voltage drive (VGS(th) = 0.65 V [typ])
- Voltage range of 12 to 80 V
- ESD protection of more than 1 kV
Related package information
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PMXB360ENEA | 80 V, N-channel Trench MOSFET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PMXB360ENEA | 80 V, N-channel Trench MOSFET | Production | |
NX7002BKXB | 60 V, dual N-channel Trench MOSFET | Production | |
PMDXB290UNE | 20 V, dual N-channel Trench MOSFET | Production | |
PMCXB290UE | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMCXB1000UE | 30 V, complementary N/P-channel Trench MOSFET | Production | |
PMDXB590UPE | 20 V, dual P-channel Trench MOSFET | Production | |
PMXB56EN | 30 V, N-channel Trench MOSFET | Production | |
PMXB350UPE | 20 V, P-channel Trench MOSFET | Production | |
PMXB65ENE | 30 V, N-channel Trench MOSFET | Production | |
PMXB120EPE | 30 V, P-channel Trench MOSFET | Production | |
PMDXB600UNE | 20 V, dual N-channel Trench MOSFET | Production | |
PMXB40UNE | 12 V, N-channel Trench MOSFET | Production | |
PMXB43UNE | 20 V, N-channel Trench MOSFET | Production | |
PMDXB550UNE | 30 V, dual N-channel Trench MOSFET | Production | |
PMDXB950UPE | 20 V, dual P-channel Trench MOSFET | Production | |
PMDXB1200UPE | 30 V, dual P-channel Trench MOSFET | Production | |
PMCXB900UE | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMXB75UPE | 20 V, P-channel Trench MOSFET | Production | |
PMXB65UPE | 12 V, P-channel Trench MOSFET | Production | |
PMDXB600UNEL | 20 V, dual N-channel Trench MOSFET | Production | |
PMCXB900UEL | 20 V, complementary N/P-channel Trench MOSFET | Production | |
PMDXB950UPEL | 20 V, dual P-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DFN1010-6_SOT891_mk.png | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
vp_1400573678841.zip | DFN1010 | Value proposition | 2017-04-06 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
AN90023.pdf | Thermal performance of DFN packages | Application note | 2020-11-23 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.