Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7Y15-100E | N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 | EndOfLife | |
BUK9Y11-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7Y10-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y07-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y08-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y20-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y18-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y25-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y35-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y54-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y22-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y07-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y12-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK6Y55-80P | 80 V, P-channel Trench MOSFET | Production | |
BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7Y15-100E | N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 | EndOfLife | |
BUK9Y11-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7Y10-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y07-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y08-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y20-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y18-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y25-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y35-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y54-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9Y22-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y07-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y12-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
BUK6Y55-80P | 80 V, P-channel Trench MOSFET | Production | |
BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
LFPAK56_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT669.step | 3D model for products with SOT669 package | Design support | 2017-06-30 |
vp_LFPAK56.zip | LFPAK56 - the Power-SO8 that packs a punch | Value proposition | 2019-05-09 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
AN90019.pdf | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.