×

BAS516

High-speed switching diode

High-speed switching diode, encapsulated in a ultra small and flat lead SOD523 (SC-79) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 4 ns

  • Low capacitance

  • Low leakage current

  • Reverse voltage: VR ≤ 100 V

  • Small SMD plastic package

  • Repetitive peak reverse voltage: VRRM ≤ 100 V

Applications

  • High-speed switching

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS516 SOD523 SC-79 1.2 x 0.8 x 0.6 100 4 1000@IF=50mA 500@VR=80V 500 single 4 250 1 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS516 BAS516,115
(934055217115)
Active 6 SOD523
SC-79
(SOD523)
SOD523 REFLOW_BG-BD-1
SOD523_115
BAS516,135
(934055217135)
Active 6 SOD523_135
BAS516,315
(934055217315)
Active 6 SOD523_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS516 BAS516,115 BAS516 rohs rhf rhf
BAS516 BAS516,135 BAS516 rohs rhf rhf
BAS516 BAS516,315 BAS516 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
BAS516 High-speed switching diode Data sheet 2022-10-01
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD523 3D model for products with SOD523 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD523_mk plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Marcom graphics 2017-01-28
LSYMDIO - Other type 1999-04-30
SOD523 plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body Package information 2022-05-27
SOD523_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_135 Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-05
SOD523_315 Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 Packing information 2020-04-21
BAS516_Nexperia_Product_Quality BAS516 Nexperia Product Quality Quality document 2019-05-20
BAS516_Nexperia_Product_Reliability BAS516 Nexperia Product Reliability Quality document 2023-04-04
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS516 BAS516 SPICE model SPICE model 2024-02-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS516 BAS516 SPICE model SPICE model 2024-02-20
SOD523 3D model for products with SOD523 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS516 BAS516,115 934055217115 Active SOD523_115 3,000 Order product
BAS516 BAS516,135 934055217135 Active SOD523_135 10,000 Order product
BAS516 BAS516,315 934055217315 Active SOD523_315 8,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS516 BAS516,115 934055217115 SOD523 Order product
BAS516 BAS516,135 934055217135 SOD523 Order product
BAS516 BAS516,315 934055217315 SOD523 Order product