Key features and benefits
- Facilitates voltage-level translation between I²C devices, streamlining integration
- Resolves I²C address conflicts via individual device selection
- Isolates faulty devices (incl. bus hangup devices) to prevent system failures and maintain integrity
- Extends I²C addressability for managing multiple peripherals
- Availalbe in TSSOP24 and HWQFN24 for space constrained applications
Key applications
- Enterprise solutions - server applications
- Telecom - base stations
- Automotive systems
- Medical devices
- Industrial automation
- Robotics
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NCA9547ABY | 8-channel I²C-bus multiplexer with reset | Production | |
| NCA9547ABY-Q100 | 8-channel I²C-bus multiplexer with reset | Production | |
| NCA9547APW | 8-channel I²C-bus multiplexer with reset | Production | |
| NCA9547APW-Q100 | 8-channel I²C-bus multiplexer with reset | Production | |
| NCA9548ABY | 8-channel I²C-bus switch with reset | Production | |
| NCA9548ABY-Q100 | 8-channel I²C-bus switch with reset | Production | |
| NCA9548APW | 8-channel I²C-bus switch with reset | Production | |
| NCA9548APW-Q100 | 8-channel I²C-bus switch with reset | Production |
Other type (3) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| NEVB-NCA9700_quick_start_evaluation_board.pdf | NEVB-NCA9700 Evaluation Board Quick-Start Guide | Other type | 2026-10-08 |
| NEVB-NCA9617_quick_start_evaluation_board.pdf | NEVB-NCA9617 Evaluation Board Quick-Start Guide | Other type | 2026-10-08 |
| NCA9548A_NCA9547A_quickguide.pdf | Qucik reference guide for products NCA9548A and NCA9547A | Other type | 2025-09-04 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.