SOT137-1

74HC4515; 74HCT4515

Parametrics

Type number

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC4515D 74HC4515D,652
(933730180652)
Obsolete 74HC4515D SOT137-1
SO24
(SOT137-1)
SOT137-1 SO-SOJ-WAVE
WAVE_BG-BD-1
Not available
74HC4515D,653
(933730180653)
Withdrawn / End-of-life 74HC4515D Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC4515D 74HC4515D,652 74HC4515D rohs rhf rhf
74HC4515D 74HC4515D,653 74HC4515D rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74HC4515 4-to-16 line decoder, demultiplexer with input latches; inverting Data sheet 2018-07-04
SOT137-1 3D model for products with SOT137-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT137-1 plastic, small outline package; 24 leads; 1.27 mm pitch; 15.4 mm x 7.5 mm x 2.65 mm body Package information 2022-06-21
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT137-1 3D model for products with SOT137-1 package Design support 2020-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.