ALVC logic devices are specified over 1.65 V to 3.6 V. With a balanced output drive of 24 mA and typical propagation delay of 4 ns, the ALVC family includes parallel interface logic, gates and translators.
Over voltage tolerant I/O, source termination resistor, bus hold and power OFF are some of the advanced features of these devices making them ideal for parallel interface applications.
ALVC products are available in SO, TSSOP and innovative leadless DQFN packages for PCB space saving. Nexperia's ALVC products are fully specified from -40°C to 85°C.
Key features and benefits
Features and benefits
- 2 ns typical propagation delay
- Output drive capability IOH / IOL = ±24 mA
- Low power
- 3.6 volt-tolerant I/O
- Live insertion/extraction permitted
- Optional: Buffers and drivers with 30 Ω integrated series termination
- Optional: Bus-Hold on data inputs
- Bus interface functions available in 16-bit and 32-bit versions
Key applications
Applications
- STB, DVD, HDTV
- Workstations
- Telecom and networking equipment
- Advanced bus interfaces
- Computer peripherals
Parametric search
 Please wait, loading data...
Please wait, loading data... Products
Analog & Logic ICs
| Type number | Description | Status | Quick access | 
|---|---|---|---|
| 74ALVC00BQ | Quad 2-input NAND gate | Production | |
| 74ALVC00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00D | Quad 2-input NAND gate | Production | |
| 74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00PW | Quad 2-input NAND gate | Production | |
| 74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC02BQ | Quad 2-input NOR gate | Production | |
| 74ALVC02D | Quad 2-input NOR gate | Production | |
| 74ALVC02PW | Quad 2-input NOR gate | Production | |
| 74ALVC04BQ | Hex inverter | Production | |
| 74ALVC04D | Hex inverter | Production | |
| 74ALVC04PW | Hex inverter | Production | |
| 74ALVC08BQ | Quad 2-input AND gate | Production | |
| 74ALVC08D | Quad 2-input AND gate | Production | |
| 74ALVC08PW | Quad 2-input AND gate | Production | |
| 74ALVC125BQ | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125D | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC14BQ | Hex inverting Schmitt trigger | Production | |
| 74ALVC14D | Hex inverting Schmitt trigger | Production | |
| 74ALVC14PW | Hex inverting Schmitt trigger | Production | |
| 74ALVC162334ADGG | 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state) | EndOfLife | |
| 74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
| 74ALVC16244DL | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | EndOfLife | |
| 74ALVC16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
| 74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
| 74ALVC16245DL | 16-bit transceiver with direction pin; 3-state | EndOfLife | |
| 74ALVC162834ADGG | 18-bit registered driver with inverted register enable and 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74ALVC162835ADGG | 18-bit registered driver with 30 Ohm termination resistors; 3-state | EndOfLife | |
| 74ALVC162836ADGG | 20-bit registered driver with inverted register enable and 30 Ω termination resistors (3-state) | EndOfLife | |
| 74ALVC164245DGG | 16-bit dual supply translating transceiver; 3-state | Production | |
| 74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
| 74ALVC16834ADGG | 18-bit registered driver with inverted register enable (3‑state) | EndOfLife | |
| 74ALVC16835ADGG | 18-bit registered driver; 3-state | EndOfLife | |
| 74ALVC16836ADGG | 20-bit registered driver with inverted register enable; 3‑state | EndOfLife | |
| 74ALVC244BQ | Octal buffer/line driver; 3-state | Production | |
| 74ALVC244D | Octal buffer/line driver; 3-state | Production | |
| 74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
| 74ALVC245BQ | Octal bus transceiver; 3-state | Production | |
| 74ALVC245D | Octal bus transceiver; 3-state | Production | |
| 74ALVC245PW | Octal bus transceiver; 3-state | Production | |
| 74ALVC32BQ | Quad 2-input OR gate | Production | |
| 74ALVC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32D | Quad 2-input OR gate | Production | |
| 74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32PW | Quad 2-input OR gate | Production | |
| 74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC373BQ | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC373D | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC373PW | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC374BQ | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74ALVC374D | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74ALVC374PW | Octal D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74ALVC541BQ | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541D | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC573BQ | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC573D | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC573PW | Octal D-type transparent latch; 3-state | Production | |
| 74ALVC574BQ | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74ALVC574D | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74ALVC574PW | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74ALVC74BQ | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74ALVC74D | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74ALVC74PW | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state | Production | |
| 74ALVCH162244DL | 16-bit buffer/line driver with 30 Ohm termination resistor; 3-state | EndOfLife | |
| 74ALVCH162245DGG | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Production | |
| 74ALVCH162245DL | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | EndOfLife | |
| 74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
| 74ALVCH16244DL | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | EndOfLife | |
| 74ALVCH16245DGG | 16-bit transceiver with direction pin; 3-state | Production | |
| 74ALVCH16245DL | 16-bit transceiver with direction pin; 3-state | EndOfLife | |
| 74ALVCH162601DGG | 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state | Production | |
| 74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
| 74ALVCH16373DGG | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Production | |
| 74ALVCH16373DL | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | EndOfLife | |
| 74ALVCH16374DGG | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Production | |
| 74ALVCH16374DL | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | EndOfLife | |
| 74ALVCH16500DGG | 18-bit universal bus transceiver; 3-state | Production | |
| 74ALVCH16501DGG | 18-bit universal bus transceiver; 3-state | Production | |
| 74ALVCH16501DL | 18-bit universal bus transceiver; 3-state | EndOfLife | |
| 74ALVCH16543DGG | 16-bit D-type registered transceiver; 3-state | Production | |
| 74ALVCH16600DGG | 18-bit universal bus transceiver; 3-state | Production | |
| 74ALVCH16601DGG | 18-bit universal bus transceiver; 3-state | Production | |
| 74ALVCH16646DGG | 16-bit bus transceiver/register; 3-state | Production | |
| 74ALVCH16652DGG | 16-bit transceiver/register with dual enable; 3-state | Production | |
| 74ALVCH16821DGG | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74ALVCH16821DL | 20-bit bus-interface D-type flip-flop; positive-edge trigger; 3-state | EndOfLife | |
| 74ALVCH16823DGG | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | Production | |
| 74ALVCH16823DL | 18-bit bus-interface D-type flip-flop with reset and enable; 3-state | EndOfLife | |
| 74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
| 74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
| 74ALVCH16841DGG | 20-bit bus interface D-type latch; 3-state | Production | |
| 74ALVCH16843DGG | 18-bit bus-interface D-type latch; 3-State | Production | |
| 74ALVCH16952DGG | 16-bit registered transceiver; 3-state | Production | |
| 74ALVCH32973EC | 16-bit bus transceiver and transparant D-type latch with 8 independent buffers | EndOfLife | 
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access | 
|---|---|---|---|
| 74ALVC00BQ-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00D-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC00PW-Q100 | Quad 2-input NAND gate | Production | |
| 74ALVC125BQ-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125D-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC125PW-Q100 | Quad buffer/line driver; 3-state | Production | |
| 74ALVC16245DGG-Q100 | 16-bit transceiver with direction pin; 3-state | Production | |
| 74ALVC164245DGG-Q100 | 16-bit dual supply translating transceiver; 3-state | Production | |
| 74ALVC32BQ-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32D-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC32PW-Q100 | Quad 2-input OR gate | Production | |
| 74ALVC541BQ-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541D-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC541PW-Q100 | Octal buffer/line driver; 3-state | Production | |
| 74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | 
Documentation
| File name | Title | Type | Date | 
|---|---|---|---|
| vp_1313742459929_ja_JP.zip | Advanced Low-Voltage CMOS ALVC(H) | Value proposition | 2014-08-18 | 
| TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 | 
| vp_1313742459929_zh_CN.zip | Advanced Low-Voltage CMOS ALVC(H) | Value proposition | 2017-03-04 | 
| vp_1313742459929.zip | Advanced Low-Voltage CMOS ALVC(H) | Value proposition | 2017-04-06 | 
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.