DC-DC converters

Go further, last longer, build a more efficient future with an optimized power conversion product portfolio

Nexperia offers a comprehensive portfolio of high-efficiency DC-DC converters, addressing a wide range of power management needs with low quiescent current, low noise, low ripple, low EMI, and fast transient response design. Our portfolio features ultra-low quiescent current (Iq) buck converters and boost converters, specifically designed for extending battery life in low-power, always-on applications such as wearables, hearing aids, and IoT devices. Additionally, our DC-DC converters boast wide input voltage ranges and AEC-Q100 automotive-grade qualification, making them ideal for robust and reliable power delivery in consumer, industrial, and automotive markets.

Key features and benefits:

  • Small package to allow compact system design

  • Wide input voltage range

  • Low quiescent current, low noise, low ripple output voltage, low EMI, and fast transient response

  • High power efficiency

  • Minimized solution size

Key applications:

Consumer applications:

  • Wearable electronics

  • Asset tracking device

  • Medical sensor patches and monitor

  • Hearing aid

  • 3 x AA battery powered application

Industrial applications:

  • Smart meters

  • Industrial IOT / Narrowband (NB)-IOT sensor

  • Factory automation, distributed power

  • Motor drive control

  • Lighting control

  • Sweeping robot, vacuum cleaner, 12 V/24 V/48 V rail input applications

Automotive applications:

  • Body electronics and lighting

  • In-Vehicle Infotainment (IVI) and cluster

  • Advanced driver assistance systems (ADAS), camera

Products

Type number Description Status Quick access
NEX30606 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter ACT
NEX30606UA 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter Production
NEX40400 4.5 V to 40 V, 600 mA, synchronous step-down converter ACT
NEX40400ADA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400BDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400CDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400DDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400EDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
NEX40400FDA 4.5 V to 40 V, 600 mA, synchronous step-down converter Production
Visit our documentation center for all documentation

Design support (1)

File name Title Type Date
NEX40101_Regulator_Design_Spreadsheet.xlsx Application design tool. This Excel-based spreadsheet facilitates the design of an NEX40101-based DC/DC buck converter. Design support 2025-07-30

Leaflet (2)

File name Title Type Date
lealfet_NEX3060x_220_a_ultralow_buck_converter.pdf lealfet_NEX3060x_220_a_ultralow_buck_converter Leaflet 2025-01-13
leaflet_NEX40400_synchronous_step_down_converter.pdf leaflet_NEX40400_synchronous_step_down_converter Leaflet 2025-01-13

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference