eFuse

Integrated power path protection devices for hot-swap applications

Electronic Fuses (eFuses) are protection devices designed for hot-swap applications, featuring a built-in pass transistor in thermally optimized packages. eFuses combine several protection functions, including overvoltage protection, inrush current control, output overload protection, and device overtemperature protection. This integration not only enhances the system's robustness but also minimizes the solution size. Additionally, these features can be easily customized to suit various applications, often requiring only a few external components.

Key features:

  • Wide input voltage range making it versatile for various applications
  • Integrated low resistance pass transistor to ensure efficient operation
  • Over voltage protection to safeguard against input voltage spikes
  • Inrush current control to enhance system reliability
  • Output overload protection to protect the power supply
  • Over temperature protection to ensure device safety

Key applications:

  • Solid State Drives (SSD) and Hard Disk Drives (HDD)
  • Laptops
  • Servers, datacenters
  • Set Top Boxes (STB)
  • Ethernet switches and routers
  • Industrial automation
  • Mobile infrastructure
  • Fan control

Latest news and blogs

Parametric search

eFuse
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
Visit our documentation center for all documentation

Data sheet (1)

File name Title Type Date
NPS3102.pdf 12 V, 2 A to 13.5 A, 17 mΩ eFuse Data sheet 2026-01-21

Outline 3d (1)

File name Title Type Date
sot8037-1_3d.png sot8037-1; DFN3030-10; Outline 3d 2021-10-11

Nexperia Explainers

Nexperia Power Up Insights - NPS3102

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference