Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT428C

MJD series A

Power bipolar transistors in DPAK

High power bipolar transistors in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High thermal power dissipation capability
  • High energy efficiency due to less heat generation
  • Electrically similar to popular MJD series
  • Low collector emitter saturation voltage
  • Fast switching speeds
  • AEC-Q101 qualified

Applications

  • Power management
  • Load switch
  • Linear mode voltage regulator
  • Constant current drive backlighting application
  • Motor drive
  • Relay replacement

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) fT [min] (MHz) Automotive qualified
MJD148-Q SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1600.0 45.0 4000.0 85.0 375.0 150 3.0 Y
MJD2873-Q SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1600.0 50.0 2000.0 120.0 360.0 150 65.0 Y
MJD31CA SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1600 100.0 3000 25.0 50.0 150 3 Y
MJD31CH-Q SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1600.0 100.0 3000.0 120.0 150 3.0 Y
MJD32CA SOT428C DPAK 6.1 x 6.6 x 2.3 PNP 1600.0 -100.0 -3000.0 25.0 50.0 150 3.0 Y
MJD41C-Q SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1600.0 100.0 6000.0 30.0 150 3.0 Y
MJD42C-Q SOT428C DPAK 6.1 x 6.6 x 2.3 PNP 1600.0 -100.0 -6000.0 30.0 150 3.0 Y
MJD44H11A SOT428C DPAK 6.1 x 6.6 x 2.3 NPN 1750.0 80.0 8000.0 60.0 150 Y
MJD45H11A SOT428C DPAK 6.1 x 6.6 x 2.3 PNP 1750.0 -80.0 -8000.0 60.0 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
MJD148-Q MJD148‑QJ
(934662846118)
Active MJD148A SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD2873-Q MJD2873‑QJ
(934662845118)
Active MJD2873A SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD31CA MJD31CAJ
(934660548118)
Active MJD31CA SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD31CH-Q MJD31CH‑QJ
(934662847118)
Active MJD31CAH SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD32CA MJD32CAJ
(934660549118)
Active MJD32CA SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD41C-Q MJD41C‑QJ
(934662843118)
Active MJD41CA SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD42C-Q MJD42C‑QJ
(934662844118)
Active MJD42CA SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD44H11A MJD44H11AJ
(934660551118)
Active MJD44H11A SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118
MJD45H11A MJD45H11AJ
(934660552118)
Active MJD45H11A SOT428C
DPAK
(SOT428C)
SOT428C SOT428C_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
MJD148-Q MJD148‑QJ MJD148-Q rohs rhf
MJD2873-Q MJD2873‑QJ MJD2873-Q rohs rhf
MJD31CA MJD31CAJ MJD31CA rohs rhf
MJD31CH-Q MJD31CH‑QJ MJD31CH-Q rohs rhf
MJD32CA MJD32CAJ MJD32CA rohs rhf
MJD41C-Q MJD41C‑QJ MJD41C-Q rohs rhf
MJD42C-Q MJD42C‑QJ MJD42C-Q rohs rhf
MJD44H11A MJD44H11AJ MJD44H11A rohs rhf
MJD45H11A MJD45H11AJ MJD45H11A rohs rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry Brochure 2021-06-24
SOT428C 3D model for products with SOT428C package Design support 2023-02-02
RS2811_DPAK_SOT428_B_mk DPAK; SOT428B Marcom graphics 2021-03-11
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT428C Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) Package information 2022-05-28

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT428C 3D model for products with SOT428C package Design support 2023-02-02

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.