Features and benefits
- Solutions developed and tested for target application
- No degradation - full ESD protection even after 1000 IEC level ESD strikes
- Optimized solution in one device working 'out of the box'
- Delivery security and quality control of Nexperia's in-house sources
- Matching to application routing, where applicable
- Savings in pick-and-place, logistics and quality costs
- Very low clamping voltages and dynamic resistances to optimize protection of system chip
- Superior parameter line matching by having all devices on same chip
Applications
- Mobile phone interfaces
- Portable consumer electronics interfaces
- Consumer electronics interfaces
- Computing interfaces
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD12VS1UA | SOD323 | 1 | Unidirectional | 12 | 160 | 30 |
| PESD12VS1UA-Q | SOD323 | 1 | Unidirectional | 12 | 160 | 30 |
| PESD12VS1UJ | SC-90 | 1 | Unidirectional | 12 | 160 | 30 |
| PESD12VS1UJ-Q | SC-90 | 1 | Unidirectional | 12 | 160 | 30 |
| PESD5V0S1UA | SOD323 | 1 | Unidirectional | 5 | 480 | 30 |
| PESD5V0S1UJ | SC-90 | 1 | Unidirectional | 5 | 480 | 30 |
| PESD5V0S2BQA | DFN1010D-3 | 2 | Bidirectional | 5 | 35 | 30 |
| PESD5V0S2BQA-Q | DFN1010D-3 | 2 | Bidirectional | 5 | 35 | 30 |
| PESD5V0V2BM | DFN1006-3 | 2 | Bidirectional | 5 | 18 | 30 |
| PESD5V0V2BMB | DFN1006B-3 | 2 | Bidirectional | 5 | 18 | 30 |
| PESD5V0V2BMB-Q | DFN1006B-3 | 2 | Bidirectional | 5 | 18 | 30 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD12VS1UA | PESD12VS1UA,115 (934062103115) |
Active | AW |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| PESD12VS1UAF (934062103135) |
Active | AW | SOD323_135 | ||||
| PESD12VS1UA-Q | PESD12VS1UA‑QX (934664950115) |
Active | AW |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| PESD12VS1UJ | PESD12VS1UJ,115 (934063242115) |
Active | 1R |
SC‑90 (SOD323F) |
SOD323F |
WAVE_BG-BD-1
|
SOD323F_115 |
| PESD12VS1UJ-Q | PESD12VS1UJ‑QX (934664699115) |
Active | 1R |
SC‑90 (SOD323F) |
SOD323F |
WAVE_BG-BD-1
|
SOD323F_115 |
| PESD5V0S1UA | PESD5V0S1UA,115 (934062102115) |
Active | AV |
(SOD323) |
SOD323 |
WAVE_BG-BD-1
|
SOD323_115 |
| PESD5V0S1UAF (934062102135) |
Active | AV | SOD323_135 | ||||
| PESD5V0S1UJ | PESD5V0S1UJ,115 (934063243115) |
Active | 1Q |
SC‑90 (SOD323F) |
SOD323F |
WAVE_BG-BD-1
|
SOD323F_115 |
| PESD5V0S1UJF (934063243135) |
Active | 1Q | SOD323F_135 | ||||
| PESD5V0S2BQA | PESD5V0S2BQAZ (934069538147) |
Active | 00 01 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PESD5V0S2BQA-Q | PESD5V0S2BQA‑QZ (934665650147) |
Active | 00 01 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PESD5V0V2BM | PESD5V0V2BMYL (934069288315) |
Active | M2 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PESD5V0V2BMB | PESD5V0V2BMBYL (934069289315) |
Active | 0011 0100 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 | |
| PESD5V0V2BMB-Q | PESD5V0V2BMB‑QYL (934665486315) |
Active | 0011 0100 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD12VS1UA | PESD12VS1UA,115 | PESD12VS1UA |
|
|
| PESD12VS1UA | PESD12VS1UAF | PESD12VS1UA |
|
|
| PESD12VS1UA-Q | PESD12VS1UA‑QX | PESD12VS1UA-Q |
|
|
| PESD12VS1UJ | PESD12VS1UJ,115 | PESD12VS1UJ |
|
|
| PESD12VS1UJ-Q | PESD12VS1UJ‑QX | PESD12VS1UJ-Q |
|
|
| PESD5V0S1UA | PESD5V0S1UA,115 | PESD5V0S1UA |
|
|
| PESD5V0S1UA | PESD5V0S1UAF | PESD5V0S1UA |
|
|
| PESD5V0S1UJ | PESD5V0S1UJ,115 | PESD5V0S1UJ |
|
|
| PESD5V0S1UJ | PESD5V0S1UJF | PESD5V0S1UJ |
|
|
| PESD5V0S2BQA | PESD5V0S2BQAZ | PESD5V0S2BQA |
|
|
| PESD5V0S2BQA-Q | PESD5V0S2BQA‑QZ | PESD5V0S2BQA-Q |
|
|
| PESD5V0V2BM | PESD5V0V2BMYL | PESD5V0V2BM |
|
|
| PESD5V0V2BMB | PESD5V0V2BMBYL | PESD5V0V2BMB |
|
|
| PESD5V0V2BMB-Q | PESD5V0V2BMB‑QYL | PESD5V0V2BMB-Q |
|
|
Documentation (23)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| SOD323F | 3D model for products with SOD323F package | Design support | 2025-09-20 |
| SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
| SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| Whitepaper_ESD_protection_devices_for_USB4 | Choosing ESD protection devices for USB4 | White paper | 2020-03-06 |
| Whitepaper_ESD_protection_devices_for_USB4_CN | 为USB4TM选择ESD保护器件 | White paper | 2020-03-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
| SOD323F | 3D model for products with SOD323F package | Design support | 2025-09-20 |
| SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.