Type number Package version Package name Size (mm) Channel type Ptot (mW) R2 (typ) (kΩ) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PDTC124XM SOT883 DFN1006-3 1 x 0.6 x 0.48 NPN 250 47 100 22 50
PDTC124XT SOT23 SOT23 2.9 x 1.3 x 1 NPN 250 47 100 22 50
PDTC124XU SOT323 SC-70 2 x 1.25 x 0.95 NPN 200 47 100 22 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC124XM PDTC124XM,315
(934057177315)
Active DZ SOT883
DFN1006-3
(SOT883)
SOT883 REFLOW_BG-BD-1
SOT883_315
PDTC124XT PDTC124XT,215
(934057529215)
Active %46 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
PDTC124XU PDTC124XU,115
(934057541115)
Active %51 SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC124XM PDTC124XM,315 PDTC124XM rohs rhf rhf
PDTC124XT PDTC124XT,215 PDTC124XT rohs rhf rhf
PDTC124XU PDTC124XU,115 PDTC124XU rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PDTC124X_SER NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm Data sheet 2009-11-30
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-3_SOT883_mk plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT883 plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT883 3D model for products with SOT883 package Design support 2020-01-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.