SOT323

PESD5V0L2UU; PESD6V0L2UU

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD6V0L2UU SC-70 2 Unidirectional 6 34 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD6V0L2UU PESD6V0L2UU,115
(934062752115)
Active H2% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD6V0L2UU PESD6V0L2UU,115 PESD6V0L2UU rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
PESD5V0L2UU_PESD6V0L2UU Low capacitance unidirectional ESD protection diodes Data sheet 2023-04-13
006aaa154 Block diagram: BZB84-B10, BZB84-B11, BZB84-B12, BZB84-B13, BZB84-B15, BZB84-B16, BZB84-B18, BZB84-B20, BZB84-B22, BZB84-B24, BZB84-B27, BZB84-B2V4, BZB84-B2V7, BZB84-B30, BZB84-B33, BZB84-B36, BZB84-B39, BZB84-B3V0, BZB84-B3V3, BZB84-B3V6, BZB84-B3V9, BZB84-B43, BZB84-B47, BZB84-B4V3, BZB84-B4V7, BZB84-B51, BZB84-B56, BZB84-B5V1, BZB84-B5V6, BZB84-B62, BZB84-B68, BZB84-B6V2, BZB84-B6V8, BZB84-B75, BZB84-B7V5, BZB84-B8V2, BZB84-B9V1, BZB84-C10, BZB84-C11, BZB84-C12, BZB84-C13, BZB84-C15, BZB84-C16, BZB84-C18, BZB84-C20, BZB84-C22, BZB84-C24, BZB84-C27, BZB84-C2V4, BZB84-C2V7, BZB84-C30, BZB84-C33, BZB84-C36, BZB84-C39, BZB84-C3V0, BZB84-C3V3, BZB84-C3V6, BZB84-C3V9, BZB84-C43, BZB84-C47, BZB84-C4V3, BZB84-C4V7, BZB84-C51, BZB84-C56, BZB84-C5V1, BZB84-C5V6, BZB84-C62, BZB84-C68, BZB84-C6V2, BZB84-C6V8, BZB84-C75, BZB84-C7V5, BZB84-C8V2, BZB84-C9V1, MMBZ12VAL, MMBZ15VAL, MMBZ18VAL, MMBZ20VAL, MMBZ27VAL, MMBZ33VAL, PESD36VS2UT, PESD5V0L2UU, PESD5V0X1BQ, PESD5V0X1BT, PESD6V0L2UU Block diagram 2009-11-03
sot323_sv Simplified outline: SOT323 Block diagram 2009-11-04
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.