Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CCPAK GaN FETs (SMD)

As the innovators of copper-clip package technology, Nexperia brings 20 years experience of producing high-quality, highly robust SMD packaging to it’s GaN FET portfolio. Adopting proven technology, CCPAK gives industry-leading performance in a truly innovative package. Wire-bond free for optimized thermal and electrical performance, and simplified design of cascode configuration to eliminate the need for complicated drivers and controls.

Key features and benefits

  • Copper clip
    • 3 times lower inductances than industry-standard packages for lower switching losses and EMI
    • Higher reliability compared to wire-bond solution
    • >99% power conversion efficiency​
  • Thermal performance
    • Low Rth(j-mb) typ (<0.5 K/W) for optimal cooling
    • 150 °C Tj max
  • Manufacturability and robustness
    • Flexible leads for temperature cycling reliability
    • Flexible gull winged leads for robust board level reliability
    • Compatible with SMD soldering and AOI
  • Two cooling options
    • Bottom-side cooling (CCPAK1212)
    • Top-side cooling (CCPAK1212i)
  • Qualifications
    • MSL1
    • Halogen free

Key applications

  • The path to Net Zero CO2
    • Solar (PV) inverters​
    • Server Titanium grade power supplies​
    • Battery storage/ UPS inverters​
    • Heat pumps
  • Industry 4.0
    • Servo motor drives/ frequency inverters​
    • Telecom power supplies​
    • Class-D Audio amplifiers​
    • Welding machines

Top-side and bottom-side cooling

For added flexibility in designs and to further improve heat dissipation, CCPAK is available in both top-side cooling and traditional bottom-side cooling package designs.

Parametric search

CCPAK GaN FETs (SMD)
Please wait, loading data...
Parametric search is unavailable.

Products

GaN FETs (power)

Type number Description Status Quick access
GAN039-650NBB 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package Production
GAN039-650NTB 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package Production

No Category Data

Type number Description Status Quick access
GAN039-650NBB 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package Production
GAN039-650NTB 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package Production

Documentation

File name Title Type Date
AN90006.pdf Circuit design and PCB layout recommendations for GaN FET half bridges Application note 2019-11-15
RS3138_SOT8005_Combi_2_scr.jpg CCPAK1212i (SOT8005) package image Marcom graphics 2020-05-26
TN90004.pdf An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability Technical note 2020-07-21
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf White paper: Power GaN technology: the need for efficient power conversion White paper 2020-07-23
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf 白皮书: 功率GaN技术: 高效功率转换的需求 White paper 2020-08-17
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf Whitepaper: GaN need for efficient conversion (Japanese) White paper 2021-05-20
vp_CCPAK_GaN_FETs.zip CCPAK GaN FETs (SMD) Value proposition 2022-01-27
AN90030.pdf Paralleling of Nexperia cascode GaN FETs in half-bridge topology Application note 2023-03-22
AN90053.pdf Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs Application note 2025-12-09

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.