Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NPS3005 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start evaluation board

The NEVB-NPS3005 is a two-layer PCB containing the NPS3005 load switch device. It allows the user to explore the device's behavior under various application conditions.

Key features & benefits

  • Input voltage range: 0.5 V to 5.5 V
  • Maximum load current (IMAX): 6 A
  • Quick output discharge (adjustable)
  •  Enable pin supports down to 1.2 V
  •  Adjustable soft start
  • Over-temperature protection (thermal shutdown)

Products on the board (1)

Type number Description Status Quick access
NPS3005GP 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production

Products on the board (1)

Type number Description Status Quick access
NPS3005GP 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start Production

Documentation (1)

File name Title Type Date
UM90055 NPS3005 0.5 V to 5.5 V, 6 A, 15 mΩ, single channel load switch with soft start evaluation board User manual 2025-06-11

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.