×

PTVSxS1UR

400 W Transient Voltage Suppressor

400 W unidirectional Transient Voltage Suppressor (TVS) in a SOD123W small and flat lead low-profile Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection.

Features and benefits

  • Rated peak pulse power: PPPM = 400 W (350 W for 3V3)

  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V

  • Reverse current: IRM = 0.001 μA

  • Small plastic package suitable for surface-mounted design

  • Very low package height: 1 mm

  • AEC-Q101 qualified

Applications

  • Power supply protection

  • Automotive application

  • Industrial application

  • Power management

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)VRWM (V)ConfigurationNr of linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VS1URSOD123W4001010Unidirectional111.112.31723.52.5150
PTVS11VS1URSOD123W4001111Unidirectional112.213.518.2222.5150
PTVS12VS1URSOD123W4001212Unidirectional113.314.719.920.12.5150
PTVS16VS1URSOD123W4001616Unidirectional117.819.72615.40.1150
PTVS18VS1URSOD123W4001818Unidirectional12022.129.213.70.1150
PTVS20VS1URSOD123W4002020Unidirectional122.224.532.412.30.1150
PTVS22VS1URSOD123W4002222Unidirectional124.426.935.511.30.1150
PTVS3V3S1URSOD123W3503.53.5Unidirectional15.26843.8600150
PTVS40VS1URSOD123W4004040Unidirectional144.449.164.56.20.1150
PTVS43VS1URSOD123W4004343Unidirectional147.852.869.45.80.1150
PTVS45VS1URSOD123W4004545Unidirectional15055.372.75.50.1150
PTVS48VS1URSOD123W4004848Unidirectional153.358.977.45.20.1150
PTVS51VS1URSOD123W4005151Unidirectional156.762.782.44.90.1150
PTVS5V0S1URSOD123W40055Unidirectional16.479.243.5400150
PTVS60VS1URSOD123W4006060Unidirectional166.773.796.84.10.1150
PTVS6V5S1URSOD123W-6.5Unidirectional1------
PTVS7V0S1URSOD123W40077Unidirectional17.788.61233.3100150
PTVS7V5S1URSOD123W4007.57.5Unidirectional18.339.2112.93150150
PTVS8V0S1URSOD123W40088Unidirectional18.899.8313.629.425150
PTVS8V5S1URSOD123W4008.58.5Unidirectional19.4410.414.427.810150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAAPTVS10VS1UR,115
( 9340 613 47115 )
PTVS11VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveABPTVS11VS1UR,115
( 9340 613 48115 )
PTVS12VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveACPTVS12VS1UR,115
( 9340 613 49115 )
PTVS12VS1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveACPTVS12VS1UR/8X
( 9346 606 28115 )
PTVS16VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAGPTVS16VS1UR,115
( 9340 613 54115 )
PTVS18VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAKPTVS18VS1UR,115
( 9340 613 56115 )
PTVS18VS1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAKPTVS18VS1UR/8X
( 9346 608 37115 )
PTVS20VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveALPTVS20VS1UR,115
( 9340 613 57115 )
PTVS20VS1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveALPTVS20VS1UR/8X
( 9346 606 38115 )
PTVS22VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAMPTVS22VS1UR,115
( 9340 613 58115 )
PTVS22VS1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAMPTVS22VS1UR/8X
( 9346 608 38115 )
PTVS3V3S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA1PTVS3V3S1UR,115
( 9340 613 37115 )
PTVS3V3S1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA1PTVS3V3S1UR/8X
( 9346 606 39115 )
PTVS40VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAVPTVS40VS1UR,115
( 9340 613 66115 )
PTVS43VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAWPTVS43VS1UR,115
( 9340 613 67115 )
PTVS45VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAXPTVS45VS1UR,115
( 9340 613 68115 )
PTVS48VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAYPTVS48VS1UR,115
( 9340 613 69115 )
PTVS51VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveAZPTVS51VS1UR,115
( 9340 613 71115 )
PTVS5V0S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA2PTVS5V0S1UR,115
( 9340 613 38115 )
PTVS5V0S1UR/8
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA2PTVS5V0S1UR/8X
( 9346 606 43115 )
PTVS60VS1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveB3PTVS60VS1UR,115
( 9340 613 74115 )
PTVS6V5S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA4PTVS6V5S1UR,115
( 9340 613 41115 )
PTVS7V0S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA5PTVS7V0S1UR,115
( 9340 613 42115 )
PTVS7V5S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA6PTVS7V5S1UR,115
( 9340 613 43115 )
PTVS8V0S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA7PTVS8V0S1UR,115
( 9340 613 44115 )
PTVS8V5S1UR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveA8PTVS8V5S1UR,115
( 9340 613 45115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PTVS10VS1URPTVS10VS1UR,115PTVS10VS1UR
PTVS11VS1URPTVS11VS1UR,115PTVS11VS1UR
PTVS12VS1URPTVS12VS1UR,115PTVS12VS1UR
PTVS12VS1UR/8PTVS12VS1UR/8XPTVS12VS1UR/8
PTVS16VS1URPTVS16VS1UR,115PTVS16VS1UR
PTVS18VS1URPTVS18VS1UR,115PTVS18VS1UR
PTVS18VS1UR/8PTVS18VS1UR/8XPTVS18VS1UR/8
PTVS20VS1URPTVS20VS1UR,115PTVS20VS1UR
PTVS20VS1UR/8PTVS20VS1UR/8XPTVS20VS1UR/8
PTVS22VS1URPTVS22VS1UR,115PTVS22VS1UR
PTVS22VS1UR/8PTVS22VS1UR/8XPTVS22VS1UR/8
PTVS3V3S1URPTVS3V3S1UR,115PTVS3V3S1UR
PTVS3V3S1UR/8PTVS3V3S1UR/8XPTVS3V3S1UR/8
PTVS40VS1URPTVS40VS1UR,115PTVS40VS1UR
PTVS43VS1URPTVS43VS1UR,115PTVS43VS1UR
PTVS45VS1URPTVS45VS1UR,115PTVS45VS1UR
PTVS48VS1URPTVS48VS1UR,115PTVS48VS1UR
PTVS51VS1URPTVS51VS1UR,115PTVS51VS1UR
PTVS5V0S1URPTVS5V0S1UR,115PTVS5V0S1UR
PTVS5V0S1UR/8PTVS5V0S1UR/8XPTVS5V0S1UR/8
PTVS60VS1URPTVS60VS1UR,115PTVS60VS1UR
PTVS6V5S1URPTVS6V5S1UR,115PTVS6V5S1UR
PTVS7V0S1URPTVS7V0S1UR,115PTVS7V0S1UR
PTVS7V5S1URPTVS7V5S1UR,115PTVS7V5S1UR
PTVS8V0S1URPTVS8V0S1UR,115PTVS8V0S1UR
PTVS8V5S1URPTVS8V5S1UR,115PTVS8V5S1UR
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PTVSXS1UR_SER400 W Transient Voltage SuppressorData sheet2022-06-01
CFP3_SOD123WCFP3 3DMarcom graphics2018-08-07
SOD123Wplastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm bodyPackage information2020-04-21
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.