74AHC541; 74AHCT541
Octal buffer/line driver; 3-state
The 74AHC541; 74AHCT541 is an 8-bit buffer/line driver with 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the associated outputs to assume a high-impedance OFF-state. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 to 5.5 V
Balanced propagation delays
High noise immunity
All inputs have a Schmitt-trigger action
Overvoltage tolerant inputs to 5.5 V
CMOS low power dissipation
Input levels:
For 74AHC541: CMOS level
For 74AHCT541: TTL level
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC541BQ | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 | |
| 74AHC541D | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 85 | 26.9 | 61 | SO20 |
| 74AHC541PW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 100 | 4.5 | 44.7 | TSSOP20 |
| 74AHCT541ABQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 85 | 61 | DHVQFN20 | |
| 74AHCT541APW | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 101 | 4.7 | 45 | TSSOP20 |
| 74AHCT541BQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 | |
| 74AHCT541D | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 85 | 26.9 | 61 | SO20 |
| 74AHCT541PW | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 100 | 4.5 | 44.7 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC541BQ | 74AHC541BQ,115 (935285544115) |
Active | AHC541 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74AHC541D | 74AHC541D,118 (935262006118) |
Active | 74AHC541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74AHC541PW | 74AHC541PW,118 (935262008118) |
Active | AHC541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74AHCT541ABQ | 74AHCT541ABQX (935306794115) |
Active | AHCT541A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74AHCT541APW | 74AHCT541APWJ (935306647118) |
Active | AHT541A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74AHCT541BQ | 74AHCT541BQ,115 (935285545115) |
Active | AHCT541 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74AHCT541D | 74AHCT541D,118 (935261963118) |
Active | 74AHCT541D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74AHCT541PW | 74AHCT541PW,118 (935261978118) |
Active | AHCT541 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC541BQ | 74AHC541BQ,115 | 74AHC541BQ |
|
|
| 74AHC541D | 74AHC541D,118 | 74AHC541D |
|
|
| 74AHC541PW | 74AHC541PW,118 | 74AHC541PW |
|
|
| 74AHCT541ABQ | 74AHCT541ABQX | 74AHCT541ABQ |
|
|
| 74AHCT541APW | 74AHCT541APWJ | 74AHCT541APW |
|
|
| 74AHCT541BQ | 74AHCT541BQ,115 | 74AHCT541BQ |
|
|
| 74AHCT541D | 74AHCT541D,118 | 74AHCT541D |
|
|
| 74AHCT541PW | 74AHCT541PW,118 | 74AHCT541PW |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT541 | Octal buffer/line driver; 3-state | Data sheet | 2023-09-06 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna179 | Block diagram: 74AHC541BQ, 74AHC541D, 74AHC541PW, 74AHCT541BQ, 74AHCT541D, 74AHCT541PW, 74ALVC541D, 74ALVC541PW | Block diagram | 2009-11-03 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| ahc541 | ahc541 IBIS model | IBIS model | 2013-04-08 |
| ahct541 | ahct541 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| ahc541 | ahc541 IBIS model | IBIS model | 2013-04-08 |
| ahct541 | ahct541 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.