74LVC2G00
Applications
Logic gates are the fundamental building blocks of any digital circuit. Nexperia's comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 200 | 32.4 | 110 | VSSOP8 |
| 74LVC2G00DP | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 210 | 18.8 | 104 | TSSOP8 |
| 74LVC2G00GN | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 231 | 9.5 | 142 | XSON8 |
| 74LVC2G00GS | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 269 | 9.7 | 141 | XSON8 |
| 74LVC2G00GT | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | 317 | 5.6 | 150 | XSON8 |
| 74LVC2G00GX | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.2 | 175 | 2 | low | -40~125 | X2SON8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2G00DC | 74LVC2G00DC,125 (935275224125) |
Active | V00 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74LVC2G00DP | 74LVC2G00DP,125 (935273581125) |
Active | V2G00 |
TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
| 74LVC2G00GN | 74LVC2G00GN,115 (935292236115) |
Active | VA |
XSON8 (SOT1116) |
SOT1116 | SOT1116_115 | |
| 74LVC2G00GS | 74LVC2G00GS,115 (935292381115) |
Active | VA |
XSON8 (SOT1203) |
SOT1203 | SOT1203_115 | |
| 74LVC2G00GT | 74LVC2G00GT,115 (935278918115) |
Active | V00 |
XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 | |
| 74LVC2G00GX | 74LVC2G00GXX (935308444115) |
Active | VA |
X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2G00GD | 74LVC2G00GD,125 (935286852125) |
Obsolete | V00 Standard Procedure Standard Procedure |
XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
| 74LVC2G00GF | 74LVC2G00GF,115 (935291501115) |
Withdrawn / End-of-life |
XSON8 (SOT1089) |
SOT1089 | SOT1089_115 | ||
| 74LVC2G00GM | 74LVC2G00GM,125 (935277235125) |
Obsolete | no package information | ||||
| 74LVC2G00GM,115 (935277235115) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2G00DC | 74LVC2G00DC,125 | 74LVC2G00DC |
|
|
| 74LVC2G00DP | 74LVC2G00DP,125 | 74LVC2G00DP |
|
|
| 74LVC2G00GN | 74LVC2G00GN,115 | 74LVC2G00GN |
|
|
| 74LVC2G00GS | 74LVC2G00GS,115 | 74LVC2G00GS |
|
|
| 74LVC2G00GT | 74LVC2G00GT,115 | 74LVC2G00GT |
|
|
| 74LVC2G00GX | 74LVC2G00GXX | 74LVC2G00GX |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2G00GD | 74LVC2G00GD,125 | 74LVC2G00GD |
|
|
| 74LVC2G00GF | 74LVC2G00GF,115 | 74LVC2G00GF |
|
|
| 74LVC2G00GM | 74LVC2G00GM,125 | 74LVC2G00GM |
|
|
| 74LVC2G00GM | 74LVC2G00GM,115 | 74LVC2G00GM |
|
|
Documentation (34)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC2G00 | Dual 2-input NAND gate | Data sheet | 2024-05-08 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| 001aah748 | Block diagram: 74AUP2G00DC, 74AUP2G00GD, 74AUP2G00GM, 74AUP2G00GT, 74LVC2G00DC, 74LVC2G00DP, 74LVC2G00GD, 74LVC2G00GM, 74LVC2G00GT | Block diagram | 2009-11-03 |
| mna712 | Block diagram: 74LVC2G00DC, 74LVC2G00DP, 74LVC2G00GD, 74LVC2G00GM, 74LVC2G00GT | Block diagram | 2009-11-04 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lvc2g00 | 74LVC2G00 IBIS model | IBIS model | 2014-10-20 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
| SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
| SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
| SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
| SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2026-06-29 |
| MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
| SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
| SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
| SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
| SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
| lvc2g00 | 74LVC2G00 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.