BZX58550 series
Low-current voltage regulator diodes
Low-current voltage regulator diodes in an SOD523 (SC-79) ultra small and flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: ≤ 300 mW
Two tolerance series: ± 2 % and approximately ± 5 %
Working voltage range: nominal 1.8 V to 51 V
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
BZX58550-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]
Applications
Low-current general regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZX58550-B10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 0.05 | 0.02 | 9.8 | 10.2 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 0.05 | 0.02 | 10.2 | 200 | 9.8 | 270 | 40 | 150 | single | Y |
| BZX58550-B11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 0.05 | 0.02 | 10.8 | 11.2 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 0.05 | 0.02 | 11.2 | 200 | 10.8 | 270 | 40 | 150 | single | Y |
| BZX58550-B12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 0.05 | 0.02 | 11.8 | 12.2 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 0.05 | 0.02 | 12.2 | 200 | 11.8 | 270 | 40 | 150 | single | Y |
| BZX58550-B13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 0.05 | 0.02 | 12.7 | 13.3 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 0.05 | 0.02 | 13.3 | 200 | 12.7 | 270 | 40 | 150 | single | Y |
| BZX58550-B15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 0.05 | 0.02 | 14.7 | 15.3 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 0.05 | 0.02 | 15.3 | 200 | 14.7 | 270 | 40 | 150 | single | Y |
| BZX58550-B16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 0.05 | 0.02 | 15.7 | 16.3 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 0.05 | 0.02 | 16.3 | 200 | 15.7 | 270 | 40 | 150 | single | Y |
| BZX58550-B18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 0.05 | 0.02 | 17.6 | 18.4 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 0.05 | 0.02 | 18.4 | 200 | 17.6 | 270 | 40 | 150 | single | Y |
| BZX58550-B1V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 1.8 | 0.05 | 0.02 | 1.76 | 1.84 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B1V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 1.8 | 0.05 | 0.02 | 1.84 | 200 | 1.76 | 270 | 40 | 150 | single | Y |
| BZX58550-B20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 0.05 | 0.02 | 19.6 | 20.4 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 0.05 | 0.02 | 20.4 | 200 | 19.6 | 270 | 40 | 150 | single | Y |
| BZX58550-B22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 0.05 | 0.02 | 21.6 | 22.4 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 0.05 | 0.02 | 22.4 | 200 | 21.6 | 270 | 40 | 150 | single | Y |
| BZX58550-B24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 0.05 | 0.02 | 23.5 | 24.5 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 0.05 | 0.02 | 24.5 | 200 | 23.5 | 270 | 40 | 150 | single | Y |
| BZX58550-B27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 0.05 | 0.02 | 26.5 | 27.5 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 0.05 | 0.02 | 27.5 | 200 | 26.5 | 270 | 40 | 150 | single | Y |
| BZX58550-B2V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.0 | 0.05 | 0.02 | 1.96 | 2.04 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B2V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.0 | 0.05 | 0.02 | 2.04 | 200 | 1.96 | 270 | 40 | 150 | single | Y |
| BZX58550-B2V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.2 | 0.05 | 0.02 | 2.15 | 2.25 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B2V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.2 | 0.05 | 0.02 | 2.25 | 200 | 2.15 | 270 | 40 | 150 | single | Y |
| BZX58550-B2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 0.05 | 0.02 | 2.35 | 2.45 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 0.05 | 0.02 | 2.45 | 200 | 2.35 | 270 | 40 | 150 | single | Y |
| BZX58550-B2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 0.05 | 0.02 | 2.65 | 2.75 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 0.05 | 0.02 | 2.75 | 200 | 2.65 | 270 | 40 | 150 | single | Y |
| BZX58550-B30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 0.05 | 0.02 | 29.4 | 30.6 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 0.05 | 0.02 | 30.6 | 200 | 29.4 | 270 | 40 | 150 | single | Y |
| BZX58550-B33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 0.05 | 0.02 | 32.3 | 33.7 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 0.05 | 0.02 | 33.7 | 200 | 32.3 | 270 | 40 | 150 | single | Y |
| BZX58550-B36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 0.05 | 0.02 | 35.3 | 36.7 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 0.05 | 0.02 | 36.7 | 200 | 35.3 | 270 | 40 | 150 | single | Y |
| BZX58550-B39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 0.05 | 0.02 | 38.2 | 39.8 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 0.05 | 0.02 | 39.8 | 200 | 38.2 | 270 | 40 | 150 | single | Y |
| BZX58550-B3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 0.05 | 0.02 | 2.94 | 3.06 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 0.05 | 0.02 | 3.06 | 200 | 2.94 | 270 | 40 | 150 | single | Y |
| BZX58550-B3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 0.05 | 0.02 | 3.23 | 3.37 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 0.05 | 0.02 | 3.37 | 200 | 3.23 | 270 | 40 | 150 | single | Y |
| BZX58550-B3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 0.05 | 0.02 | 3.53 | 3.67 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 0.05 | 0.02 | 3.67 | 200 | 3.53 | 270 | 40 | 150 | single | Y |
| BZX58550-B3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 0.05 | 0.02 | 3.82 | 3.98 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 0.05 | 0.02 | 3.98 | 200 | 3.82 | 270 | 40 | 150 | single | Y |
| BZX58550-B43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 0.05 | 0.02 | 42.1 | 43.9 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 0.05 | 0.02 | 43.9 | 200 | 42.1 | 270 | 40 | 150 | single | Y |
| BZX58550-B47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 0.05 | 0.02 | 46.1 | 47.9 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 0.05 | 0.02 | 47.9 | 200 | 46.1 | 270 | 40 | 150 | single | Y |
| BZX58550-B4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 0.05 | 0.02 | 4.21 | 4.39 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 0.05 | 0.02 | 4.39 | 200 | 4.21 | 270 | 40 | 150 | single | Y |
| BZX58550-B4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 0.05 | 0.02 | 4.61 | 4.79 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 0.05 | 0.02 | 4.79 | 200 | 4.61 | 270 | 40 | 150 | single | Y |
| BZX58550-B51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 0.05 | 0.02 | 50.0 | 52.0 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 0.05 | 0.02 | 52.0 | 200 | 50.0 | 270 | 40 | 150 | single | Y |
| BZX58550-B5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 0.05 | 0.02 | 5.0 | 5.2 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 0.05 | 0.02 | 5.2 | 200 | 5.0 | 270 | 40 | 150 | single | Y |
| BZX58550-B5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 0.05 | 0.02 | 5.49 | 5.71 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 0.05 | 0.02 | 5.71 | 200 | 5.49 | 270 | 40 | 150 | single | Y |
| BZX58550-B6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 0.05 | 0.02 | 6.08 | 6.32 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 0.05 | 0.02 | 6.32 | 200 | 6.08 | 270 | 40 | 150 | single | Y |
| BZX58550-B6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 0.05 | 0.02 | 6.66 | 6.94 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 0.05 | 0.02 | 6.94 | 200 | 6.66 | 270 | 40 | 150 | single | Y |
| BZX58550-B7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 0.05 | 0.02 | 7.35 | 7.65 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 0.05 | 0.02 | 7.65 | 200 | 7.35 | 270 | 40 | 150 | single | Y |
| BZX58550-B8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 0.05 | 0.02 | 8.04 | 8.36 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 0.05 | 0.02 | 8.36 | 200 | 8.04 | 270 | 40 | 150 | single | Y |
| BZX58550-B9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 0.05 | 0.02 | 8.92 | 9.28 | 200 | 270 | 40 | 150 | single | N |
| BZX58550-B9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 0.05 | 0.02 | 9.28 | 200 | 8.92 | 270 | 40 | 150 | single | Y |
| BZX58550-C10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 0.05 | appr. 5% | 9.5 | 10.5 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10.0 | 0.05 | appr. 5% | 10.5 | 200 | 9.5 | 300 | 40 | 150 | single | Y |
| BZX58550-C11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 0.05 | appr. 5% | 10.45 | 11.55 | 200 | 300 | 40 | 150 | single | |
| BZX58550-C11-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11.0 | 0.05 | appr. 5% | 11.55 | 200 | 10.45 | 300 | 40 | 150 | single | Y |
| BZX58550-C12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 0.05 | appr. 5% | 11.4 | 12.6 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C12-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12.0 | 0.05 | appr. 5% | 12.6 | 200 | 11.4 | 300 | 40 | 150 | single | Y |
| BZX58550-C13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 0.05 | appr. 5% | 12.35 | 13.65 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C13-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13.0 | 0.05 | appr. 5% | 13.65 | 200 | 12.35 | 300 | 40 | 150 | single | Y |
| BZX58550-C15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 0.05 | appr. 5% | 14.25 | 15.75 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C15-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15.0 | 0.05 | appr. 5% | 15.75 | 200 | 14.25 | 300 | 40 | 150 | single | Y |
| BZX58550-C16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 0.05 | appr. 5% | 15.2 | 16.8 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C16-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16.0 | 0.05 | appr. 5% | 16.8 | 200 | 15.2 | 300 | 40 | 150 | single | Y |
| BZX58550-C18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 0.05 | appr. 5% | 17.1 | 18.9 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C18-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18.0 | 0.05 | appr. 5% | 18.9 | 200 | 17.1 | 300 | 40 | 150 | single | Y |
| BZX58550-C1V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C1V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 1.8 | 0.05 | appr. 5% | 1.89 | 200 | 1.71 | 300 | 40 | 150 | single | Y |
| BZX58550-C20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 0.05 | appr. 5% | 19.0 | 21.0 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C20-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20.0 | 0.05 | appr. 5% | 21.0 | 200 | 19.0 | 300 | 40 | 150 | single | Y |
| BZX58550-C22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 0.05 | appr. 5% | 20.9 | 23.1 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C22-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22.0 | 0.05 | appr. 5% | 23.1 | 200 | 20.9 | 300 | 40 | 150 | single | Y |
| BZX58550-C24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 0.05 | appr. 5% | 22.8 | 25.2 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C24-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24.0 | 0.05 | appr. 5% | 25.2 | 200 | 22.8 | 300 | 40 | 150 | single | Y |
| BZX58550-C27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 0.05 | appr. 5% | 25.65 | 28.35 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C27-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27.0 | 0.05 | appr. 5% | 28.35 | 200 | 25.65 | 300 | 40 | 150 | single | Y |
| BZX58550-C2V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.0 | 0.05 | appr. 5% | 1.88 | 2.12 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C2V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.0 | 0.05 | appr. 5% | 2.12 | 200 | 1.88 | 300 | 40 | 150 | single | Y |
| BZX58550-C2V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C2V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.2 | 0.05 | appr. 5% | 2.31 | 200 | 2.09 | 300 | 40 | 150 | single | Y |
| BZX58550-C2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 0.05 | appr. 5% | 2.52 | 200 | 2.28 | 300 | 40 | 150 | single | Y |
| BZX58550-C2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 0.05 | appr. 5% | 2.835 | 200 | 2.565 | 300 | 40 | 150 | single | Y |
| BZX58550-C30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 0.05 | appr. 5% | 28.5 | 31.5 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C30-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30.0 | 0.05 | appr. 5% | 31.5 | 200 | 28.5 | 300 | 40 | 150 | single | Y |
| BZX58550-C33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 0.05 | appr. 5% | 31.35 | 34.65 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C33-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33.0 | 0.05 | appr. 5% | 34.65 | 200 | 31.35 | 300 | 40 | 150 | single | Y |
| BZX58550-C36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 0.05 | appr. 5% | 34.2 | 37.8 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C36-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36.0 | 0.05 | appr. 5% | 37.8 | 200 | 34.2 | 300 | 40 | 150 | single | Y |
| BZX58550-C39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 0.05 | appr. 5% | 37.05 | 41.95 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C39-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39.0 | 0.05 | appr. 5% | 41.95 | 200 | 37.05 | 300 | 40 | 150 | single | Y |
| BZX58550-C3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 0.05 | appr. 5% | 2.85 | 3.15 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.0 | 0.05 | appr. 5% | 3.15 | 200 | 2.85 | 300 | 40 | 150 | single | Y |
| BZX58550-C3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 0.05 | appr. 5% | 3.47 | 200 | 3.13 | 300 | 40 | 150 | single | Y |
| BZX58550-C3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 0.05 | appr. 5% | 3.78 | 200 | 3.42 | 300 | 40 | 150 | single | Y |
| BZX58550-C3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 0.05 | appr. 5% | 4.1 | 200 | 3.7 | 300 | 40 | 150 | single | Y |
| BZX58550-C43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 0.05 | appr. 5% | 40.85 | 45.15 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C43-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43.0 | 0.05 | appr. 5% | 45.15 | 200 | 40.85 | 300 | 40 | 150 | single | Y |
| BZX58550-C47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 0.05 | appr. 5% | 44.0 | 50.0 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C47-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47.0 | 0.05 | appr. 5% | 50.0 | 200 | 44.0 | 300 | 40 | 150 | single | Y |
| BZX58550-C4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 0.05 | appr. 5% | 4.52 | 200 | 4.09 | 300 | 40 | 150 | single | Y |
| BZX58550-C4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 0.05 | appr. 5% | 4.94 | 200 | 4.47 | 300 | 40 | 150 | single | Y |
| BZX58550-C51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 0.05 | appr. 5% | 48.0 | 54.0 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C51-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51.0 | 0.05 | appr. 5% | 54.0 | 200 | 48.0 | 300 | 40 | 150 | single | Y |
| BZX58550-C5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 0.05 | appr. 5% | 5.36 | 200 | 4.85 | 300 | 40 | 150 | single | Y |
| BZX58550-C5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 0.05 | appr. 5% | 5.88 | 200 | 5.32 | 300 | 40 | 150 | single | Y |
| BZX58550-C6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 0.05 | appr. 5% | 6.51 | 200 | 5.89 | 300 | 40 | 150 | single | Y |
| BZX58550-C6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 0.05 | appr. 5% | 7.14 | 200 | 6.46 | 300 | 40 | 150 | single | Y |
| BZX58550-C7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 0.05 | appr. 5% | 7.88 | 200 | 7.13 | 300 | 40 | 150 | single | Y |
| BZX58550-C8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 0.05 | appr. 5% | 8.61 | 200 | 7.79 | 300 | 40 | 150 | single | Y |
| BZX58550-C9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 200 | 300 | 40 | 150 | single | N |
| BZX58550-C9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 0.05 | appr. 5% | 9.56 | 200 | 8.65 | 300 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZX58550-B10 | BZX58550‑B10X (934666199115) |
Active | 5T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B10-Q | BZX58550‑B10‑QX (934666386115) |
Active | 5T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B11 | BZX58550‑B11X (934666200115) |
Active | 5U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B11-Q | BZX58550‑B11‑QX (934666387115) |
Active | 5U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B12 | BZX58550‑B12X (934666201115) |
Active | 5X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B12-Q | BZX58550‑B12‑QX (934666388115) |
Active | 5X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B13 | BZX58550‑B13X (934666202115) |
Active | 5Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B13-Q | BZX58550‑B13‑QX (934666389115) |
Active | 5Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B15 | BZX58550‑B15X (934666203115) |
Active | 5Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B15-Q | BZX58550‑B15‑QX (934666390115) |
Active | 5Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B16 | BZX58550‑B16X (934666204115) |
Active | 6C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B16-Q | BZX58550‑B16‑QX (934666391115) |
Active | 6C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B18 | BZX58550‑B18X (934666205115) |
Active | 6E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B18-Q | BZX58550‑B18‑QX (934666392115) |
Active | 6E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B1V8 | BZX58550‑B1V8X (934666141115) |
Active | 4H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B1V8-Q | BZX58550‑B1V8‑QX (934666368115) |
Active | 4H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B20 | BZX58550‑B20X (934666206115) |
Active | 6F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B20-Q | BZX58550‑B20‑QX (934666393115) |
Active | 6F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B22 | BZX58550‑B22X (934666207115) |
Active | 6H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B22-Q | BZX58550‑B22‑QX (934666394115) |
Active | 6H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B24 | BZX58550‑B24X (934666208115) |
Active | 6K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B24-Q | BZX58550‑B24‑QX (934666395115) |
Active | 6K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B27 | BZX58550‑B27X (934666209115) |
Active | 6L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B27-Q | BZX58550‑B27‑QX (934666396115) |
Active | 6L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V0 | BZX58550‑B2V0X (934666142115) |
Active | 4K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V0-Q | BZX58550‑B2V0‑QX (934666369115) |
Active | 4K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V2 | BZX58550‑B2V2X (934666143115) |
Active | 4L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V2-Q | BZX58550‑B2V2‑QX (934666370115) |
Active | 4L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V4 | BZX58550‑B2V4X (934666184115) |
Active | 4N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V4-Q | BZX58550‑B2V4‑QX (934666371115) |
Active | 4N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V7 | BZX58550‑B2V7X (934666185115) |
Active | 4S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B2V7-Q | BZX58550‑B2V7‑QX (934666372115) |
Active | 4S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B30 | BZX58550‑B30X (934666210115) |
Active | 6N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B30-Q | BZX58550‑B30‑QX (934666397115) |
Active | 6N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B33 | BZX58550‑B33X (934666211115) |
Active | 6S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B33-Q | BZX58550‑B33‑QX (934666398115) |
Active | 6S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B36 | BZX58550‑B36X (934666212115) |
Active | 6T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B36-Q | BZX58550‑B36‑QX (934666399115) |
Active | 6T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B39 | BZX58550‑B39X (934666213115) |
Active | 6U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B39-Q | BZX58550‑B39‑QX (934666400115) |
Active | 6U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V0 | BZX58550‑B3V0X (934666186115) |
Active | 4T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V0-Q | BZX58550‑B3V0‑QX (934666373115) |
Active | 4T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V3 | BZX58550‑B3V3X (934666187115) |
Active | 4U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V3-Q | BZX58550‑B3V3‑QX (934666374115) |
Active | 4U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V6 | BZX58550‑B3V6X (934666188115) |
Active | 4X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V6-Q | BZX58550‑B3V6‑QX (934666375115) |
Active | 4X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V9 | BZX58550‑B3V9X (934666189115) |
Active | 4Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B3V9-Q | BZX58550‑B3V9‑QX (934666376115) |
Active | 4Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B43 | BZX58550‑B43X (934666214115) |
Active | 6X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B43-Q | BZX58550‑B43‑QX (934666401115) |
Active | 6X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B47 | BZX58550‑B47X (934666215115) |
Active | 6Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B47-Q | BZX58550‑B47‑QX (934666402115) |
Active | 6Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B4V3 | BZX58550‑B4V3X (934666190115) |
Active | 4Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B4V3-Q | BZX58550‑B4V3‑QX (934666377115) |
Active | 4Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B4V7 | BZX58550‑B4V7X (934666191115) |
Active | 5C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B4V7-Q | BZX58550‑B4V7‑QX (934666378115) |
Active | 5C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B51 | BZX58550‑B51X (934666216115) |
Active | 6Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B51-Q | BZX58550‑B51‑QX (934666403115) |
Active | 6Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B5V1 | BZX58550‑B5V1X (934666192115) |
Active | 5E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B5V1-Q | BZX58550‑B5V1‑QX (934666379115) |
Active | 5E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B5V6 | BZX58550‑B5V6X (934666193115) |
Active | 5F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B5V6-Q | BZX58550‑B5V6‑QX (934666380115) |
Active | 5F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B6V2 | BZX58550‑B6V2X (934666194115) |
Active | 5H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B6V2-Q | BZX58550‑B6V2‑QX (934666381115) |
Active | 5H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B6V8 | BZX58550‑B6V8X (934666195115) |
Active | 5K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B6V8-Q | BZX58550‑B6V8‑QX (934666382115) |
Active | 5K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B7V5 | BZX58550‑B7V5X (934666196115) |
Active | 5L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B7V5-Q | BZX58550‑B7V5‑QX (934666383115) |
Active | 5L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B8V2 | BZX58550‑B8V2X (934666197115) |
Active | 5N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B8V2-Q | BZX58550‑B8V2‑QX (934666384115) |
Active | 5N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B9V1 | BZX58550‑B9V1X (934666198115) |
Active | 5S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-B9V1-Q | BZX58550‑B9V1‑QX (934666385115) |
Active | 5S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C10 | BZX58550‑C10X (934662183115) |
Active | 2L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C10-Q | BZX58550‑C10‑QX (934663445115) |
Active | 2L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C11 | BZX58550‑C11X (934662184115) |
Active | 2N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C11-Q | BZX58550‑C11‑QX (934663446115) |
Active | 2N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C12 | BZX58550‑C12X (934662185115) |
Active | 2S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C12-Q | BZX58550‑C12‑QX (934663447115) |
Active | 2S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C13 | BZX58550‑C13X (934662186115) |
Active | 2T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C13-Q | BZX58550‑C13‑QX (934663448115) |
Active | 2T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C15 | BZX58550‑C15X (934662187115) |
Active | 2U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C15-Q | BZX58550‑C15‑QX (934663449115) |
Active | 2U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C16 | BZX58550‑C16X (934662188115) |
Active | 2X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C16-Q | BZX58550‑C16‑QX (934663450115) |
Active | 2X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C18 | BZX58550‑C18X (934662189115) |
Active | 2Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C18-Q | BZX58550‑C18‑QX (934663451115) |
Active | 2Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C1V8 | BZX58550‑C1V8X (934662163115) |
Active | 1C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C1V8-Q | BZX58550‑C1V8‑QX (934663427115) |
Active | 1C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C20 | BZX58550‑C20X (934662191115) |
Active | 3C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C20-Q | BZX58550‑C20‑QX (934663452115) |
Active | 3C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C22 | BZX58550‑C22X (934662192115) |
Active | 3E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C22-Q | BZX58550‑C22‑QX (934663454115) |
Active | 3E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C24 | BZX58550‑C24X (934662193115) |
Active | 3F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C24-Q | BZX58550‑C24‑QX (934663455115) |
Active | 3F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C27 | BZX58550‑C27X (934662194115) |
Active | 3H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C27-Q | BZX58550‑C27‑QX (934663456115) |
Active | 3H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V0 | BZX58550‑C2V0X (934662164115) |
Active | 1E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V0-Q | BZX58550‑C2V0‑QX (934663428115) |
Active | 1E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V2 | BZX58550‑C2V2X (934662165115) |
Active | 1F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V2-Q | BZX58550‑C2V2‑QX (934663429115) |
Active | 1F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V4 | BZX58550‑C2V4X (934662166115) |
Active | 1H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V4-Q | BZX58550‑C2V4‑QX (934663430115) |
Active | 1H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V7 | BZX58550‑C2V7X (934662167115) |
Active | 1K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C2V7-Q | BZX58550‑C2V7‑QX (934663431115) |
Active | 1K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C30 | BZX58550‑C30X (934662195115) |
Active | 3K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C30-Q | BZX58550‑C30‑QX (934663458115) |
Active | 3K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C33 | BZX58550‑C33X (934662196115) |
Active | 3L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C33-Q | BZX58550‑C33‑QX (934663459115) |
Active | 3L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C36 | BZX58550‑C36X (934662197115) |
Active | 3N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C36-Q | BZX58550‑C36‑QX (934663460115) |
Active | 3N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C39 | BZX58550‑C39X (934662198115) |
Active | 3S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C39-Q | BZX58550‑C39‑QX (934663461115) |
Active | 3S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V0 | BZX58550‑C3V0X (934662168115) |
Active | 1L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V0-Q | BZX58550‑C3V0‑QX (934663432115) |
Active | 1L |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V3 | BZX58550‑C3V3X (934662169115) |
Active | 1N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V3-Q | BZX58550‑C3V3‑QX (934663433115) |
Active | 1N |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V6 | BZX58550‑C3V6X (934662171115) |
Active | 1S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V6-Q | BZX58550‑C3V6‑QX (934663434115) |
Active | 1S |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V9 | BZX58550‑C3V9X (934662172115) |
Active | 1T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C3V9-Q | BZX58550‑C3V9‑QX (934663435115) |
Active | 1T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C43 | BZX58550‑C43X (934662199115) |
Active | 3T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C43-Q | BZX58550‑C43‑QX (934663462115) |
Active | 3T |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C47 | BZX58550‑C47X (934662201115) |
Active | 3U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C47-Q | BZX58550‑C47‑QX (934663463115) |
Active | 3U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C4V3 | BZX58550‑C4V3X (934662173115) |
Active | 1U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C4V3-Q | BZX58550‑C4V3‑QX (934663436115) |
Active | 1U |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C4V7 | BZX58550‑C4V7X (934662174115) |
Active | 1X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C4V7-Q | BZX58550‑C4V7‑QX (934663437115) |
Active | 1X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C51 | BZX58550‑C51X (934662202115) |
Active | 3X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C51-Q | BZX58550‑C51‑QX (934663464115) |
Active | 3X |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C5V1 | BZX58550‑C5V1X (934662175115) |
Active | 1Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C5V1-Q | BZX58550‑C5V1‑QX (934663438115) |
Active | 1Y |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C5V6 | BZX58550‑C5V6X (934662176115) |
Active | 1Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C5V6-Q | BZX58550‑C5V6‑QX (934663439115) |
Active | 1Z |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C6V2 | BZX58550‑C6V2X (934662177115) |
Active | 2C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C6V2-Q | BZX58550‑C6V2‑QX (934663440115) |
Active | 2C |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C6V8 | BZX58550‑C6V8X (934662178115) |
Active | 2E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C6V8-Q | BZX58550‑C6V8‑QX (934663441115) |
Active | 2E |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C7V5 | BZX58550‑C7V5X (934662179115) |
Active | 2F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C7V5-Q | BZX58550‑C7V5‑QX (934663442115) |
Active | 2F |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C8V2 | BZX58550‑C8V2X (934662181115) |
Active | 2H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C8V2-Q | BZX58550‑C8V2‑QX (934663443115) |
Active | 2H |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C9V1 | BZX58550‑C9V1X (934662182115) |
Active | 2K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 | |
| BZX58550-C9V1-Q | BZX58550‑C9V1‑QX (934663444115) |
Active | 2K |
SC‑79 (SOD523) |
SOD523 | SOD523_115 |
Environmental information
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2026-09-01 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Ordering, pricing & availability
- BZX58550-B10
- BZX58550-B10-Q
- BZX58550-B11
- BZX58550-B11-Q
- BZX58550-B12
- BZX58550-B12-Q
- BZX58550-B13
- BZX58550-B13-Q
- BZX58550-B15
- BZX58550-B15-Q
- BZX58550-B16
- BZX58550-B16-Q
- BZX58550-B18
- BZX58550-B18-Q
- BZX58550-B1V8
- BZX58550-B1V8-Q
- BZX58550-B20
- BZX58550-B20-Q
- BZX58550-B22
- BZX58550-B22-Q
- BZX58550-B24
- BZX58550-B24-Q
- BZX58550-B27
- BZX58550-B27-Q
- BZX58550-B2V0
- BZX58550-B2V0-Q
- BZX58550-B2V2
- BZX58550-B2V2-Q
- BZX58550-B2V4
- BZX58550-B2V4-Q
- BZX58550-B2V7
- BZX58550-B2V7-Q
- BZX58550-B30
- BZX58550-B30-Q
- BZX58550-B33
- BZX58550-B33-Q
- BZX58550-B36
- BZX58550-B36-Q
- BZX58550-B39
- BZX58550-B39-Q
- BZX58550-B3V0
- BZX58550-B3V0-Q
- BZX58550-B3V3
- BZX58550-B3V3-Q
- BZX58550-B3V6
- BZX58550-B3V6-Q
- BZX58550-B3V9
- BZX58550-B3V9-Q
- BZX58550-B43
- BZX58550-B43-Q
- BZX58550-B47
- BZX58550-B47-Q
- BZX58550-B4V3
- BZX58550-B4V3-Q
- BZX58550-B4V7
- BZX58550-B4V7-Q
- BZX58550-B51
- BZX58550-B51-Q
- BZX58550-B5V1
- BZX58550-B5V1-Q
- BZX58550-B5V6
- BZX58550-B5V6-Q
- BZX58550-B6V2
- BZX58550-B6V2-Q
- BZX58550-B6V8
- BZX58550-B6V8-Q
- BZX58550-B7V5
- BZX58550-B7V5-Q
- BZX58550-B8V2
- BZX58550-B8V2-Q
- BZX58550-B9V1
- BZX58550-B9V1-Q
- BZX58550-C10
- BZX58550-C10-Q
- BZX58550-C11
- BZX58550-C11-Q
- BZX58550-C12
- BZX58550-C12-Q
- BZX58550-C13
- BZX58550-C13-Q
- BZX58550-C15
- BZX58550-C15-Q
- BZX58550-C16
- BZX58550-C16-Q
- BZX58550-C18
- BZX58550-C18-Q
- BZX58550-C1V8
- BZX58550-C1V8-Q
- BZX58550-C20
- BZX58550-C20-Q
- BZX58550-C22
- BZX58550-C22-Q
- BZX58550-C24
- BZX58550-C24-Q
- BZX58550-C27
- BZX58550-C27-Q
- BZX58550-C2V0
- BZX58550-C2V0-Q
- BZX58550-C2V2
- BZX58550-C2V2-Q
- BZX58550-C2V4
- BZX58550-C2V4-Q
- BZX58550-C2V7
- BZX58550-C2V7-Q
- BZX58550-C30
- BZX58550-C30-Q
- BZX58550-C33
- BZX58550-C33-Q
- BZX58550-C36
- BZX58550-C36-Q
- BZX58550-C39
- BZX58550-C39-Q
- BZX58550-C3V0
- BZX58550-C3V0-Q
- BZX58550-C3V3
- BZX58550-C3V3-Q
- BZX58550-C3V6
- BZX58550-C3V6-Q
- BZX58550-C3V9
- BZX58550-C3V9-Q
- BZX58550-C43
- BZX58550-C43-Q
- BZX58550-C47
- BZX58550-C47-Q
- BZX58550-C4V3
- BZX58550-C4V3-Q
- BZX58550-C4V7
- BZX58550-C4V7-Q
- BZX58550-C51
- BZX58550-C51-Q
- BZX58550-C5V1
- BZX58550-C5V1-Q
- BZX58550-C5V6
- BZX58550-C5V6-Q
- BZX58550-C6V2
- BZX58550-C6V2-Q
- BZX58550-C6V8
- BZX58550-C6V8-Q
- BZX58550-C7V5
- BZX58550-C7V5-Q
- BZX58550-C8V2
- BZX58550-C8V2-Q
- BZX58550-C9V1
- BZX58550-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.