DFN2020D_3_SERIES
Applications
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in an ultra-thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
- Average forward current up to IF(AV) ≤ 2 A
- Reverse voltage VR ≤ 20 , 30, 40 and 60 V
- Low forward voltage
- Low reverse current
- Reduced Printed-Circuit-Board (PCB) area requirements
- Exposed heat sink (cathode pad) for excellent thermal and electrical conductivity
- Leadless small SMD plastic package with visible and solderable side pads
- Suitable for Automatic Optical Inspection (AOI) of solder joints
- AEC-Q101 qualified
Applications
- Low voltage rectification
- High efficiency DC-to-DC conversion
- Switch Mode Power Supply (SMPS)
- Free-wheeling application
- Reverse polarity protection
- Low power consumption application
- Battery chargers for mobile equipment
- LED backlight for mobile application
Parametrics
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PMEG2010EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 1.0 | single | single | 320 | 375 | 335 | 1900 | 175 | solderable side pads | N |
| PMEG2010EPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 1.0 | single | single | 1900 | 175 | |||||
| PMEG2020CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 2.0 | dual | common cathode | 385 | 420 | 380 | 1000 | 175 | solderable side pads | N |
| PMEG2020CPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 2.0 | dual | common cathode | |||||||
| PMEG2020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 2.0 | single | single | 385 | 420 | 335 | 1900 | 175 | solderable side pads | N |
| PMEG2020EPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20.0 | 2.0 | single | single | 1900 | 175 | |||||
| PMEG3020CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30.0 | 2.0 | dual | common cathode | 410 | 440 | 485 | 2000 | 170 | solderable side pads | N |
| PMEG3020CPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30.0 | 2.0 | dual | common cathode | |||||||
| PMEG3020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30.0 | 2.0 | single | single | 410 | 470 | 435 | 2500 | 150 | solderable side pads | N |
| PMEG3020EPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30.0 | 2.0 | single | single | 2500 | 150 | |||||
| PMEG4010CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40.0 | 1.0 | dual | common cathode | 440 | 500 | 12 | 55 | 130 | solderable side pads | N |
| PMEG4010CPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40.0 | 1.0 | dual | common cathode | 55 | 130 | |||||
| PMEG4020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40.0 | 2.0 | single | single | 470 | 535 | 20 | 100 | 270 | solderable side pads | N |
| PMEG4020EPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40.0 | 2.0 | single | single | 100 | 270 | |||||
| PMEG6010CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60.0 | 1.0 | dual | common cathode | 490 | 540 | 33 | 100 | 120 | solderable side pads | N |
| PMEG6010CPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60.0 | 1.0 | dual | common cathode | |||||||
| PMEG6020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60.0 | 2.0 | single | single | 505 | 575 | 55 | 250 | 250 | solderable side pads | N |
| PMEG6020EPAS-Q | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60.0 | 2.0 | single | single | 250 | 250 |
Package
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMEG2010EPAS | PMEG2010EPASX | PMEG2010EPAS |
|
|
| PMEG2010EPAS-Q | PMEG2010EPAS‑QX | PMEG2010EPAS-Q |
|
|
| PMEG2020CPAS | PMEG2020CPASX | PMEG2020CPAS |
|
|
| PMEG2020CPAS-Q | PMEG2020CPAS‑QX | PMEG2020CPAS-Q |
|
|
| PMEG2020EPAS | PMEG2020EPASX | PMEG2020EPAS |
|
|
| PMEG2020EPAS-Q | PMEG2020EPAS‑QX | PMEG2020EPAS-Q |
|
|
| PMEG3020CPAS | PMEG3020CPASX | PMEG3020CPAS |
|
|
| PMEG3020CPAS-Q | PMEG3020CPAS‑QX | PMEG3020CPAS-Q |
|
|
| PMEG3020EPAS | PMEG3020EPASX | PMEG3020EPAS |
|
|
| PMEG3020EPAS-Q | PMEG3020EPAS‑QX | PMEG3020EPAS-Q |
|
|
| PMEG4010CPAS | PMEG4010CPASX | PMEG4010CPAS |
|
|
| PMEG4010CPAS-Q | PMEG4010CPAS‑QX | PMEG4010CPAS-Q |
|
|
| PMEG4020EPAS | PMEG4020EPASX | PMEG4020EPAS |
|
|
| PMEG4020EPAS-Q | PMEG4020EPAS‑QX | PMEG4020EPAS-Q |
|
|
| PMEG6010CPAS | PMEG6010CPASX | PMEG6010CPAS |
|
|
| PMEG6010CPAS-Q | PMEG6010CPAS‑QX | PMEG6010CPAS-Q |
|
|
| PMEG6020EPAS | PMEG6020EPASX | PMEG6020EPAS |
|
|
| PMEG6020EPAS-Q | PMEG6020EPAS‑QX | PMEG6020EPAS-Q |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2026-08-19 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020D-3_SOT1061D_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1061D | 3D model for products with SOT1061D package | Design support | 2021-07-30 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.