Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8009

BC857XQC-Q Series

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) fT [min] (MHz) Automotive qualified
BC857AQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 PNP 360.0 -45.0 -100.0 125.0 250.0 150 100.0 Y
BC857BQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 PNP 360.0 -45.0 -100.0 220.0 475.0 150 100.0 Y
BC857CQC-Q SOT8009 DFN1412D-3 1.4 x 1.2 x 0.48 PNP 360.0 -45.0 -100.0 420.0 800.0 150 100.0 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC857AQC-Q BC857AQC-QZ
(934664271147)
Active 9F SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
BC857BQC-Q BC857BQC-QZ
(934664273147)
Active 9G SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147
BC857CQC-Q BC857CQC-QZ
(934664274147)
Active 9H SOT8009
DFN1412D-3
(SOT8009)
SOT8009 REFLOW_BG-BD-1
SOT8009_147

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC857AQC-Q BC857AQC-QZ BC857AQC-Q rohs rhf rhf
BC857BQC-Q BC857BQC-QZ BC857BQC-Q rohs rhf rhf
BC857CQC-Q BC857CQC-QZ BC857CQC-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BC857XQC-Q_SER 45 V, 100 mA PNP general-purpose transistor Data sheet 2021-10-27
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT8009 3D model for products with SOT8009 package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOT8009 plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body Package information 2020-12-14
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT8009 3D model for products with SOT8009 package Design support 2023-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.