Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT429-5 | TO-247-3 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3 | 2025-07-25 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOT429-5 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3 | Package information | 2025-11-03 |
| SOT429-2_127 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2026-08-06 |
| SOT429-5_347 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2026-08-05 |
Products in this package
IGBT discretes
| Type number | Description | Quick access |
|---|---|---|
| NGW40T65M3DFP | 650 V, 40 A trench field-stop IGBT with full rated silicon diode | |
| NGW40T65H3DHP | 650 V, 40 A trench field-stop IGBT with half rated silicon diode | |
| NGW40T65M3DFQ | 650 V, 40 A trench field-stop IGBT with full rated silicon diode | |
| NGW60T65M3DFP | 650 V, 60 A trench field-stop IGBT with full rated silicon diode | |
| NGW75T65H3DFP | 650 V, 75 A trench field-stop IGBT with full rated silicon diode | |
| NGW60T65M3DFQ | 650 V, 60 A trench field-stop IGBT with full rated silicon diode | |
| NGW75T65H3DF | IGBT with trench construction, fast recovery diode | |
| NGW30T65M3DFP | 650 V, 30 A trench field-stop IGBT with full rated silicon diode | |
| NGW40T65H3DFP | 650 V, 40 A trench field-stop IGBT with full rated silicon diode | |
| NGW30T65M3DFQ | 650 V, 30 A trench field-stop IGBT with full rated silicon diode | |
| NGW50T65M3DFP | 650 V, 50 A trench field-stop IGBT with full rated silicon diode | |
| NGW50T65H3DFP | 650 V, 50 A trench field-stop IGBT with full rated silicon diode | |
| NGW50T65M3DFQ | 650 V, 50 A trench field-stop IGBT with full rated silicon diode | |
| NGW75T65M3DFP | 650 V, 75 A trench field-stop IGBT with full rated silicon diode | |
| NGW75T65M3DFQ | 650 V, 75 A trench field-stop IGBT with full rated silicon diode |