Gate drivers

Driving efficient and robust power conversion

In power conversion systems, gate drivers are essential for high efficiency and high robustness conversion. Nexperia gate driver family include half-bridge drivers, low side drivers and isolated drivers. The full portfolio covers very wide power level and applications with MOSFET, IGBT, SiC and GaN.

Key applications

  • General power conversion
  • Motor driver
  • Robotics
  • Automotive applications 

Products

Type number Description Status Quick access
NGD4300 4 A peak high-performance dual MOSFET gate driver ACT
NGD4300D 4 A peak high-performance dual MOSFET gate driver Production
NGD4300DD 4 A peak high-performance dual MOSFET gate driver Production
NGD4300DD-Q100 4 A peak high-performance dual MOSFET gate driver Production
NGD4300GC 4 A peak high-performance dual MOSFET gate driver Production
NGD4300-Q100 4 A peak high-performance dual MOSFET gate driver ACT
NGD4300DD-Q100 4 A peak high-performance dual MOSFET gate driver Production
NGD31251D 28 V, 5 A dual channel non-isolation gate driver Production
Visit our documentation center for all documentation

Data sheet (2)

File name Title Type Date
NGD4300_Q100.pdf 4 A peak high-performance dual MOSFET gate driver Data sheet 2025-07-21
NGD4300.pdf 4 A peak high-performance dual MOSFET gate driver Data sheet 2025-07-18

Leaflet (1)

File name Title Type Date
NGD4300_half_bridge_gate_driver_leaflet.pdf Driving Power with Efficiency: The NGD4300 Half-bridge Gate Driver Leaflet 2024-11-14

Outline 3d (1)

File name Title Type Date
sot8063-1_3d.png sot8063-1 3d drawing Outline 3d 2026-07-23

User manual (1)

File name Title Type Date
UM90032.pdf NGD4300 gate driver evaluation board User manual 2024-09-16

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference