Load switches

Load switch power management to protect your electronic Systems

Load switches play a critical role in electronic systems. Load switch ICs are non-discrete electronic switches used for power management to control the power supply, by turning on and turning off a power rail to a load. It can reduce power consumption by turning off unused loads, providing power sequencing, providing inrush current control, over current limitation, short circuit protection, over temperature protection and active reverse current blocking. Nexperia load switches are suitable for a large range of industrial, consumer, computing and automotive applications.

Key features and benefits

  • Wide Input voltage: 2.5 V to 5.5 V
  • 110 mA to 2.5 A adjustable current limit to meet multiple applications
  • Fixed current limit version to simplify circuit design
  • Quick output discharge to prevent output from being floating
  • ILIM pin can be shorted to GND or floating to make system robust
  • 6% current limit accuracy at 1.2 A
  • Active reverse current blocking to prevent previous system from damage
  • 15 kV ESD Protection per IEC 61000-4-2
  • Constant-on or latch-off after over current

Applications

  • Laptops, notebooks and PCs
  • USB ports/hubs, docking station and desktops
  • Set top box
  • HDTV
  • VoIP phones
  • Printers
  • Optical socket protection
  • Current limiting circuits

Latest news and blogs

Products

Type number Description Status Quick access
NPS1000 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch ACT
NPS1000UP 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch Production
NPS1001 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch ACT
NPS1001UP 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch Production
NPS4001 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4001GV 5.5 V, 55 mOhm load switch with current limitation Production
NPS4053 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit ACT
NPS4053GH-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4053GV-Q100 5.5 V, 55 mOhm load switch with precision adjustable current limit Production
NPS4069 5.5 V, 55 mOhm load switch with current limitation ACT
NPS4069GV 5.5 V, 55 mOhm load switch with current limitation Production
Visit our documentation center for all documentation

Application note (2)

File name Title Type Date
AN90052.pdf Nexperia load switch ICs compared to discrete solutions Application note 2024-04-09
AN90045.pdf Nexperia load switch ICs Application note 2023-08-08

Leaflet (1)

File name Title Type Date
nexperia_leaflet_electronics_power_management_load_switch.pdf NPS4053 load switch leaflet Leaflet 2024-03-29

Outline 3d (1)

File name Title Type Date
sot8044-1_3d.png HWSON6; SOT8044-1; Plastic thermal enhanced very very thin Small Outline packages, no leads; 6 terminals; 0.65 mm pitch; 2.0 mm x 2.0 mm x 0.75 mm body Outline 3d 2025-04-10

New power management load switches

Power Up Insights NPS4053

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference