Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Low-dropout (LDO) regulators (> 30 V)

Flexible regulation for always-on components

Automotive and industrial applications often use input rail voltages of 12 V, 24 V or even higher. Nexperia’s 40 V ultra-low Iq linear & low-dropout (LDO) regulators are ideal for powering always-on components, such as microcontrollers (MCUs) and Controller Area Network (CAN) or Local Interconnect Network (LIN) transceivers in standby or CAN-wake systems. Our general LDO offers very low quiescent current, while tracking LDOs offer high output accuracy and full protection features. Various package options (HTSSOP, DFN, SOT, etc.) are available for flexible system design according to thermal requirements and PCB size.

Key features and benefits

  • Wide input range up to 40 V
  • High output accuracy
  • Low quiescent current to reduce standby power
  • Various packages to support different system requirements

Key applications

  • Automotive applications including cockpit, body control module (BCM), Advanced Driver-Assistance System (ADAS), lighting, etc.
  • Industrial applications
  • Motor driver modules
  • Consumer electronics, mobile phones, tablets, wearables

Products

Type number Description Status Quick access
NEX90X30-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator ACT
NEX90230AGA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90230APA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90230BGA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90230BPA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90530APA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90530BPA-Q100 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX91207-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance ACT
NEX91207DE-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance Production
NEX91207DF-Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance Production
NEX91X15-Q100 Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance ACT
NEX91515PB-Q100 Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance Production
NEX91615PB-Q100 Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance Production
NEX91X30-Q100 Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance ACT
NEX91530PB-Q100 Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance Production
NEX91630PB-Q100 Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance Production
NEX91730PB-Q100 Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance Production
NEX90015ADF-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90015ADG-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90015BDF-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90015BDG-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90215AGA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90215BGA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90240BPA-Q100 400 mA, 40 V, ultra-low Iq (5.3 mA), low-dropout voltage regulator Production
NEX90515APA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX90515BPA-Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Production
NEX92730DPCD-Q100 300 mA, dual-channel antenna LDO with current sensing Production
NEX92830DPCD-Q100 300 mA, dual-channel antenna LDO with current sensing Production
NEX94212BDG-Q100 120 mA, 40 V low-dropout voltage regulator Production
NEX94215ADG-Q100 150 mA, 40 V low-dropout voltage regulator Production
NEX94215BDG-Q100 150 mA, 40 V low-dropout voltage regulator Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
leaflet_NEX90530_Q100_linear_voltage_regulator.pdf LDO leaflet Leaflet 2025-01-13

Marcom graphics (1)

File name Title Type Date
NEX9053OAPA_Q100-Combi-Shadowless.jpg Plastic, thermal enhanced thin shrink small outline package; 8 leads, 0.65 mm pitch, 3 mm × 3 mm × 1.1 mm body Marcom graphics 2024-11-28

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference