74AHC1G79-Q100; 74AHCT1G79-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Package name
74AHC1G79GV-Q100 2.0 - 5.5 CMOS ± 8 3.5 90 low -40~125 TSOP5
74AHC1G79GW-Q100 2.0 - 5.5 CMOS ± 8 3.5 90 low -40~125 TSSOP5
74AHCT1G79GV-Q100 4.5 - 5.5 TTL ± 8 3.5 90 low -40~125 TSOP5
74AHCT1G79GW-Q100 4.5 - 5.5 TTL ± 8 3.5 90 low -40~125 TSSOP5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC1G79GV-Q100 74AHC1G79GV-Q100H
(935300079125)
Active A79 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74AHC1G79GW-Q100 74AHC1G79GW-Q100H
(935300081125)
Active AP SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AHCT1G79GV-Q100 74AHCT1G79GV-Q100H
(935300082125)
Active C79 SOT753
TSOP5
(SOT753)
SOT753 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125
74AHCT1G79GW-Q100 74AHCT1G79GW-Q100H
(935300084125)
Active CP SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC1G79GV-Q100 74AHC1G79GV-Q100H 74AHC1G79GV-Q100 rohs rhf rhf
74AHC1G79GW-Q100 74AHC1G79GW-Q100H 74AHC1G79GW-Q100 rohs rhf rhf
74AHCT1G79GV-Q100 74AHCT1G79GV-Q100H 74AHCT1G79GV-Q100 rohs rhf rhf
74AHCT1G79GW-Q100 74AHCT1G79GW-Q100H 74AHCT1G79GW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
74AHC_AHCT1G79_Q100 Single D-type flip-flop; positive-edge trigger Data sheet 2023-09-20
AN10161 PicoGate Logic footprints Application note 2002-10-29
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
ahc1g79 ahc1g79 IBIS model IBIS model 2013-04-08
ahct1g79 ahct1g79 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
ahc1g79 ahc1g79 IBIS model IBIS model 2013-04-08
ahct1g79 ahct1g79 IBIS model IBIS model 2013-04-08

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.