Nexperia launches 40 V low RDS(on) automotive MOSFETs in a 3x3 mm footprint for demanding powertrain applications

×

Nexperia launches 40 V low RDS(on) automotive MOSFETs in a 3x3 mm footprint for demanding powertrain applications

February 12, 2019

Nijmegen -- 48 % RDS(on) improvement, increased power up to 300 W

Nexperia, the global leader in discretes, logic and MOSFET devices, today introduced a portfolio of low RDS(on) 40 V AEC-Q101 MOSFETs targeting space-constricted, increased-power modules in demanding powertrain applications. Housed in the miniature, LFPAK33 package which has a footprint of only 10.9 mm² and a pitch of just 0.65 mm, devices use Nexperia’s Trench 9 technology. This results in a reduction in RDS(on) of 48% when compared to previous technology devices, covering a range of applications from 30 W up to 300 W. BUK7M3R3-40H and BUK9M3R3-40H (Standard Level and Logic Level) devices feature an RDS(on) of just 3.3 mΩ.

Improved RDS(on) and current capability allows the LFPAK33 package to replace larger power styles at a lower cost with comparable product performance, where traditionally DPAK-packaged devices which are 80% larger than LFPAK33 devices have been used. Rugged, Trench 9 Superjunction technology also delivers a higher Avalanche capability and greater Safe Operating Area (SOA) for improved performance under fault conditions.

Comments Richard Ogden, Nexperia’s product manager: “Automotive design engineers continue to innovate - especially in applications such as water, fuel and oil pumps, and engine filters - focusing on reducing module size but with increasing power requirements. Our Trench 9 automotive LFPAK33 MOSFETs are a good fit for these thermally-demanding powertrain systems, since the unique LFPAK technology absorbs thermal stresses. Other automotive applications include parking brakes, airbag systems, LED Lighting, seat control & heating, window lift and driver infotainment systems.”

Nexperia’s LFPAK33 40 V MOSFET family represents the industry’s largest portfolio of devices in a 3x3 mm footprint, with an additional 16 Standard Level and Logic Level devices. Devices are qualified to AEC-Q101 exceeding the requirements of this standard by more than two times. More information on the new low RDS(on) 40 V MOSFETs, including product specs and datasheet is available at https://efficiencywins.nexperia.com/efficient-products/lfpak33-drives-300-watt-powertrain-systems.htm

About Nexperia

Nexperia, the former Standard Products division of NXP, is a dedicated global leader in Discretes, Logic and MOSFET devices. The company became independent at the beginning of 2017. Focused on efficiency, Nexperia produces consistently reliable semiconductor components at high volume: More than 90 billion annually. Our extensive portfolio meets the stringent standards set by the Automotive industry. Industry-leading, miniature packages, produced in our own manufacturing facilities, combine power and thermal efficiency with best-in-class quality levels.
With over 50 years history supplying to the world’s biggest companies, Nexperia has over 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to ISO9001, ISO/TS16949, ISO14001 and OHSAS18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com