Residential heat pump

As demand rises for ever more efficient heating and cooling of homes, this has seen a significant push towards efficient residential heat pumps. As a direct replacement for gas condensing boilers and air conditioning units, residential heat pumps can provide year-round comfort control by supplying heat in the winter and cooling in the summer. For newer buildings and specifically for net zero carbon buildings less than 150 m2 then typical heating power ratings are below 6 kW. Regardless of whether they are air-to-air or air-to-water systems, efficiency and carbon footprint can be further improved when powered by a photovoltaic (PV) installation.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Videos
  • Videos
  • Support

Block diagram

AC/DC Power management Motorcontrol(Compressor) Motorcontrol (Fan) Actuatordrive Sensorsinterface Commsinterdace Signalprocessing Gatedriver HMIRGB LEDs/ ColorScreen aaa-037337 Sensors CPU Single or3-phase grid Wired / Wireless Highlighted components are Nexperia focus products.

Motor control (Fan)

Motor control (Actuator)

Communications interface

Gate driver

Human-Machine interface

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Heat pumps can either use a single unit design or split (Outdoor / Indoor) design and range from 2 kW to 20 kW, with typical modern insulated buildings requiring less than 6 kW.
  • Depending on heating level, various voltage and power requirements are needed for the compressor, circulator pump and fan
  • Drive is towards more efficient PFC topologies, with new Vienna rectifier / totem pole topologies preferred
  • IGBTs and new wide-bandgap technologies provide the efficiencies required