Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PUMB14 SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP/PNP 300 100 47 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMB14 PUMB14,115
(934058908115)
Active T1% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMB14 PUMB14,115 PUMB14 rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PEMB14_PUMB14 PNP/PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open Data sheet 2009-09-14
AN90032 Low temperature soldering, application study Application note 2022-02-22
mse228 Block diagram: PEMB19, PUMB19, PEMB14, PEMB30, PUMB14, PUMB30 Block diagram 2009-11-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.