BZT52-B
Single Zener diodes
General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Total power dissipation: Ptot ≤ 590 mW
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
Small plastic package suitable for surface-mounted design
Low differential resistance
Tight tolerance: ± 2 %
Applications
General regulation functions
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BZT52-B10 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10.0 | 5.0 | 0.02 | 9.8 | 10.2 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B10-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10.0 | 5.0 | 0.02 | 10.2 | 250 | 9.8 | 590 | 40 | 150 | single | Y |
| BZT52-B11 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11.0 | 5.0 | 0.02 | 10.8 | 11.2 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B11-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11.0 | 5.0 | 0.02 | 11.2 | 250 | 10.8 | 590 | 40 | 150 | single | Y |
| BZT52-B12 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12.0 | 5.0 | 0.02 | 11.8 | 12.2 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B12-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12.0 | 5.0 | 0.02 | 12.2 | 250 | 11.8 | 590 | 40 | 150 | single | Y |
| BZT52-B13 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13.0 | 5.0 | 0.02 | 12.7 | 13.3 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B13-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13.0 | 5.0 | 0.02 | 13.3 | 250 | 12.7 | 590 | 40 | 150 | single | Y |
| BZT52-B15 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15.0 | 5.0 | 0.02 | 14.7 | 15.3 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B15-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15.0 | 5.0 | 0.02 | 15.3 | 250 | 14.7 | 590 | 40 | 150 | single | Y |
| BZT52-B16 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16.0 | 5.0 | 0.02 | 15.7 | 16.3 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B16-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16.0 | 5.0 | 0.02 | 16.3 | 250 | 15.7 | 590 | 40 | 150 | single | Y |
| BZT52-B18 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18.0 | 5.0 | 0.02 | 17.6 | 18.4 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B18-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18.0 | 5.0 | 0.02 | 18.4 | 250 | 17.6 | 590 | 40 | 150 | single | Y |
| BZT52-B20 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20.0 | 5.0 | 0.02 | 19.6 | 20.4 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B20-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20.0 | 5.0 | 0.02 | 20.4 | 250 | 19.6 | 590 | 40 | 150 | single | Y |
| BZT52-B22 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22.0 | 5.0 | 0.02 | 21.6 | 22.4 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B22-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22.0 | 5.0 | 0.02 | 22.4 | 250 | 21.6 | 590 | 40 | 150 | single | Y |
| BZT52-B24 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24.0 | 5.0 | 0.02 | 23.5 | 24.5 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B24-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24.0 | 5.0 | 0.02 | 24.5 | 250 | 23.5 | 590 | 40 | 150 | single | Y |
| BZT52-B27 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27.0 | 2.0 | 0.02 | 26.5 | 27.5 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B27-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27.0 | 2.0 | 0.02 | 27.5 | 250 | 26.5 | 590 | 40 | 150 | single | Y |
| BZT52-B2V4 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5.0 | 0.02 | 2.35 | 2.45 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B2V4-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5.0 | 0.02 | 2.45 | 250 | 2.35 | 590 | 40 | 150 | single | Y |
| BZT52-B2V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5.0 | 0.02 | 2.65 | 2.75 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B2V7-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5.0 | 0.02 | 2.75 | 250 | 2.65 | 590 | 40 | 150 | single | Y |
| BZT52-B30 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30.0 | 2.0 | 0.02 | 29.4 | 30.6 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B30-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30.0 | 2.0 | 0.02 | 30.6 | 250 | 29.4 | 590 | 40 | 150 | single | Y |
| BZT52-B33 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33.0 | 2.0 | 0.02 | 32.3 | 33.7 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B33-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33.0 | 2.0 | 0.02 | 33.7 | 250 | 32.3 | 590 | 40 | 150 | single | Y |
| BZT52-B36 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36.0 | 2.0 | 0.02 | 35.3 | 36.7 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B36-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36.0 | 2.0 | 0.02 | 36.7 | 250 | 35.3 | 590 | 40 | 150 | single | Y |
| BZT52-B39 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39.0 | 2.0 | 0.02 | 38.2 | 39.8 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B39-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39.0 | 2.0 | 0.02 | 39.8 | 250 | 38.2 | 590 | 40 | 150 | single | Y |
| BZT52-B3V0 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.0 | 5.0 | 0.02 | 2.94 | 3.06 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B3V0-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.0 | 5.0 | 0.02 | 3.06 | 250 | 2.94 | 590 | 40 | 150 | single | Y |
| BZT52-B3V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5.0 | 0.02 | 3.23 | 3.37 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B3V3-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5.0 | 0.02 | 3.37 | 250 | 3.23 | 590 | 40 | 150 | single | Y |
| BZT52-B3V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5.0 | 0.02 | 3.53 | 3.67 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B3V6-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5.0 | 0.02 | 3.67 | 250 | 3.53 | 590 | 40 | 150 | single | Y |
| BZT52-B3V9 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5.0 | 0.02 | 3.82 | 3.98 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B3V9-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5.0 | 0.02 | 3.98 | 250 | 3.82 | 590 | 40 | 150 | single | Y |
| BZT52-B43 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43.0 | 2.0 | 0.02 | 42.1 | 43.9 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B43-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43.0 | 2.0 | 0.02 | 43.9 | 250 | 42.1 | 590 | 40 | 150 | single | Y |
| BZT52-B47 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47.0 | 2.0 | 0.02 | 46.1 | 47.9 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B47-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47.0 | 2.0 | 0.02 | 47.9 | 250 | 46.1 | 590 | 40 | 150 | single | Y |
| BZT52-B4V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5.0 | 0.02 | 4.21 | 4.39 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B4V3-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5.0 | 0.02 | 4.39 | 250 | 4.21 | 590 | 40 | 150 | single | Y |
| BZT52-B4V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5.0 | 0.02 | 4.61 | 4.79 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B4V7-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5.0 | 0.02 | 4.79 | 250 | 4.61 | 590 | 40 | 150 | single | Y |
| BZT52-B51 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51.0 | 2.0 | 0.02 | 50.0 | 52.0 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B51-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51.0 | 2.0 | 0.02 | 52.0 | 250 | 50.0 | 590 | 40 | 150 | single | Y |
| BZT52-B56 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56.0 | 2.0 | 0.02 | 54.9 | 57.1 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B56-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56.0 | 2.0 | 0.02 | 57.1 | 250 | 54.9 | 590 | 40 | 150 | single | Y |
| BZT52-B5V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5.0 | 0.02 | 5.0 | 5.2 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B5V1-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5.0 | 0.02 | 5.2 | 250 | 5.0 | 590 | 40 | 150 | single | Y |
| BZT52-B5V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5.0 | 0.02 | 5.49 | 5.71 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B5V6-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5.0 | 0.02 | 5.71 | 250 | 5.49 | 590 | 40 | 150 | single | Y |
| BZT52-B62 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62.0 | 2.0 | 0.02 | 60.8 | 63.2 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B62-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62.0 | 2.0 | 0.02 | 63.2 | 250 | 60.8 | 590 | 40 | 150 | single | Y |
| BZT52-B68 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68.0 | 2.0 | 0.02 | 66.6 | 69.4 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B68-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68.0 | 2.0 | 0.02 | 69.4 | 250 | 66.6 | 590 | 40 | 150 | single | Y |
| BZT52-B6V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5.0 | 0.02 | 6.08 | 6.32 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B6V2-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5.0 | 0.02 | 6.32 | 250 | 6.08 | 590 | 40 | 150 | single | Y |
| BZT52-B6V8 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5.0 | 0.02 | 6.66 | 6.94 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B6V8-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5.0 | 0.02 | 6.94 | 250 | 6.66 | 590 | 40 | 150 | single | Y |
| BZT52-B75 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75.0 | 2.0 | 0.02 | 73.5 | 76.5 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B75-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75.0 | 2.0 | 0.02 | 76.5 | 250 | 73.5 | 590 | 40 | 150 | single | Y |
| BZT52-B7V5 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5.0 | 0.02 | 7.35 | 7.65 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B7V5-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5.0 | 0.02 | 7.65 | 250 | 7.35 | 590 | 40 | 150 | single | Y |
| BZT52-B8V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5.0 | 0.02 | 8.04 | 8.36 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B8V2-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5.0 | 0.02 | 8.36 | 250 | 8.04 | 590 | 40 | 150 | single | Y |
| BZT52-B9V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5.0 | 0.02 | 8.92 | 9.28 | 250 | 590 | 40 | 150 | single | N |
| BZT52-B9V1-Q | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5.0 | 0.02 | 9.28 | 250 | 8.92 | 590 | 40 | 150 | single | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZT52-B10 | BZT52‑B10J (934071159118) |
Active | DN |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B10X (934071159115) |
Active | DN | SOD123_115 | ||||
| BZT52-B10-Q | BZT52‑B10‑QX (934665802115) |
Active | DN |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B11 | BZT52‑B11X (934071161115) |
Active | DP |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B11J (934071161118) |
Active | DP | SOD123_118 | ||||
| BZT52-B11-Q | BZT52‑B11‑QX (934665797115) |
Active | DP |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B12 | BZT52‑B12X (934071165115) |
Active | DQ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B12J (934071165118) |
Active | DQ | SOD123_118 | ||||
| BZT52-B12-Q | BZT52‑B12‑QX (934665801115) |
Active | DQ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B13 | BZT52‑B13J (934071174118) |
Active | DR |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B13X (934071174115) |
Active | DR | SOD123_115 | ||||
| BZT52-B13-Q | BZT52‑B13‑QX (934665796115) |
Active | DR |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B15 | BZT52‑B15J (934071175118) |
Active | DS |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B15X (934071175115) |
Active | DS | SOD123_115 | ||||
| BZT52-B15-Q | BZT52‑B15‑QX (934665800115) |
Active | DS |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B16 | BZT52‑B16X (934071176115) |
Active | DT |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B16J (934071176118) |
Active | DT | SOD123_118 | ||||
| BZT52-B16-Q | BZT52‑B16‑QX (934665795115) |
Active | DT |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B18 | BZT52‑B18J (934071177118) |
Active | DU |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B18X (934071177115) |
Active | DU | SOD123_115 | ||||
| BZT52-B18-Q | BZT52‑B18‑QX (934665799115) |
Active | DU |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B20 | BZT52‑B20J (934071178118) |
Active | DV |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B20X (934071178115) |
Active | DV | SOD123_115 | ||||
| BZT52-B20-Q | BZT52‑B20‑QX (934665706115) |
Active | DV |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B22 | BZT52‑B22X (934071179115) |
Active | DW |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B22J (934071179118) |
Active | DW | SOD123_118 | ||||
| BZT52-B22-Q | BZT52‑B22‑QX (934665759115) |
Active | DW |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B24 | BZT52‑B24J (934071181118) |
Active | DY |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B24X (934071181115) |
Active | DY | SOD123_115 | ||||
| BZT52-B24-Q | BZT52‑B24‑QX (934665741115) |
Active | DY |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B27 | BZT52‑B27X (934071182115) |
Active | E1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B27J (934071182118) |
Active | E1 | SOD123_118 | ||||
| BZT52-B27-Q | BZT52‑B27‑QX (934665740115) |
Active | E1 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B2V4 | BZT52‑B2V4J (934071143118) |
Active | D7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B2V4X (934071143115) |
Active | D7 | SOD123_115 | ||||
| BZT52-B2V4-Q | BZT52‑B2V4‑QX (934665739115) |
Active | D7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B2V7 | BZT52‑B2V7J (934071144118) |
Active | D8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B2V7X (934071144115) |
Active | D8 | SOD123_115 | ||||
| BZT52-B2V7-Q | BZT52‑B2V7‑QX (934665738115) |
Active | D8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B30 | BZT52‑B30X (934071183115) |
Active | E2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B30J (934071183118) |
Active | E2 | SOD123_118 | ||||
| BZT52-B30-Q | BZT52‑B30‑QX (934665737115) |
Active | E2 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B33 | BZT52‑B33J (934071162118) |
Active | E3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B33X (934071162115) |
Active | E3 | SOD123_115 | ||||
| BZT52-B33-Q | BZT52‑B33‑QX (934665736115) |
Active | E3 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B36 | BZT52‑B36J (934071163118) |
Active | E4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B36X (934071163115) |
Active | E4 | SOD123_115 | ||||
| BZT52-B36-Q | BZT52‑B36‑QX (934665735115) |
Active | E4 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B39 | BZT52‑B39X (934071164115) |
Active | E5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B39J (934071164118) |
Active | E5 | SOD123_118 | ||||
| BZT52-B39-Q | BZT52‑B39‑QX (934665709115) |
Active | E5 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B3V0 | BZT52‑B3V0J (934071145118) |
Active | D9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V0X (934071145115) |
Active | D9 | SOD123_115 | ||||
| BZT52-B3V0-Q | BZT52‑B3V0‑QX (934665734115) |
Active | D9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B3V3 | BZT52‑B3V3X (934071146115) |
Active | DA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B3V3J (934071146118) |
Active | DA | SOD123_118 | ||||
| BZT52-B3V3-Q | BZT52‑B3V3‑QX (934665733115) |
Active | DA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B3V6 | BZT52‑B3V6J (934071147118) |
Active | DB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V6X (934071147115) |
Active | DB | SOD123_115 | ||||
| BZT52-B3V6-Q | BZT52‑B3V6‑QX (934665723115) |
Active | DB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B3V9 | BZT52‑B3V9J (934071148118) |
Active | DC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B3V9X (934071148115) |
Active | DC | SOD123_115 | ||||
| BZT52-B3V9-Q | BZT52‑B3V9‑QX (934665732115) |
Active | DC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B43 | BZT52‑B43J (934071166118) |
Active | E6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B43X (934071166115) |
Active | E6 | SOD123_115 | ||||
| BZT52-B43-Q | BZT52‑B43‑QX (934665722115) |
Active | E6 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B47 | BZT52‑B47J (934071167118) |
Active | E7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B47X (934071167115) |
Active | E7 | SOD123_115 | ||||
| BZT52-B47-Q | BZT52‑B47‑QX (934665731115) |
Active | E7 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B4V3 | BZT52‑B4V3X (934071149115) |
Active | DD |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B4V3J (934071149118) |
Active | DD | SOD123_118 | ||||
| BZT52-B4V3-Q | BZT52‑B4V3‑QX (934665730115) |
Active | DD |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B4V7 | BZT52‑B4V7X (934071151115) |
Active | DE |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B4V7J (934071151118) |
Active | DE | SOD123_118 | ||||
| BZT52-B4V7-Q | BZT52‑B4V7‑QX (934665729115) |
Active | DE |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B51 | BZT52‑B51X (934071172115) |
Active | E8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B51J (934071172118) |
Active | E8 | SOD123_118 | ||||
| BZT52-B51-Q | BZT52‑B51‑QX (934665721115) |
Active | E8 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B56 | BZT52‑B56X (934071168115) |
Active | E9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B56J (934071168118) |
Active | E9 | SOD123_118 | ||||
| BZT52-B56-Q | BZT52‑B56‑QX (934665713115) |
Active | E9 |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B5V1 | BZT52‑B5V1X (934071152115) |
Active | DF |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B5V1J (934071152118) |
Active | DF | SOD123_118 | ||||
| BZT52-B5V1-Q | BZT52‑B5V1‑QX (934665804115) |
Active | DF |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B5V6 | BZT52‑B5V6X (934071153115) |
Active | DG |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B5V6J (934071153118) |
Active | DG | SOD123_118 | ||||
| BZT52-B5V6-Q | BZT52‑B5V6‑QX (934665803115) |
Active | DG |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B62 | BZT52‑B62J (934071169118) |
Active | EA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B62X (934071169115) |
Active | EA | SOD123_115 | ||||
| BZT52-B62-Q | BZT52‑B62‑QX (934665712115) |
Active | EA |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B68 | BZT52‑B68X (934071171115) |
Active | EB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B68J (934071171118) |
Active | EB | SOD123_118 | ||||
| BZT52-B68-Q | BZT52‑B68‑QX (934665711115) |
Active | EB |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B6V2 | BZT52‑B6V2X (934071154115) |
Active | DH |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B6V2J (934071154118) |
Active | DH | SOD123_118 | ||||
| BZT52-B6V2-Q | BZT52‑B6V2‑QX (934665798115) |
Active | DH |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B6V8 | BZT52‑B6V8J (934071155118) |
Active | DJ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B6V8X (934071155115) |
Active | DJ | SOD123_115 | ||||
| BZT52-B6V8-Q | BZT52‑B6V8‑QX (934665728115) |
Active | DJ |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B75 | BZT52‑B75X (934071173115) |
Active | EC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B75J (934071173118) |
Active | EC | SOD123_118 | ||||
| BZT52-B75-Q | BZT52‑B75‑QX (934665710115) |
Active | EC |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B7V5 | BZT52‑B7V5J (934071156118) |
Active | DK |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B7V5X (934071156115) |
Active | DK | SOD123_115 | ||||
| BZT52-B7V5-Q | BZT52‑B7V5‑QX (934665727115) |
Active | DK |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B8V2 | BZT52‑B8V2X (934071157115) |
Active | DL |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52‑B8V2J (934071157118) |
Active | DL | SOD123_118 | ||||
| BZT52-B8V2-Q | BZT52‑B8V2‑QX (934665726115) |
Active | DL |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
| BZT52-B9V1 | BZT52‑B9V1J (934071158118) |
Active | DM |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_118 |
| BZT52‑B9V1X (934071158115) |
Active | DM | SOD123_115 | ||||
| BZT52-B9V1-Q | BZT52‑B9V1‑QX (934665725115) |
Active | DM |
(SOD123) |
SOD123 |
WAVE_BG-BD-1
|
SOD123_115 |
Environmental information
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_brochure_SOD123_diodes | SOD123 - improved system reliability | Brochure | 2018-06-18 |
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD123_mk | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD123 | 3D model for products with SOD123 package | Design support | 2020-01-22 |
Ordering, pricing & availability
- BZT52-B10
- BZT52-B10-Q
- BZT52-B11
- BZT52-B11-Q
- BZT52-B12
- BZT52-B12-Q
- BZT52-B13
- BZT52-B13-Q
- BZT52-B15
- BZT52-B15-Q
- BZT52-B16
- BZT52-B16-Q
- BZT52-B18
- BZT52-B18-Q
- BZT52-B20
- BZT52-B20-Q
- BZT52-B22
- BZT52-B22-Q
- BZT52-B24
- BZT52-B24-Q
- BZT52-B27
- BZT52-B27-Q
- BZT52-B2V4
- BZT52-B2V4-Q
- BZT52-B2V7
- BZT52-B2V7-Q
- BZT52-B30
- BZT52-B30-Q
- BZT52-B33
- BZT52-B33-Q
- BZT52-B36
- BZT52-B36-Q
- BZT52-B39
- BZT52-B39-Q
- BZT52-B3V0
- BZT52-B3V0-Q
- BZT52-B3V3
- BZT52-B3V3-Q
- BZT52-B3V6
- BZT52-B3V6-Q
- BZT52-B3V9
- BZT52-B3V9-Q
- BZT52-B43
- BZT52-B43-Q
- BZT52-B47
- BZT52-B47-Q
- BZT52-B4V3
- BZT52-B4V3-Q
- BZT52-B4V7
- BZT52-B4V7-Q
- BZT52-B51
- BZT52-B51-Q
- BZT52-B56
- BZT52-B56-Q
- BZT52-B5V1
- BZT52-B5V1-Q
- BZT52-B5V6
- BZT52-B5V6-Q
- BZT52-B62
- BZT52-B62-Q
- BZT52-B68
- BZT52-B68-Q
- BZT52-B6V2
- BZT52-B6V2-Q
- BZT52-B6V8
- BZT52-B6V8-Q
- BZT52-B75
- BZT52-B75-Q
- BZT52-B7V5
- BZT52-B7V5-Q
- BZT52-B8V2
- BZT52-B8V2-Q
- BZT52-B9V1
- BZT52-B9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.