DFN1010D_3_SERIES
Collector-emitter voltage
Low VCEsat Breakthrough In Small Signal (BISS) transistor in a leadless medium power DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package.
| Type number | VCEO (V) | IC (A) | hFE, min/typ @IC = 0.5 A; VCE = 2 V | VCEsat (V), typ @IC = 0.5 A; IB = 50 mA |
|---|---|---|---|---|
| 30 | 1 | 230 / 380 | 90 | |
| 30 | 1 | 180 / 295 | 85 | |
| 30 | 2 | 230 / 380 | 75 | |
| 30 | 2 | 180 /295 | 70 | |
| 60 | 1 | 150 / 240 | 90 | |
| 60 | 1 | 120 /185 | 125 | |
| 60 | 1.7 | 120 / 185 | 105 | |
| 60 | 2 | 150 / 240 | 75 |
Features and benefits
- Very low collector-emitter saturation voltage VCEsat
- High collector current capability IC and ICM
- High collector current gain hFE at high IC
- Reduced Printed-Circuit Board (PCB) requirements
- High energy efficiency due to less heat generation
- Solderable side pads
- AEC-Q101 qualified
Applications
- Load switch
- Battery-driven devices
- Power management
- Charging circuits
- Power switches (e.g. motors, fans)
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PBSS4130QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 30.0 | 1000 | 250.0 | 150 | 130 | N | ||||
| PBSS4130QA-Q | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 30.0 | 1000 | 250.0 | 130 | Y | |||||
| PBSS4160QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 60.0 | 1000 | 230.0 | 150 | 120 | N | ||||
| PBSS4160QA-Q | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325.0 | 60.0 | 1000.0 | 230.0 | 150 | 120.0 | Y | ||||
| PBSS4230QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 30.0 | 2000 | 250.0 | 150 | 130 | N | ||||
| PBSS4230QA-Q | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 30.0 | 2000 | 250.0 | 130 | Y | |||||
| PBSS4260QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 60.0 | 2000 | 235.0 | 150 | 120 | N | ||||
| PBSS4260QA-Q | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | NPN | 325 | 60.0 | 2000 | 235.0 | 120 | Y | |||||
| PBSS5160QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 1000 | -60.0 | -1.0 | -1.5 | 160.0 | 250.0 | 100 | 150 | 225 | 330 | -460 |
| PBSS5260QA | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 325 | -60.0 | -1700 | 160.0 | 150 | 100 | N | ||||
| PBSS5260QA-Q | SOT1215 | DFN1010D-3 | 1.1 x 1 x 0.37 | PNP | 1000 | -60.0 | -1.7 | -2.5 | 160.0 | 250.0 | 100 | 150 | 195 | 280 | -700 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS4130QA | PBSS4130QAZ (934067165147) |
Active | 01 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4130QA-Q | PBSS4130QA‑QZ (934669909147) |
Active | 01 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4160QA | PBSS4160QAZ (934067166147) |
Active | 11 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4160QA-Q | PBSS4160QA‑QZ (934664886147) |
Active | 11 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4230QA | PBSS4230QAZ (934067161147) |
Active | 01 11 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4230QA-Q | PBSS4230QA‑QZ (934669906147) |
Active | 01 11 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4260QA | PBSS4260QAZ (934067162147) |
Active | 11 11 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS4260QA-Q | PBSS4260QA‑QZ (934669907147) |
Active | 11 11 00 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS5160QA | PBSS5160QAZ (934067168147) |
Active | 10 10 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS5260QA | PBSS5260QAZ (934067164147) |
Active | 10 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 | |
| PBSS5260QA-Q | PBSS5260QA‑QZ (934669908147) |
Active | 10 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | SOT1215_147 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS5130QA | PBSS5130QAX (934067167115) |
Obsolete | 00" 10 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | Not available | |
| PBSS5130QAZ (934067167147) |
Obsolete | 00" 10 10 | SOT1215_147 | ||||
| PBSS5230QA | PBSS5230QAX (934067163115) |
Obsolete | 00" 00 10 |
DFN1010D‑3 (SOT1215) |
SOT1215 | Not available | |
| PBSS5230QAZ (934067163147) |
Obsolete | 00" 00 10 | SOT1215_147 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS4130QA | PBSS4130QAZ | PBSS4130QA |
|
|
| PBSS4130QA-Q | PBSS4130QA‑QZ | PBSS4130QA-Q |
|
|
| PBSS4160QA | PBSS4160QAZ | PBSS4160QA |
|
|
| PBSS4160QA-Q | PBSS4160QA‑QZ | PBSS4160QA-Q |
|
|
| PBSS4230QA | PBSS4230QAZ | PBSS4230QA |
|
|
| PBSS4230QA-Q | PBSS4230QA‑QZ | PBSS4230QA-Q |
|
|
| PBSS4260QA | PBSS4260QAZ | PBSS4260QA |
|
|
| PBSS4260QA-Q | PBSS4260QA‑QZ | PBSS4260QA-Q |
|
|
| PBSS5160QA | PBSS5160QAZ | PBSS5160QA |
|
|
| PBSS5260QA | PBSS5260QAZ | PBSS5260QA |
|
|
| PBSS5260QA-Q | PBSS5260QA‑QZ | PBSS5260QA-Q |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS5130QA | PBSS5130QAX | PBSS5130QA |
|
|
| PBSS5130QA | PBSS5130QAZ | PBSS5130QA |
|
|
| PBSS5230QA | PBSS5230QAX | PBSS5230QA |
|
|
| PBSS5230QA | PBSS5230QAZ | PBSS5230QA |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010D-3_SOT1215_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1215 | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1215 | 3D model for products with SOT1215 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.