DFN1608D_2_SERIES
Applications
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in a leadless ultra small DFN1608D-2 (SOD1608) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Features and benefits
- Average forward current: IF(AV) ≤ 0.5 A up to IF(AV) ≤ 2 A
- Reverse voltage: VR ≤ 40 V and VR ≤ 20 V
- Low forward voltage
- Low reverse current
- AEC-Q101 qualified
- Solderable side pads
- Package height typ. 0.37 mm
- Ultra small and leadless SMD plastic package
Applications
- Low voltage rectification
- High efficiency DC-to-DC conversion
- Switch mode power supply
- LED flash for mobile applications
- Low power consumption applications
- Ultra high-speed switching
- Reverse polarity protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | VF [typ] @25 C (mV) | VF [max] (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PMEG2005EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 0.5 | single | single | 360 | 410 | 70 | 300 | 35 | solderable side pads | N |
| PMEG2005EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 0.5 | single | single | 300 | 35 | solderable side pads | ||||
| PMEG2010EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 1.0 | single | single | 370 | 415 | 150 | 600 | 65 | solderable side pads | N |
| PMEG2010EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 1.0 | single | single | 600 | 65 | solderable side pads | ||||
| PMEG2015EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 1.5 | single | single | 375 | 420 | 220 | 900 | 120 | solderable side pads | N |
| PMEG2015EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 1.5 | single | single | 900 | 120 | solderable side pads | ||||
| PMEG2020EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 2.0 | single | single | 395 | 450 | 220 | 900 | 120 | solderable side pads | N |
| PMEG2020EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20.0 | 2.0 | single | single | 900 | 120 | solderable side pads | ||||
| PMEG4005EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 0.5 | single | single | 530 | 590 | 2 | 10 | 35 | solderable side pads | N |
| PMEG4005EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 0.5 | single | single | 10 | 35 | solderable side pads | ||||
| PMEG4010EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 1.0 | single | single | 540.0 | 600.0 | 3.0 | 20.0 | 60.0 | solderable side pads | Y |
| PMEG4010EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 1.0 | single | single | 20 | 60 | solderable side pads | ||||
| PMEG4015EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 1.5 | single | single | 540 | 610 | 8 | 30 | 90 | solderable side pads | N |
| PMEG4015EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 1.5 | single | single | 30 | 90 | solderable side pads | ||||
| PMEG4020EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 2.0 | single | single | 585 | 660 | 8 | 30 | 90 | solderable side pads | N |
| PMEG4020EPK-Q | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40.0 | 2.0 | single | single | 30 | 90 | solderable side pads |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PMEG2005EPK | PMEG2005EPK,315 (934065379315) |
Active | 1000 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2005EPK-Q | PMEG2005EPK‑QYL (934666544315) |
Active | 1000 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2010EPK | PMEG2010EPK,315 (934065381315) |
Active | 0100 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2010EPK-Q | PMEG2010EPK‑QYL (934666545315) |
Active | 0100 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2015EPK | PMEG2015EPK,315 (934065382315) |
Active | 1100 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2015EPK-Q | PMEG2015EPK‑QYL (934666546315) |
Active | 1100 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2020EPK | PMEG2020EPK,315 (934066737315) |
Active | 1110 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG2020EPK-Q | PMEG2020EPK‑QYL (934666547315) |
Active | 1110 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4005EPK | PMEG4005EPK,315 (934065383315) |
Active | 0010 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4005EPK-Q | PMEG4005EPK‑QYL (934666548315) |
Active | 0010 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4010EPK | PMEG4010EPK,315 (934065384315) |
Active | 1010 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4010EPK-Q | PMEG4010EPK‑QYL (934666459315) |
Active | 1010 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4015EPK | PMEG4015EPK,315 (934065385315) |
Active | 0110 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4015EPK-Q | PMEG4015EPK‑QYL (934666549315) |
Active | 0110 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4020EPK | PMEG4020EPK,315 (934066738315) |
Active | 0001 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 | |
| PMEG4020EPK-Q | PMEG4020EPK‑QYL (934666550315) |
Active | 0001 0000 |
DFN1608D‑2 (SOD1608) |
SOD1608 | SOD1608_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PMEG2005EPK | PMEG2005EPK,315 | PMEG2005EPK |
|
|
| PMEG2005EPK-Q | PMEG2005EPK‑QYL | PMEG2005EPK-Q |
|
|
| PMEG2010EPK | PMEG2010EPK,315 | PMEG2010EPK |
|
|
| PMEG2010EPK-Q | PMEG2010EPK‑QYL | PMEG2010EPK-Q |
|
|
| PMEG2015EPK | PMEG2015EPK,315 | PMEG2015EPK |
|
|
| PMEG2015EPK-Q | PMEG2015EPK‑QYL | PMEG2015EPK-Q |
|
|
| PMEG2020EPK | PMEG2020EPK,315 | PMEG2020EPK |
|
|
| PMEG2020EPK-Q | PMEG2020EPK‑QYL | PMEG2020EPK-Q |
|
|
| PMEG4005EPK | PMEG4005EPK,315 | PMEG4005EPK |
|
|
| PMEG4005EPK-Q | PMEG4005EPK‑QYL | PMEG4005EPK-Q |
|
|
| PMEG4010EPK | PMEG4010EPK,315 | PMEG4010EPK |
|
|
| PMEG4010EPK-Q | PMEG4010EPK‑QYL | PMEG4010EPK-Q |
|
|
| PMEG4015EPK | PMEG4015EPK,315 | PMEG4015EPK |
|
|
| PMEG4015EPK-Q | PMEG4015EPK‑QYL | PMEG4015EPK-Q |
|
|
| PMEG4020EPK | PMEG4020EPK,315 | PMEG4020EPK |
|
|
| PMEG4020EPK-Q | PMEG4020EPK‑QYL | PMEG4020EPK-Q |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| PMEG2005EPK | 20 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2025-09-30 |
| PMEG2010EPK | 20 V, 1 A low VF Schottky barrier rectifier | Data sheet | 2025-09-30 |
| PMEG2015EPK | 20 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2025-09-30 |
| PMEG4005EPK | 40 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2025-10-02 |
| PMEG4010EPK | 40 V, 1 A low VF MEGA Schottky barrier rectifier | Data sheet | 2018-01-18 |
| PMEG4015EPK | 40 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2025-10-02 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOD1608 | 3D model for products with SOD1608 package | Design support | 2019-10-07 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1608D-2_SOD1608D_mk | plastic, leadless ultra small plastic package; 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOD1608 | plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD1608 | 3D model for products with SOD1608 package | Design support | 2019-10-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.