
SOD123W_SOD128 (Automotive)
Applications
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD123W / SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package.
Features and benefits
- Average forward current 1 A up to 3 A
- Reverse voltage: VR ≤ 60 V and ≤ 100 V
- Extremely low leakage current: typical in nA range
- Low forward voltage
- High power capability due to clip-bonding technology
- High temperature Tj ≤ 175 °C
- Small and flat lead SMD plastic packages SOD123W and SOD128
- AEC-Q101 qualified
Applications
- Low voltage rectification
- High ambient temperature applications
- High efficiency DC-to-DC conversion
- Switch mode power supply
- Reverse polarity protection
- Low power consumption applications
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|
PMEG10010ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100.0 | 1.0 | single | single | 500.0 | 70.0 |
PMEG10020AELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 100.0 | 2.0 | single | single | 1000.0 | 135.0 |
PMEG10020AELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100.0 | 2.0 | single | single | 1000.0 | 135.0 |
PMEG10020ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100.0 | 2.0 | single | single | 500.0 | 70.0 |
PMEG10030ELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 100.0 | 3.0 | single | single | 1500.0 | 200.0 |
PMEG6010ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60.0 | 1.0 | single | single | 0.3 | 110.0 |
PMEG6020AELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 60.0 | 2.0 | single | single | 1400.0 | 220.0 |
PMEG6020AELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60.0 | 2.0 | single | single | 1400.0 | 220.0 |
PMEG6020ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60.0 | 2.0 | single | single | 0.3 | 110.0 |
PMEG6030ELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 60.0 | 3.0 | single | single | 2100.0 | 315.0 |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG10010ELR-Q | PMEG10010ELR-QX | PMEG10010ELR-Q |
|
![]() |
PMEG10020AELP-Q | PMEG10020AELP-QX | PMEG10020AELP-Q |
|
![]() |
PMEG10020AELR-Q | PMEG10020AELR-QX | PMEG10020AELR-Q |
|
![]() |
PMEG10020ELR-Q | PMEG10020ELR-QX | PMEG10020ELR-Q |
|
![]() |
PMEG10030ELP-Q | PMEG10030ELP-QX | PMEG10030ELP-Q |
|
![]() |
PMEG6010ELR-Q | PMEG6010ELR-QX | PMEG6010ELR-Q |
|
![]() |
PMEG6020AELP-Q | PMEG6020AELP-QX | PMEG6020AELP-Q |
|
![]() |
PMEG6020AELR-Q | PMEG6020AELR-QX | PMEG6020AELR-Q |
|
![]() |
PMEG6020ELR-Q | PMEG6020ELR-QX | PMEG6020ELR-Q |
|
![]() |
PMEG6030ELP-Q | PMEG6030ELP-QX | PMEG6030ELP-Q |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
SOD128_stepfile | SOD128 STEP file | Design support | 2025-06-12 |
Leaflet_Clip-bond_Flat_Power_CFP_Strategy-CN | CFP封装的肖特基整流器 | Leaflet | 2025-08-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
CFP3_SOD123W_mk | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Marcom graphics | 2017-01-28 |
CFP5_SOD128_mk | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOD123W | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
SOD128 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
SOD128_stepfile | SOD128 STEP file | Design support | 2025-06-12 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.