Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
DFN1616-6 | plastic, leadless thermal enhanced extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | - - - (EIAJ); - - - (JEDEC) | 2010-10-11 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |