Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

HCS

Nexperia's new HCS technology offers superior noise rejection and is immune to slow transitioning signals which is often a design challenge. It prevents multiple switching when driven by slow edges and are well suited for high frequency applications. HCS devices support a wide supply voltage range from 2.0 V to 6.0 V and are fully specified at 3.0 V to 3.6 V and 4.5 V to 5.5 V.

The portfolio covers a wide variety of functions including shift registers, gates, buffers, transceivers, flip-flops, multiplexers and decoders in a variety of packages (SO, TSSOP and DHVQFN). They can also be requested in the innovative DHXQFN package.   

Features and benefits

  • Offers a true Schmitt trigger at all inputs.
  • Strong immunity to noise and slow edges
  • 5 ns typical propagation delay
  • Low power consumption typical Icc = 100nA
  • Typical input leakage current (II ) of ±100 nA
  • ±7.8 mA output drive at 6 V

Applications

  • Automotive
  • Industrial
  • Consumer electronics
  • Computer peripherals
  • Communications

Parametric search

HCS
Please wait, loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
74HCS00BQ Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00BQ-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00D Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00D-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00PW Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00PW-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS02BQ Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02BQ-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02D Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02D-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02PW Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02PW-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS03BQ Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03BQ-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03D Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03D-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03PW Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03PW-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS04BQ Hex inverter with Schmitt-trigger inputs Production
74HCS04BQ-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS04D Hex inverter with Schmitt-trigger inputs Production
74HCS04D-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS04PW Hex inverter with Schmitt-trigger inputs Production
74HCS04PW-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS05BQ Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05BQ-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05D Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05D-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05PW Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05PW-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS08BQ Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08BQ-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08D Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08D-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08PW Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08PW-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS09BQ Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09BQ-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09D Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09D-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09PW Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09PW-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS10BQ Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10BQ-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10D Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10D-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10PW Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10PW-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS11BQ Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11BQ-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11D Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11D-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11PW Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11PW-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS125BQ Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125BQ-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125D Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125D-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125PW Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125PW-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS126BQ Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126BQ-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126D Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126D-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126PW Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126PW-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS137BQ Production
74HCS137BQ-Q100 Production
74HCS14BQ Hex inverting Schmitt-trigger Qualification
74HCS14BQ-Q100 Hex inverting Schmitt-trigger Qualification
74HCS14D Hex inverting Schmitt-trigger Qualification
74HCS14D-Q100 Hex inverting Schmitt-trigger Qualification
74HCS14PW Hex inverting Schmitt-trigger Qualification
74HCS14PW-Q100 Hex inverting Schmitt-trigger Qualification
74HCS164BQ 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164BQ-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164D 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164D-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164PW 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164PW-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS16507BQ 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507BQ-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507D 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507D-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507PW 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507PW-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS165BQ 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165BQ-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165D 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165D-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165PW 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165PW-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166BQ 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166BQ-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166D 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166D-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166PW 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166PW-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS20BQ Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20BQ-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20D Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20D-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20PW Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20PW-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS21BQ Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21BQ-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21D Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21D-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21PW Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21PW-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS264BQ 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264BQ-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264D 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264D-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264PW 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264PW-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS266BQ Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266BQ-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266D Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266D-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266PW Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266PW-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS27BQ Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27BQ-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27D Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27D-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27PW Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27PW-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS30BQ 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30BQ-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30D 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30D-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30PW 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30PW-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS32BQ Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32BQ-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32D Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32D-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32PW Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32PW-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS4075BQ Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075BQ-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075D Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075D-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075PW Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075PW-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS594BQ 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594BQ-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594D 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594D-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594PW 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594PW-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS595BQ 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595BQ-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595D 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595D-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595PW 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595PW-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS596BQ 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596BQ-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596D 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596D-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596PW 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596PW-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS7002BQ Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002BQ-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002D Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002D-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002PW Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002PW-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7266BQ Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266BQ-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266D Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266D-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266PW Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266PW-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS74BQ Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74BQ-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74D Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74D-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74PW Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74PW-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS86BQ Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86BQ-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86D Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86D-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86PW Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86PW-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
74HCS00BQ-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00D-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS00PW-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs Qualification
74HCS02BQ-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02D-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS02PW-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Production
74HCS03BQ-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03D-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS03PW-Q100 Quad 2-input NAND gate with Schmitt-trigger inputs and open-drain output Qualification
74HCS04BQ-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS04D-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS04PW-Q100 Hex inverter with Schmitt-trigger inputs Production
74HCS05BQ-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05D-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS05PW-Q100 Hex inverter with Schmitt-trigger inputs and open-drain outputs Production
74HCS08BQ-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08D-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS08PW-Q100 Quad 2-input AND gate with Schmitt-trigger inputs Production
74HCS09BQ-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09D-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS09PW-Q100 Quad 2-input AND gate with Schmitt-trigger inputs and open-drain output Production
74HCS10BQ-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10D-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS10PW-Q100 Triple 3-input NAND gate with Schmitt-trigger inputs Qualification
74HCS11BQ-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11D-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS11PW-Q100 Triple 3-input AND gate with Schmitt-trigger inputs Production
74HCS125BQ-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125D-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS125PW-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Production
74HCS126BQ-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126D-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS126PW-Q100 Quad buffer/line driver with Schmitt-trigger inputs and 3-state outputs Qualification
74HCS14BQ-Q100 Hex inverting Schmitt-trigger Qualification
74HCS14D-Q100 Hex inverting Schmitt-trigger Qualification
74HCS14PW-Q100 Hex inverting Schmitt-trigger Qualification
74HCS164BQ-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164D-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS164PW-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs Production
74HCS16507BQ-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507D-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS16507PW-Q100 8-bit parallel-load shift register with Schmitt-trigger inputs and open-drain outputs Production
74HCS165BQ-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165D-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS165PW-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166BQ-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166D-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS166PW-Q100 8-bit parallel-in/serial out shift register with Schmitt-trigger inputs Production
74HCS20BQ-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20D-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS20PW-Q100 Dual 4-input NAND gate with Schmitt-trigger inputs Production
74HCS21BQ-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21D-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS21PW-Q100 Dual 4-input AND gate with Schmitt-trigger inputs Qualification
74HCS264BQ-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264D-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS264PW-Q100 8-bit serial-in, parallel-out shift register with Schmitt-trigger inputs and inverting outputs Production
74HCS266BQ-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266D-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS266PW-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs and open-drain output Production
74HCS27BQ-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27D-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS27PW-Q100 Triple 3-input NOR gate with Schmitt-trigger inputs Qualification
74HCS30BQ-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30D-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS30PW-Q100 8-input NAND gate with Schmitt-trigger inputs Production
74HCS32BQ-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32D-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS32PW-Q100 Quad 2-input OR gate with Schmitt-trigger inputs Production
74HCS4075BQ-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075D-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS4075PW-Q100 Triple 3-input OR gate with Schmitt-trigger inputs Production
74HCS594BQ-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594D-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS594PW-Q100 8-bit shift register with Schmitt-trigger inputs and output registers Production
74HCS595BQ-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595D-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS595PW-Q100 8-bit shift register with Schmitt-trigger inputs and 3-state output registers Production
74HCS596BQ-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596D-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS596PW-Q100 8-bit shift register with Schmitt-trigger inputs and open-drain output registers Production
74HCS7002BQ-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002D-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7002PW-Q100 Quad 2-input NOR gate with Schmitt-trigger inputs Qualification
74HCS7266BQ-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266D-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS7266PW-Q100 Quad 2-input EXCLUSIVE-NOR gate with Schmitt-trigger inputs Production
74HCS74BQ-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74D-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS74PW-Q100 Dual D-type flip-flop with Schmitt-trigger inputs; set and reset; positive edge-trigger Production
74HCS86BQ-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86D-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production
74HCS86PW-Q100 Quad 2-input EXCLUSIVE-OR gate with Schmitt-trigger inputs Production

Documentation

File name Title Type Date
SOT403-1_mk.png plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.