PESDxL5UF; PESDxL5UV; PESDxL5UY

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD3V3L5UF XSON6 5 Unidirectional 3.3 22 20
PESD3V3L5UY TSSOP6 5 Unidirectional 3.3 22 20
PESD5V0L5UF XSON6 5 Unidirectional 5 16 20
PESD5V0L5UY TSSOP6 5 Unidirectional 5 16 20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD3V3L5UF PESD3V3L5UF,115
(934061195115)
Active A1 SOT886
XSON6
(SOT886)
SOT886 REFLOW_BG-BD-1
SOT886_115
PESD3V3L5UY PESD3V3L5UY,115
(934057802115)
Active K3% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PESD5V0L5UF PESD5V0L5UF,115
(934061199115)
Active A2 SOT886
XSON6
(SOT886)
SOT886 REFLOW_BG-BD-1
SOT886_115
PESD5V0L5UY PESD5V0L5UY,115
(934057803115)
Active K4% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PESD5V0L5UY,125
(934057803125)
Active K4% SOT363_125
PESD5V0L5UYF
(934057803135)
Active K4% SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD3V3L5UF PESD3V3L5UF,115 PESD3V3L5UF rohs rhf rhf
PESD3V3L5UY PESD3V3L5UY,115 PESD3V3L5UY rohs rhf rhf
PESD5V0L5UF PESD5V0L5UF,115 PESD5V0L5UF rohs rhf rhf
PESD5V0L5UY PESD5V0L5UY,115 PESD5V0L5UY rohs rhf rhf
PESD5V0L5UY PESD5V0L5UY,125 PESD5V0L5UY rohs rhf rhf
PESD5V0L5UY PESD5V0L5UYF PESD5V0L5UY rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
PESDXL5UF_V_Y Low capacitance unidirectional fivefold ESD protection diode arrays Data sheet 2020-05-01
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT886 3D model for products with SOT886 package Design support 2019-10-03
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.