Automotive infotainment/SerDes

Uncompromising ESD protection for sensitive high-speed interfaces

Despite dedicated in-vehicle network technologies designed for the reliable connection of electromechanical devices and modules in the car, many buses are also used in the multimedia systems of modern cars. Besides technologies that are also used in the communication segment, like USB or HDMI, there are dedicated automotive multimedia buses such as APIX. Also other applications such as SerDes require tailored ESD protection without distrubing the system.
Nexperia invented TrEOS to offer a combination of low capacitance, low clamping voltage and high ESD robustness, effectively safeguarding systems with 10Gbps+ data lines. 

Parametric search

Automotive infotainment/SerDes
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD2USB5UV-T Automotive infotainment ESD protection diode Production
PESD2USB3UV-T Automotive infotainment ESD protection diode Production
PESD2USB5UX-T Automotive infotainment ESD protection diode Production
PESD2USB3UX-T Automotive infotainment ESD protection diode Production
PESD1ETH1G-LS ESD protection for In-vehicle networks Production
PESD4USB5UBTTS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB5BBTTS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3UBTTS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3UBTBS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3BCTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3BBTBS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3UCTBR-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB5BBTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5BBTBS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5UBTBR-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD4USB3BBTBR-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB5UBTBS-Q Extremely low capacitance unidirectional ESD protection diode array Production
PESD2USB5UXT-Q Automotive infotainment ESD protection diode Production
PESD2USB3UVT-Q Automotive infotainment ESD protection diode Production
PESD2USB3UXT-Q Automotive infotainment ESD protection diode Production
PESD2USB5UVT-Q Automotive infotainment ESD protection diode Production
PESD4USB3BBTTS-Q Extremely low capacitance bidirectional ESD protection diode array Production
PESD4USB3B-TBS ESD protection for high-speed interfaces Production
PESD4USB3U-TBS ESD protection for high-speed interfaces Production
PESD4USB5B-TBS ESD protection for high-speed interfaces Production
PESD4USB3U-TTS ESD protection for high-speed interfaces Production
PESD4USB3B-TTS ESD protection for high-speed interfaces Production
PESD4USB5U-TTS ESD protection for high-speed interfaces Production
PESD4USB5B-TTS ESD protection for high-speed interfaces Production
PESD4USB5U-TBS ESD protection for high-speed interfaces Production
PESD4USB3BTBR-Q ESD protection for high-speed interfaces Production
PESD4USB3UTTS-Q ESD protection for high-speed interfaces Production
PESD4USB3UTBS-Q ESD protection for high-speed interfaces Production
PESD4USB5UTBS-Q ESD protection for high-speed interfaces Production
PESD4USB3UTBR-Q ESD protection for high-speed interfaces Production
PESD4USB5UTBR-Q ESD protection for high-speed interfaces Production
PESD4USB5BTBR-Q ESD protection for high-speed interfaces Production
PESD4USB3BTTS-Q ESD protection for high-speed interfaces Production
PESD4USB5UTTS-Q ESD protection for high-speed interfaces Production
PESD4USB3BTBS-Q ESD protection for high-speed interfaces Production
PESD4USB5BTTS-Q ESD protection for high-speed interfaces Production
PESD4USB5BTBS-Q ESD protection for high-speed interfaces Production
PESD1ETH1GXLS-Q ESD protection for In-vehicle networks Production
PESD1ETH1GLS-Q ESD protection for In-vehicle networks Production
PESD2ETH1GXT-Q ESD protection for In-vehicle networks Production
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB-Q Very low capacitance bidirectional ESD protection diodes Production
PTVS4V5D1BL-Q Ultra compact Transient Voltage Supressor Production
PTVS5V5D1BL-Q Ultra compact transient voltage supressor Production
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD30VF1BL Bidirectional ESD protection diode NotForDesignIn
PESD24VF1BL-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0F1BRLD-Q Femtofarad bidirectional ESD protection diode Production
PESD18VF1BL-Q Ultra low capacitance bidirectional ESD protection diode Production
PESD5V0F1BLD-Q Femtofarad bidirectional ESD protection diode Production
PESD5V0S1BLD-Q Bidirectional ESD protection diode Production
PESD5V0V1BLD-Q Very low capacitance bidirectional ESD protection diode Production
PESD2ETHAD-Q Ultra low capacitance double rail-to-rail ESD protection diode Production
Visit our documentation center for all documentation

Brochure (4)

File name Title Type Date
Nexperia_ESD_Automotive_Application_Guide.pdf ESD Automotive Application Guide Brochure 2023-02-16
Nexperia_document_brochure_application-guide_automotive.pdf Nexperia Application Guide Automotive Brochure 2019-05-31
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_brochure_IVN_protection_Factsheet.pdf In-vehicle Network (IVN) ESD protection Brochure 2017-12-17

Leaflet (2)

File name Title Type Date
ESD-Protection-for-automotive-infotainment-and-SerDes.pdf ESD Protection for automotive infotainment and SerDes Leaflet 2021-04-19
Nexperia_ESD_Protection_for_automotive_infotainment_and_SerDes_CN.pdf ESD Protection for automotive infotainment and SerDes CN Leaflet 2020-07-15

Marcom graphics (1)

File name Title Type Date
DFN2510A-10_SOT1176_mk.png plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28

Selection guide (2)

File name Title Type Date
Nexperia_Selection_guide_2023.pdf Nexperia Selection Guide 2023 Selection guide 2023-05-10
nexperia_automotive_selection_guide_LR_201902.pdf Nexperia Automotive Selection Guide 2019 Selection guide 2019-02-18

White paper (5)

File name Title Type Date
Nexperia_Whitepaper_ESD_Protection_for_Automotive_GER.pdf ESD-Schutz für High-Speed-Video-Links im Automobil White paper 2021-11-16
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links_CN.pdf 汽车高速视频链路的ESD保护 White paper 2021-08-06
Nexperia_Whitepaper_ESD_Protection_for_Automotive_High-Speed_Video_Links.pdf ESD Protection for Automotive High-Speed Video Links White paper 2021-07-13
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 White paper 2020-02-26
Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED White paper 2019-12-19

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference