74HC251-Q100; 74HCT251-Q100

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) Power dissipation considerations Tamb (°C) Package name
74HC251D-Q100 2.0 - 6.0 CMOS ± 5.2 18 low -40~125 SO16
74HC251PW-Q100 2.0 - 6.0 CMOS ± 5.2 18 low -40~125 TSSOP16
74HCT251D-Q100 4.5 - 5.5 TTL ± 4 22 low -40~125 SO16
74HCT251PW-Q100 4.5 - 5.5 TTL ± 4 22 low -40~125 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC251D-Q100 74HC251D-Q100J
(935301182118)
Active 74HC251D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HC251PW-Q100 74HC251PW-Q100J
(935301352118)
Active HC251 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118
74HCT251D-Q100 74HCT251D-Q100J
(935302774118)
Active 74HCT251D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74HCT251PW-Q100 74HCT251PW-Q100J
(935302776118)
Active HCT251 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC251DB-Q100 74HC251DB-Q100J
(935301351118)
Obsolete HC251 SOT338-1
SSOP16
(SOT338-1)
SOT338-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74HCT251DB-Q100 74HCT251DB-Q100J
(935302775118)
Obsolete HCT251 SOT338-1
SSOP16
(SOT338-1)
SOT338-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC251D-Q100 74HC251D-Q100J 74HC251D-Q100 rohs rhf rhf
74HC251PW-Q100 74HC251PW-Q100J 74HC251PW-Q100 rohs rhf rhf
74HCT251D-Q100 74HCT251D-Q100J 74HCT251D-Q100 rohs rhf rhf
74HCT251PW-Q100 74HCT251PW-Q100J 74HCT251PW-Q100 rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC251DB-Q100 74HC251DB-Q100J 74HC251DB-Q100 rohs rhf rhf
74HCT251DB-Q100 74HCT251DB-Q100J 74HCT251DB-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
74HC_HCT251_Q100 8-input multiplexer; 3-state Data sheet 2024-03-14
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SSOP16_SOT338-1_mk plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT338-1 plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2022-06-20
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
HCT_USER_GUIDE HC/T User Guide User manual 1997-10-31
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.